Tension Springs Medium Light / Medium Load O.D.3-10

Caution
- New Size Spec information is under updating
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Tension Springs Medium Light / Medium Load from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWU and C-AUU are medium and light load Tension springs.
- C-AWS and C-AUS are medium load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 10.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
- Tension Springs Heavy Load from MISUMI.
| Shape | Type | Material |
| Medium and Light Load | C-AWU | Spring Steel |
| C-AUU | SUS304-WPB | |
| C-BUU | SUS304-WPB | |
| C-BWU | Spring Steel | |
| Medium Load | C-AWS | Spring Steel |
| C-AUS | SUS304-WPB | |
| C-BUSS | SUS304-WPB | |
| C-BWS | Spring Steel | |
| Medium and Heavy Load | C-AWF | Spring Steel |
.jpg)
L = Free length
D ≤ ⌀18 mm (±1.0)<br/>D ≥ ⌀18 mm (±1.5)

Type | Coil Outer Diameter D— Free Length L | Wire Diameter d mm | Under dynamic load | (Initial Tension) N | (Spring Constant) N/mm | ||
| Maximum Displacement Fmax. Mm | Maximum Load N | ||||||
| C-AWU (Spring Steel) C-AUU (SUS304-WPB) C-BUU (SUS304-WPB) C-BWU (Spring Steel) | 2— | 10 | 0.28 | 4 | 2.45 | 0.49 | 0.49 |
| 15 | 0.28 | 6.7 | 2.45 | 0.49 | 0.29 | ||
| 20 | 0.28 | 10 | 2.45 | 0.49 | 0.20 | ||
| 3— | 10 | 0.35 | 4.6 | 3.33 | 0.66 | 0.59 | |
| 15 | 9.1 | 0.29 | |||||
| 25 | 19.5 | 0.14 | |||||
| 4— | 15 | 0.5 | 6.5 | 6.37 | 1.18 | 0.78 | |
| 20 | 10.2 | 0.49 | |||||
| 25 | 13.9 | 0.39 | |||||
| 30 | 17.5 | 0.29 | |||||
| 40 | 24 | 0.22 | |||||
| 5- | 15 | 0.6 | 5.6 | 8.53 | 1.57 | 1.27 | |
| 20 | 8.9 | 0.78 | |||||
| 25 | 13.7 | 0.49 | |||||
| 30 | 17.3 | 0.39 | |||||
| 35 | 23.7 | 0.29 | |||||
| 40 | 24.5 | 0.28 | |||||
| 6- | 20 | 0.7 | 9.6 | 12.94 | 1.67 | 1.18 | |
| 25 | 14.4 | 0.78 | |||||
| 30 | 20.2 | 0.56 | |||||
| 35 | 28.8 | 0.39 | |||||
| 40 | 30.3 | 0.37 | |||||
| 45 | 34.8 | 0.32 | |||||
| 50 | 41.1 | 0.27 | |||||
| 60 | 50 | 0.23 | |||||
| 8- | 25 | 0.9 | 10 | 18.63 | 3.92 | 1.47 | |
| 30 | 14.3 | 1.03 | |||||
| 35* | 18.8 | 0.78 | |||||
| 40 | 23.8 | 0.62 | |||||
| -45 | 28.3 | 0.52 | |||||
| 50 | 32.6 | 0.45 | |||||
| 55 | 37.5 | 0.39 | |||||
| 60 | 41.7 | 0.35 | |||||
| 70 | 50 | 0.29 | |||||
| 10- | 35 | 1.1 | 14 | 23.24 | 4.71 | 1.32 | |
| 60 | 35.7 | 0.52 | |||||
| 70 | 43 | 0.43 | |||||
| 75 | 47.3 | 0.39 | |||||
| 90 | 59 | 0.31 | |||||
| 12- | 35 | 1.4 | 11.7 | 47.7 | 10.49 | 3.14 | |
| 65 | 37.3 | 0.98 | |||||
| 70 | 41.4 | 0.88 | |||||
| 100 | 65.4 | 0.56 | |||||
| 14- | 100 | 1.6 | 61.3 | 58.84 | 13.73 | 0.74 | |
| 18- | 150 | 2.0 | 100 | 81.39 | 17.65 | 0.64 | |
Length dimensions in ( ) are only applicable to C-AWU model.
Length dimensions marked with * are only applicable to C-AUU model.
For detailed sales models, please refer to the MISUMI official website.■ Medium Load
Type | Coil Outer Diameter D— Free Length L | Wire Diameter d mm | Under dynamic load | (Initial Tension) N | (Spring Constant) N/mm | ||
| Maximum Displacement Fmax. Mm | Maximum Load N | ||||||
| C-AWS (Spring Steel) C-AUS (SUS304-WPB) C-BUSS (SUS304-WPB) C-BWS (Spring Steel) | 3— | 10 | 0.4 | 3.5 | 4.41 | 0.88 | 0.98 |
| 15 | 6 | 0.59 | |||||
| 20 | 9 | 0.39 | |||||
| 4— | 15 | 0.5 | 6.5 | 6.37 | 1.18 | 0.78 | |
| 20 | 10.2 | 0.49 | |||||
| 25 | 13.9 | 0.39 | |||||
| 30 | 17.5 | 0.29 | |||||
| 35 | 20.3 | 0.26 | |||||
| 40 | 24 | 0.22 | |||||
| 5- | 15 | 0.6 | 5.6 | 8.53 | 1.57 | 1.27 | |
| 20 | 8.9 | 0.78 | |||||
| 25 | 13.7 | 0.49 | |||||
| 30 | 17.3 | 0.39 | |||||
| 35 | 23.7 | 0.29 | |||||
| 40 | 24.5 | 0.28 | |||||
| 50 | 32.2 | 0.22 | |||||
| 6- | 20 | 0.8 | 6.7 | 17.26 | 3.53 | 2.06 | |
| 25 | 9.3 | 1.47 | |||||
| 30 | 12.7 | 1.08 | |||||
| 35 | 15.6 | 0.88 | |||||
| 40 | 18.7 | 0.69 | |||||
| 45 | 20.6 | 0.68 | |||||
| 50 | 24.5 | 0.57 | |||||
| 55 | 28 | 0.5 | |||||
| 8- | 25 | 1 | 9.1 | 24.52 | 4.9 | 2.16 | |
| 30 | 12.5 | 1.57 | |||||
| 35 | 15.4 | 1.27 | |||||
| 40 | 19.2 | 0.98 | |||||
| 45 | 22.2 | 0.88 | |||||
| 50 | 25 | 0.78 | |||||
| 55 | 28.6 | 0.7 | |||||
| 60 | 33.3 | 0.6 | |||||
| 65 | 36.3 | 0.55 | |||||
| 70 | 40 | 0.50 | |||||
| 10- | 30 | 1.2 | 10.4 | 30.99 | 5.49 | 2.45 | |
| 35 | 13.7 | 1.86 | |||||
| 40 | 17.3 | 1.47 | |||||
| 45 | 20 | 1.27 | |||||
| 50 | 24.8 | 0.98 | |||||
| 60 | 31.6 | 0.78 | |||||
| 75 | 43.3 | 0.60 | |||||
| 12- | 40 | 1.6 | 11.8 | 62.76 | 14.71 | 4.12 | |
| 45 | 14.3 | 3.33 | |||||
| 55 | 19.3 | 2.45 | |||||
| 60 | 22.3 | 2.16 | |||||
| 100 | 41.0 | 1.20 | |||||
| 14- | 40 | 1.8 | 10.2 | 74.53 | 16.67 | 5.69 | |
| 16- | 55 | 2.1 | 17.4 | 86.3 | 19.61 | 3.82 | |
■ Medium and Heavy Load
Type | Coil Outer Diameter D— Free Length L | Wire Diameter d mm | Under dynamic load | (Initial Tension) N | (Spring Constant) N/mm | ||
| Maximum Displacement Fmax. Mm | Maximum Load N | ||||||
| C-AWF (Spring Steel) | 3— | 10 | 0.45 | 2.2 | 6.47 | 1.57 | 2.26 |
| 15 | 4.5 | 1.08 | |||||
| 20 | 6.7 | 0.74 | |||||
| 4— | 15 | 0.55 | 4.5 | 8.43 | 1.86 | 1.47 | |
| 20 | 7.1 | 0.93 | |||||
| 25 | 10 | 0.66 | |||||
| 35 | 15.2 | 0.43 | |||||
| 5- | 15 | 0.7 | 3.9 | 14.71 | 2.45 | 3.14 | |
| 20 | 6.9 | 1.77 | |||||
| 25 | 9.6 | 1.28 | |||||
| 30 | 12.5 | 0.98 | |||||
| 35 | 15.6 | 0.78 | |||||
| 40 | 19.2 | 0.64 | |||||
| 6- | 20 | 0.9 | 3.9 | 23.54 | 5.88 | 4.51 | |
| 25 | 6 | 2.94 | |||||
| 30 | 7.8 | 2.26 | |||||
| 35 | 10 | 1.77 | |||||
| 40 | 12 | 1.47 | |||||
| 50 | 16.4 | 1.08 | |||||
| 8- | 25 | 1.1 | 5.8 | 31.38 | 6.86 | 4.23 | |
| 30 | 8.3 | 2.94 | |||||
| 35 | 10.9 | 2.26 | |||||
| 40 | 13.2 | 1.86 | |||||
| 45 | 15.6 | 1.57 | |||||
| 10- | 30 | 1.4 | 6.5 | 49.03 | 12.75 | 5.58 | |
| 35 | 8.7 | 4.17 | |||||
| 40 | 10.7 | 3.39 | |||||
| 45 | 12.9 | 2.81 | |||||
| 50 | 15.2 | 2.39 | |||||
| 70 | 23.1 | 1.57 | |||||
| 80 | 27.4 | 1.32 | |||||
| 12- | 60 | 1.8 | 14.5 | 83.36 | 23.54 | 4.13 | |
| 70 | 17.8 | 3.36 | |||||
Material
Type
Coil Outer Diameter D
Free Length L