(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- C-AWA and C-AUA are Ultra-light load Tension springs.
- C-AWY and C-AUY are Light load Tension springs.
- The outer diameter of spring can be selected from 3.0 mm to 8.0 mm.
- The free length of spring can be selected from 10 mm to 60 mm.
(Economy series) Tensile Spring, Medium and Light Load, Medium Load, Medium and Heavy Load | (Economy series) Tensile Spring, Heavy Load Double Hook | (Economy series) Tensile Spring, Heavy Load |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
Type | D-L | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWA C-AUA | 3-10 | 0.25 | 10.4 | 1.27 | 0.15 | 0.11 |
15 | 0.25 | 23.0 | 1.27 | 0.15 | 0.049 | |
20 | 0.25 | 35.9 | 1.27 | 0.15 | 0.031 | |
25 | 0.25 | 47.9 | 1.27 | 0.15 | 0.024 | |
4-15 | 0.35 | 14.6 | 2.26 | 0.25 | 0.14 | |
20 | 0.35 | 24.1 | 2.26 | 0.25 | 0.083 | |
30 | 0.35 | 42.7 | 2.26 | 0.25 | 0.047 | |
40 | 0.35 | 60.3 | 2.26 | 0.25 | 0.033 | |
5-15 | 0.45 | 8.2 | 3.24 | 0.49 | 0.33 | |
25 | 0.45 | 21.5 | 3.24 | 0.49 | 0.13 | |
30 | 0.45 | 29.4 | 3.24 | 0.49 | 0.093 | |
35 | 0.45 | 35.0 | 3.24 | 0.49 | 0.078 | |
40 | 0.45 | 43.0 | 3.24 | 0.49 | 0.064 | |
6-20 | 0.55 | 16.2 | 6.08 | 0.64 | 0.34 | |
25 | 0.55 | 25.2 | 6.08 | 0.64 | 0.22 | |
30 | 0.55 | 34.7 | 6.08 | 0.64 | 0.16 | |
35 | 0.55 | 42.7 | 6.08 | 0.64 | 0.13 | |
40 | 0.55 | 50.4 | 6.08 | 0.64 | 0.11 | |
45 | 0.55 | 61.6 | 6.08 | 0.64 | 0.088 | |
60 | 0.55 | 85.3 | 6.08 | 0.64 | 0.064 | |
8-35 | 0.7 | 36.2 | 8.53 | 1.08 | 0.21 | |
40 | 0.7 | 44.7 | 8.53 | 1.08 | 0.17 |
Part Number | Wire Diameter dmm | Under dynamic load | (Initial tension) N | (Spring constant) N/mm | ||
Type | D-L | Maximum displacement Fmax. Mm | Maximum load N | |||
C-AWY C-AUY | 3-10 | 0.3 | 8.7 | 2.25 | 0.29 | 0.23 |
15 | 0.3 | 16.6 | 2.25 | 0.29 | 0.12 | |
20 | 0.3 | 25.0 | 2.25 | 0.29 | 0.08 | |
25 | 0.3 | 33.3 | 2.25 | 0.29 | 0.06 | |
4-15 | 0.4 | 10.0 | 3.24 | 0.59 | 0.26 | |
20 | 0.4 | 16.8 | 3.24 | 0.59 | 0.16 | |
25 | 0.4 | 22.5 | 3.24 | 0.59 | 0.12 | |
30 | 0.4 | 28.4 | 3.24 | 0.59 | 0.09 | |
35 | 0.4 | 33.7 | 3.24 | 0.59 | 0.08 | |
40 | 0.4 | 38.5 | 3.24 | 0.59 | 0.07 | |
5-15 | 0.5 | 6.8 | 4.22 | 0.88 | 0.49 | |
20 | 0.5 | 11.7 | 4.22 | 0.88 | 0.28 | |
25 | 0.5 | 17.0 | 4.22 | 0.88 | 0.20 | |
30 | 0.5 | 21.2 | 4.22 | 0.88 | 0.16 | |
40 | 0.5 | 34.0 | 4.22 | 0.88 | 0.10 | |
45 | 0.5 | 37.7 | 4.22 | 0.88 | 0.09 | |
6-20 | 0.6 | 14.0 | 8.14 | 1.27 | 0.49 | |
25 | 0.6 | 21.2 | 8.14 | 1.27 | 0.32 | |
30 | 0.6 | 28.0 | 8.14 | 1.27 | 0.25 | |
35 | 0.6 | 35.0 | 8.14 | 1.27 | 0.20 | |
40 | 0.6 | 41.1 | 8.14 | 1.27 | 0.17 | |
45 | 0.6 | 50.0 | 8.14 | 1.27 | 0.14 | |
8-25 | 0.8 | 15.1 | 12.75 | 2.35 | 0.69 | |
30 | 0.8 | 21.2 | 12.75 | 2.35 | 0.49 | |
35 | 0.8 | 26.5 | 12.75 | 2.35 | 0.39 | |
40 | 0.8 | 33.1 | 12.75 | 2.35 | 0.31 |
Part Number |
---|
C-AWA4-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13.64 | ECONOMY TENSION SPRINGS | 1 Piece(s) | Available | Same day | 10 | SWP-A | 1.26~3.50 | 2.26 | 100.3 | 40 | 4 | 0.25 | 0.033 | 0.35 | 60.3 |
Loading...
Type | Standard Type | Hook Opposing Angle | 180° (Standard) |
---|
Please check the type/dimensions/specifications of the part C-AWA4-40 in the Ultra Light/Light Load Tension Spring - O.D. 3-8mm, SUS304WP-B or SWP-A series.
Part Number |
---|
C-AUA3-25 |
C-AUA4-15 |
C-AUA4-20 |
C-AWA5-15 |
C-AWA5-25 |
C-AWA5-30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Allowable Load (Configurable Range) (N) | Max. Load (N) | Length of Spring Used L+F (mm) | Free Length L (mm) | Outer Dia. D (Ø) | Initial Tension (N) | Standard Spring Constant (N/mm) | Wire Dia. (Ø) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25.76 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel Wire] SUS304-WPB | 1.26~3.50 | 1.27 | 72.9 | 25 | 3 | 0.15 | 0.024 | 0.25 | 47.9 | |
฿ 16.67 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel Wire] SUS304-WPB | 1.26~3.50 | 2.26 | 29.6 | 15 | 4 | 0.25 | 0.14 | 0.35 | 14.6 | |
฿ 15.91 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel Wire] SUS304-WPB | 1.26~3.50 | 2.26 | 44.1 | 20 | 4 | 0.25 | 0.083 | 0.35 | 24.1 | |
฿ 13.64 | 1 Piece(s) | Available | 6 Day(s) | 10 | SWP-A | 1.26~3.50 | 3.24 | 23.2 | 15 | 5 | 0.49 | 0.33 | 0.45 | 8.2 | |
฿ 13.64 | 1 Piece(s) | Available | Same day | 10 | SWP-A | 1.26~3.50 | 3.24 | 46.5 | 25 | 5 | 0.49 | 0.13 | 0.45 | 21.5 | |
฿ 13.64 | 1 Piece(s) | Available | Same day | 10 | SWP-A | 1.26~3.50 | 3.24 | 59.4 | 30 | 5 | 0.49 | 0.093 | 0.45 | 29.4 |
How can we improve?
How can we improve?