1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sprockets Nominal No.12B (Part Number)

Sprockets Nominal No.12B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 485.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Economic type B series sprockets should not be matched with A series chains.
  • Please check the actual product’s appearance from photo every time before ordering.
  • This product can only be claimed if there is a problem in use.
  • Download Free! >> Misumi Economy_Series(THA)_Index06_Sprockets__Chains CLICK here

Product Description

Sprockets is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 11 and 25
● Shaft Bore Diameter Minimum/Maximum (mm.) : 19 and 48
● Shaft Bore Spec. : Through Hole and New JIS Key + Threaded Hole Type
● Material : S45C Equivalent (Induction Hardened Teeth Tip)
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.

Actual Product

Product Overview
■ Sprocket is a solid or spoked gear that engages with a roller chain to transfer motion or power.
Application of sprocket: It is widely used in mechanical transmission in chemical industry, textile machinery, food processing, instrumentation,and petroleum

■ Only sprockets and chains of the same specifications can be used in combination.
This series is ISO 12B sprocket, and can be used in combination with MISUMI 40B series chain.
■ Do not use it with ISO/ANSI 12A series chain, which may cause the chain sprocket mechanism to fail to function properly!

■ Due to process reasons, it is impossible to guarantee the coincidence of the tooth tops of multiple sprockets. If you need to use the tooth tops in an overlapping manner, please contact us.

Product Feature
■ Compared with gear drive and belt drive, sprocket chain drive has the following characteristics:
1. Multi-tooth load-bearing, safe and reliable;
2. Flexible transmission, absorbing shock and vibration;
3. Large center distance range, low manufacturing and installation accuracy requirements;
4. Compared with belt transmission, the transmission ratio is more accurate and the transmission efficiency is higher. It is suitable for the harsh environment of high temperature, dust and humidity.

■ Sprocket, chain selection
Misumi’s sprocket and chain product selection supports the principle of “Nominal Numbering”
Product Feature
Dimensional Drawing
Product Drawings (Unit: mm)

 
Type Material Surface Treatment Accessories
C-SPB12BEquivalent to S45C
(Induction Hardened Teeth Tip)
Fixing Screw
(Only Shaft Hole Specifications N)
■ Technical information of Chain Transmission Mechanism design
■ A single package label may not match the ordered model. It is a factory-managed model. Please note that the outer package label shall prevail!

Specifications Overview
Please order sprockets after selecting part number and parameters according to the selection steps to .
 Part Number (Type· No. of Teeth)SpecificationsShaft Hole Diameter
SprocketC-SPB12B12S14
 
Part NumberShaft Hole SpecificationsShaft Hole Diameter (D)DpD0HL
TypeNominal modelHub typeNumber of TeethS SpecificationsN Specifications (H7)
C-SPB12B11S
N
1419            67.6175.8463511
12141920 2830        73.6081.852
1414 20  3032       85.6193.864
1514 20  30        91.6399.870
1616   28         97.65105.875
1716   28 323538     103.67111.980
1816    30        109.71117.980
1916        40 45 50115.75123.980
2016         4245  121.78130.080
2120     32      50127.82136.0904014
2220           48 133.86142.090
2320      35      139.90148.190
2420  25   35 40 45  145.94154.190
2520  25 30 35384042   152.00160.290

■ Shaft Hole Machining Size Table
Shaft Hole Diameter DKeyway b2×t2Fixing Screw M
18~226×2.86
25~308×3.38
32~3810×3.38
40·4212×3.38
45·5014×3.810

Usage Method
How to mount the roller chain
(A) Axis configuration
■Horizontal
Even when the two axes are arranged horizontally, the rotation direction of the axis must be considered.
The examples (2) and (3) in the figure show that when the chain is stretched, the disengagement between the sprocket teeth and the chain is not smooth and may bite.
In particular, the upper and lower chains in (3) will contact each other, so an idler is required.
Usage Method 1
 
■Vertical
If the chain is stretched, slack as shown in (5) will occur, and
when a small sprocket is used on the lower side, the chain may fall off. Therefore, please use it at an angle of 60 or less as shown in (4).
When it is necessary to use it vertically due to the mechanism or space, it is recommended to put the large sprocket on the lower side, and use the idler on the outside or inside as shown in (6).
Usage Method 2
 
(B) Deflection
Deflection is generally about 4% of the shaft spacing, and about 2% in the following cases.
a. Vertical transmission or close to vertical transmission
b. Shaft spacing is more than 1m
c. When frequent heavy load starting and stopping are required
d. When reverse rotation is required
Usage Method 3
 
(C) When the load changes
If a tension adjuster is mounted on the tension side or slack side of the chain to provide initial tension in advance, it will eliminate vibration and reduce noise during operation.
Usage Method 4
Example of Use
Used for driving power
A mechanism that can convert motor power into roller rotation by combining multiple sprockets and chains
Example of Use 1
 
Used for transporting workpieces
A chain conveyor frame with high versatility using flat profiles and chain guides
Example of Use 2
 
Used for transporting workpieces
A mechanism used to mount accessories on the chain, and extract and transport workpieces
Example of Use 3
Precautions
■ Sprocket maintenance
1. Sprocket tightness should be suitable. If it is too tight, it will increase power consumption, and bearing is easy to wear; if it is too loose, the sprocket is easy to runout and fall off the chain.
 The degree of tightness of the sprocket is: if lifted up or pressed down from the middle of the sprocket, the center distance between the two sprocket is about 2%-3%.

2. The sprocket shall be installed on shaft without swing and skew.
 The end faces of the two sprockets in the same transmission assembly should be in the same plane. When the center distance of the sprocket is less than 0.5 meters, the deviation can be 1 mm.
   When the center distance of the sprocket is more than 0.5 meters, the deviation can be 2 mm. But there shall be no friction on sprocket tooth side. Integral offset.
 If the offset is too large, chain is prone to fall off and wear is likely to accelerate. When replacing the sprocket, you must pay attention to check and adjust the offset

3. After the sprocket is severely worn, the new sprocket and the new chain should be replaced at the same time to ensure good meshing.
 You cannot replace new sprockets separately. Otherwise, it will cause bad engagement and accelerate the wear of new sprockets.
 If the tooth surface of the sprocket is worn to a certain degree, it should be turned over in time (the sprocket used with adjustable surface) to extend the life time.

4. If the new sprocket is too long or elongated after use, and difficult to adjust, the links can be removed by the case, but the number of the links must be even.
 The link should pass through the back of the sprocket with the lock piece being inserted outside, and the opening of the lock piece should be in the opposite direction of the turning.

5. Lubricating oil should be timely filled when sprockets are working. Lubricating oil must enter the matching clearance between the roller and the inner sleeve to improve working conditions and reduce wear.

6. The old sprocket cannot be mixed with some of the new sprocket, and should be replaced as a complete set, otherwise it is easy to produce impact in the transmission. Separate replacement of sprockets will increase wear.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SPB12B11-N-19
C-SPB12B12-N-19
C-SPB12B12-N-20
C-SPB12B14-N-20
C-SPB12B14-N-32
C-SPB12B15-N-20
C-SPB12B15-N-30
C-SPB12B16-N-28
C-SPB12B22-N-48
C-SPB12B23-N-35
C-SPB12B24-N-25
C-SPB12B24-N-35
C-SPB12B24-N-40
C-SPB12B24-N-45
C-SPB12B25-N-25
C-SPB12B25-N-30
C-SPB12B25-N-35
C-SPB12B25-N-38
C-SPB12B25-N-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(T)
Shaft Bore Dia. D (or d)
(mm)

฿ 562.34

ECONOMY SPROCKET 50 Piece(s) 15 Day(s) 101119

฿ 583.12

ECONOMY SPROCKET 50 Piece(s) 15 Day(s) 101219

฿ 583.12

ECONOMY SPROCKET 50 Piece(s) 15 Day(s) 101220

฿ 485.63

ECONOMY SPROCKET 1 Piece(s) Available Same day -1420

฿ 670.78

ECONOMY SPROCKET 50 Piece(s) 15 Day(s) 101432

฿ 504.55

ECONOMY SPROCKET 1 Piece(s) Available Same day -1520

฿ 714.94

ECONOMY SPROCKET 50 Piece(s) 15 Day(s) 101530

฿ 767.53

ECONOMY SPROCKET 50 Piece(s) 15 Day(s) 101628

฿ 1,083.12

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102248

฿ 1,114.94

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102335

฿ 1,144.16

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102425

฿ 1,144.16

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102435

฿ 1,144.16

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102440

฿ 1,144.16

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102445

฿ 1,174.03

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102525

฿ 1,174.03

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102530

฿ 1,174.03

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102535

฿ 1,174.03

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102538

฿ 1,174.03

ECONOMY SPROCKET 10 Piece(s) 18 Day(s) 102540

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Nominal 12 Number of Strands 1
Material S45C Type Shaft Bore Machined Type Shaft Type Shaft Bore Machining Configurable
Surface Treatment Not Provided Bore Specification N (New JIS Key + Screw Bore Type)

Frequently Asked Questions (FAQ)

Question: I bought MISUMI chains, but why can't I use them on my original sprocket?
Answer: Please confirm the specifications of the original sprocket and chain. Specification series number may not match. In addition, there are two specifications: A series and B series in China. The two specifications of sprocket chain are not universal.
Question: Does the sprocket need routine maintenance after installation and use?
Answer: The chain needs regular maintenance after installation and use. These include daily lubricant application, confirmation of chain slack. After the sprocket is severely worn, the new sprocket and the new chain should be replaced at the same time to ensure good meshing.
Question: I need to use two overlapped sprockets, I want the tooth top direction to be consistent, is it possible?
Answer: Due to process reasons, it is impossible to guarantee the overlapping of the tooth tops of several sprockets. If the tooth tops are required to be overlapped, please contact our company or indicate on the order (the tooth tops need to be overlapped)
Question: The engraving on the sprocket does not match the packaged model, is it shipped wrongly?
Answer: The product model is subject to the label on the shipping bag and the actual size. The engraving is only the factory management number of the sprocket product during processing, and is not directly associated with the product model.

Check other FAQ (1) Hide