(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
[Features]
The outer shrink tube is made of polyolefin. The inner layer is made from hot glue.
Waterproof properties
Shrinkage ratio 3:1
Operating temperature range -55°C to 125°C
10 pieces per package
Before heat shrink tube (mm) | Dimension After Shrinkage (mm) | |||||||||||||||||||||
heat shrink tube Part number | Inner Diameter D | Wall Thickness | Inner Hole Length | Total Length | Inner Diameter (max.) | Wall Thickness | ||||||||||||||||
MTUBE-GAP-5.72 | 5.30±0.20 | 0.45±0.10 | 30±0.50 | 40±0.50 | 1.60 | 1.10±0.15 | ||||||||||||||||
MTUBE-GAP-7.44 | 7.30±0.30 | 0.45±0.10 | 30±0.50 | 40±0.50 | 2.10 | 1.15±0.15 | ||||||||||||||||
MTUBE-GAP-10.85 | 10.30±0.30 | 0.55±0.15 | 40±0.50 | 45±0.50 | 3.10 | 1.35±0.20 |
heat shrink tube Material | Polyolefin + Hot Melt Adhesive | ||||||||
Shrinkage Ratio | 3:1 | ||||||||
Operating Temperature Range | -55℃ to 125℃ | ||||||||
Initial Shrinkage Temperature | 80℃ | ||||||||
Minimum Complete Shrinkage Temperature | 110℃ | ||||||||
Waterproof Performance | Provided |
heat shrink tube Item | Indicator Requirements | Test Method | Typical Value | ||||||||||||||||
Longitudinal Shrinkage Rate (200±5 ℃ for 3 minutes) | ±10% | ASTM D 2671 | ±7% | ||||||||||||||||
Tensile Strength | ≥9.0MPa | ASTM D 638 | 10 Mpa | ||||||||||||||||
Breakage Elongation | ≥250% | ASTM D 638 | 500% | ||||||||||||||||
Breakage Elongation After Aging (Thermal aging for 168 hours at 158℃) | ≥100% | ASTM D 638 | 300% | ||||||||||||||||
Thermal Shock (200±5 ℃ for 4 hours) | The outer layer is crack free, trickling free and dripping free | ASTM D 2671 | pass | ||||||||||||||||
Low Temperature Flexibility (4 hours at -55 ℃) | Crack Free | ASTM D 2671 | pass | ||||||||||||||||
Dielectric Strength and Breakdown | 2500V, 60sec, no breakdown | ASTM D 2671 | pass | ||||||||||||||||
heat shrink tube Volume Resistivity | ≥1012Ω·cm min. | ASTM D 876 | 1014Ω·cm | ||||||||||||||||
Copper Corrosion (121±2℃ for 16 hours) | No Corrosion | ASTM D 2671 | pass | ||||||||||||||||
Copper Stability (168 hours at 158 ℃) | Elongation≥100% | ASTM D 2671 | pass |
![]() | ![]() | ![]() |
(Economy series) heat shrink tube 3:1 Double-wall Adhesive Lined | (Economy series) heat shrink tube 4:1 Double-wall Adhesive Lined | (Economy series) heat shrink tube 2:1 Flame Retardant Environment-friendly Halogen Free |
Before heat shrink tube (mm) | Dimension After Shrinkage (mm) | ||||||||||||||||||
Part number | Inner Diameter D | Wall Thickness | Inner Hole Length | Total Length | Inner Diameter (max.) | Wall Thickness | |||||||||||||
MTUBE-GAP-5.72 | 5.30±0.20 | 0.45±0.10 | 30±0.50 | 40±0.50 | 1.60 | 1.10±0.15 | |||||||||||||
MTUBE-GAP-7.44 | 7.30±0.30 | 0.45±0.10 | 30±0.50 | 40±0.50 | 2.10 | 1.15±0.15 | |||||||||||||
MTUBE-GAP-10.85 | 10.30±0.30 | 0.55±0.15 | 40±0.50 | 45±0.50 | 3.10 | 1.35±0.20 |
Part Number |
---|
MTUBE-GAP-5.72 |
MTUBE-GAP-7.44 |
MTUBE-GAP-10.85 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Internal diameter (mm) | Inner Hole Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 135.61 | ECONOMY THERMAL SHRINK TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | 5.3 | 1.6 | 30±0.50 | |
฿ 149.25 | ECONOMY THERMAL SHRINK TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 6 Day(s) | 10 | 7.3 | 2.1 | 30±0.50 | |
฿ 163.64 | ECONOMY THERMAL SHRINK TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | 10.3 | 3.1 | 40±0.50 |
Loading...
Shrinkage Rate | 3:1 | Packing Specification | 10 pcs/pack |
---|
How can we improve?
How can we improve?