Bushings For Locating Pins - Straight, Press Fit for Easy Mounting

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Bushings for Locating Pins ・ Straight, Press Fit for Easy Mounting, C-JBAM series.
・ Bushings for Fixtures is an essential mechanical part used with positioning pins for precise guidance. The straight type adhesive bushing offers ample adjustment, ensuring accurate installation and preventing rapid workpiece wear.
・ Bushing outer diameter [mm]: 8, 10, 12, 15, 18
・ Bushing inner diameter [mm]: 4, 5, 6, 8, 10, 12
・ Overall length: 5, 6, 8, 10, 12, 15, 16, 20, 25, 30
・ Bushing material: SUJ2 Equivalent
・ This is an economy item; The price is cheaper than the MISUMI standard product.
It can also effectively prevent rapid wear of the workpiece and is part of MISUMI's economy product line.

| Material No. | Type | Material | Surface treatment | Hardness | |
| Dp7 | Dm7 | ||||
| (1) | C-JBA | C-JBAM | Equivalent to SUJ2 | — | 58 HRC or more |
| (2) | C-JBAN | C-JBAMN | Equivalent to SUJ2 | Electroless nickel plating | 58 HRC or more |
| (3) | C-JBAC | C-JBAMC | Austenitic stainless steel | — | — |
If rust prevention is required, please give priority to products with electroless nickel plating surface treatment or made of austenitic stainless steel materials.■ Size specification table
| Type | d Tolerance | L Selection | Wall Thickness (N) | R | Outer Diameter D | D Tolerance | |||||||||||||
Type | Inner Diameter d | p7 | m7 | ||||||||||||||||
| F7 | |||||||||||||||||||
| (p7) C-JBA C-JBAN C-JBAC (m7) C-JBAM C-JBAMN C-JBAMC | 2 | +0.016 +0.006 | 5 | 6 | 7 | 8 | 10 | 12 | 1.5 | 0.8 | 5 | +0.024 +0.012 | +0.016 +0.004 | ||||||
| 3 | 5 | 6 | 7 | 8 | 10 | 12 | 2 | 7 | +0.030 +0.015 | +0.021 +0.006 | |||||||||
| 4 | +0.022 +0.010 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 2 | 1 | 8 | ||||||
| 5 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 2.5 | 10 | ||||||||
| 6 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 2 | ||||||||
| 8 | +0.028 +0.013 | 5 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 2 | 2 | 12 | +0.036 +0.018 | +0.025 +0.007 | |||
| 10 | 6 | 7 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 2.5 | 15 | |||||||
| 12 | +0.034 +0.016 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 3 | 18 | ||||||||
| 13 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 4.5 | 22 | +0.043 +0.022 | +0.029 +0.008 | ||||||||
| 15 | 12 | 15 | 16 | 20 | 25 | 30 | 5 | 25 | |||||||||||
| 16 | 12 | 15 | 16 | 20 | 25 | 30 | 5 | 26 | |||||||||||
| 20 | +0.041 +0.020 | 12 | 15 | 16 | 20 | 25 | 30 | 5 | 3 | 30 | |||||||||
| 25 | 16 | 20 | 25 | 30 | 35 | 5 | 35 | +0.051 +0.026 | +0.034 +0.009 | ||||||||||
Compared to the m7 type, the p7 type has greater inner diameter shrinkage, so please pay attention during hole machining.
The inner diameter tolerance of the bushing is highly precise. If a vernier caliper is used for measurement, the result may be smaller than the actual value. It is recommended to use high-precision measuring instruments (such as an inside micrometer or plug gauge) for inspection.
Some specifications and models may be incomplete. Thank you for your understanding!Feature 2: The economy bushings offer a higher cost-performance ratio, and in-stock models can be shipped the same day.

Feature 3: Equipped with a reference line, which can be used to align the horizontal position during press-fit installation to ensure smooth installation of the bushing.

Feature 4: Material: Bearing steel (SUJ2).
Feature 5: The inner diameter tolerance is F7, which increases the clearance with the locating pin, making assembly and fitting quicker.


Tolerance and Fit Table for details.(2) For the reference table of general dimensions without specified tolerances (medium precision m), click
General Tolerances for details.
| Lithium batteries | Smartphones | Electronics and Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Semiconductors | Medical | Food | ||
![]() | ![]() | ![]() |
Material
Surface treatment
Hardness
L Selection
Type
Inner Diameter d







