Bushings For Locating Pins - Straight, Adhesive Fixation for Easy Positioning

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Bushings for Locating Pins – Straight type, Adhesive Fixation for Easy Positioning, C-JBAG series.
・ Bushings for Fixtures is an essential mechanical part used with positioning pins for precise guidance. The straight type adhesive bushing offers ample adjustment, ensuring accurate installation and preventing rapid workpiece wear.
・ Bushing outer diameter [mm]: 8, 10, 12, 15, 18
・ Bushing inner diameter [mm]: 4, 5, 6, 8, 10, 12
・ Overall length: 5, 6, 8, 10, 12, 15, 16, 20, 25, 30
・ Bushing material: SUJ2 Equivalent
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Bushings for Fixtures
Product Feature of Bushings for Fixtures

Feature 2: Bushings for Fixtures Economic type specifications are affordable and friendly to the users, and the stock models can be shipped on the same day.
Feature 3: Bushings for Fixtures Optional material: bearing steel (SUJ2).
Feature 4: Bushings for Fixtures the contact area between the outer diameter adhesion groove and the glue is increased, effectively enhancing the adhesion strength.
Dimensional Drawing of Bushings for Fixtures

The inner diameter tolerance of bushing is high. If a vernier caliper is used for detection, the measurement result will be too small. It is recommended to use ahigh-precision measuring tool (internal micrometer or plug gauge, etc.) for detection.Specifications Overview of Bushings for Fixtures
| Material No. | Type of Bushings for Fixtures | Material | Surface Treatment | Hardness |
| g7 | ||||
| ① | C-JBAG | Equivalent to SUJ2 | - | 58HRC~ |
If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating on other pages.
The inner diameter tolerance of bushing is high. If a vernier caliper is used for detection, the measurement result will be too small. It is recommended to use ahigh-precision measuring tool (internal micrometer or plug gauge, etc.) for detection.Example Use of Bushings for Fixtures

Design summary:
① An example of using a swing cylinder to achieve linear and rotary motion through pneumatic drive, and moving a small substrate through a suction cup.
② In the case of a long pin, if the air vent is not provided, the pin and bushing are not easy to pull out. It is necessary to provide a air vent on the bushing side or the positioning pin side.
Intended use of Bushings for Fixtures:
The axial structure of the swing cylinder can ensure positioning accuracy while saving space through the coordination of positioning pins/shouldered bushings.
Application Industries of Bushings for Fixtures
| Lithium battery | Smart phone | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Semiconductor | Medical | Food | ||
![]() | ![]() | ![]() |
Related Products of Bushings for Fixtures
| Mounting position adjusting type Bushings for Fixtures Adhesive shouldered | Press-fit type convenient positioning Bushings for Fixtures Straight type | Press-fit type convenient positioning Bushings for Fixtures Shouldered | ||
![]() | ![]() | ![]() | ||
| Recommended model: C-JBHG6-8 | Recommended model: C-JBAM10-15 | Recommended model: C-JBHM6-8 |
Specification Table of Bushings for Fixtures
![]() | Part Number ( Type· d) | - | L | |
| C-JBAG6 | - | 8 |
■ Dimension Specification Table
| Part Number | L Selection | D | D Tolerance | Wall Thickness (N) | R | |||||||||||
Type Bushings for Fixtures | d | d Tolerance | g7 | |||||||||||||
| H7 | ||||||||||||||||
| Economic Straight Type (g7) C-JBAG | 4 | +0.012 0 | 5 | 6 | 8 | 8 | -0.005 -0.020 | 2 | 1 | |||||||
| 5 | 6 | 8 | 10 | 10 | 2.5 | |||||||||||
| 6 | 5 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 2 | |||||||
| 8 | +0.015 0 | 6 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 12 | -0.006 -0.024 | 2 | 2 | |||
| 10 | 8 | 10 | 12 | 15 | 16 | 20 | 25 | 15 | 2.5 | |||||||
| 12 | +0.018 0 | 10 | 12 | 15 | 16 | 20 | 25 | 30 | 18 | 3 | ||||||
Material
Surface Treatment
Hardness









Type·
d)
L