(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ball Bearings Rubber Sealed
Ball bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from dirt, dust, and water resistant. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 19 and 110
● Width Minimum / Maximum (mm.) : 5 and 27
● Precision (JIS) : Class 0
● Bearing Type : Closed (Rubber Sealed (DDU))
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Ball Bearings Inner Diameter d (mm) | Clearance of MISUMI quality products Ball Bearings (μm) | Clearance of economy series products Ball Bearings (μm) | |||
or More | or Less | Minimum | Max. | Minimum | Max. |
Only 10 | 2 | 13 | 4 | 18 | |
10 | 18 | 3 | 18 | 6 | 23 |
18 | 24 | 5 | 20 | 8 | 25 |
24 | 30 | 5 | 20 | 8 | 25 |
Part Number | d | D | B | r (min.) | ![]() Basic Rated Load | Allowable Rotational Speed rpm (Reference) | Mounting Dimensions | Weight (g) (Reference) | ||||
Ds | dh (max.) | R (max.) | ||||||||||
Cr (Dynamic) N | Cor (Static) N | (min.) | (max.) | |||||||||
C-E6800DDU | 10 | 19 | 5 | 0.3 | 1716 | 840 | 8000 | 12 | 12 | 17 | 0.3 | 6 |
C-E6900DDU | 22 | 6 | 2695 | 1273 | 12.5 | 20 | 10 | |||||
C-E6000DDU | 26 | 8 | 4550 | 1970 | 24 | 18 | ||||||
C-E6200DDU | 30 | 9 | 0.6 | 5100 | 2390 | 14 | 16 | 26 | 0.6 | 32 | ||
C-E6300DDU | 35 | 11 | 8100 | 3450 | 16.5 | 31 | 52 | |||||
C-E6801DDU | 12 | 21 | 5 | 0.3 | 1915 | 1041 | 14 | 19 | 0.3 | 7 | ||
C-E6901DDU | 24 | 6 | 2886 | 1466 | 14.5 | 22 | 10 | |||||
C-E6001DDU | 28 | 8 | 5100 | 2370 | 15.5 | 26 | 22 | |||||
C-E6201DDU | 32 | 10 | 0.6 | 6800 | 3050 | 16 | 17 | 28 | 0.6 | 37 | ||
C-E6301DDU | 37 | 12 | 1 | 9700 | 4200 | 17 | 18 | 32 | 1 | 60 | ||
C-E6802DDU | 15 | 24 | 5 | 0.3 | 2073 | 1253 | 17 | 22 | 0.3 | 9 | ||
C-E6902DDU | 28 | 7 | 4321 | 2259 | 26 | 15 | ||||||
C-E6002DDU | 32 | 9 | 5600 | 2830 | 19 | 30 | 31 | |||||
C-E6202DDU | 35 | 11 | 0.6 | 7650 | 3750 | 19 | 20.5 | 31 | 0.6 | 45 | ||
C-E6302DDU | 42 | 13 | 1 | 11400 | 5450 | 20 | 22.5 | 37 | 1 | 83 | ||
C-E6803DDU | 17 | 26 | 5 | 0.3 | 2233 | 1456 | 19 | 19 | 24 | 0.3 | 9 | |
C-E6903DDU | 30 | 7 | 4588 | 2565 | 19.5 | 28 | 10 | |||||
C-E6003DDU | 35 | 10 | 6000 | 3250 | 21.5 | 33 | 41 | |||||
C-E6203DDU | 40 | 12 | 0.6 | 9550 | 4800 | 21 | 23.5 | 36 | 0.6 | 67 | ||
C-E6303DDU | 47 | 14 | 1 | 13600 | 6650 | 22 | 25.5 | 42 | 1 | 113 | ||
C-E6804DDU | 20 | 32 | 7 | 0.3 | 4015 | 2462 | 22 | 30 | 0.3 | 18 | ||
C-E6904DDU | 37 | 9 | 6381 | 3682 | 24 | 35 | 40 | |||||
C-E6004DDU | 42 | 12 | 0.6 | 9400 | 5000 | 24 | 25.5 | 38 | 0.6 | 68 | ||
C-E6204DDU | 47 | 14 | 1 | 12800 | 6600 | 25 | 26.5 | 42 | 1 | 107 | ||
C-E6304DDU | 52 | 15 | 1.1 | 15900 | 7900 | 26.5 | 28 | 45.5 | 145 | |||
C-E6805DDU | 25 | 37 | 7 | 0.3 | 4303 | 2932 | 27 | 27 | 35 | 0.3 | 24 | |
C-E6905DDU | 42 | 9 | 7001 | 4540 | 28.5 | 40 | 47 | |||||
C-E6005DDU | 47 | 12 | 0.6 | 10100 | 5850 | 29 | 30 | 43 | 0.6 | 79 | ||
C-E6205DDU | 52 | 15 | 1 | 14000 | 7850 | 30 | 32 | 47 | 1 | 129 | ||
C-E6305DDU | 62 | 17 | 1.1 | 20600 | 11200 | 31.5 | 36 | 55.5 | 235 | |||
C-E6806DDU | 30 | 42 | 7 | 0.3 | 4538 | 3402 | 32 | 32 | 40 | 0.3 | 27 | |
C-E6906DDU | 47 | 9 | 7242 | 5003 | 34 | 45 | 53 | |||||
C-E6006DDU | 55 | 13 | 1 | 13200 | 8300 | 35 | 36.5 | 50 | 1 | 116 | ||
C-E6206DDU | 62 | 16 | 19500 | 11300 | 38.5 | 57 | 199 | |||||
C-E6306DDU | 72 | 19 | 1.1 | 26700 | 15000 | 37 | 40 | 65 | 345 | |||
C-E6807DDU | 35 | 47 | 7 | 0.3 | 4729 | 3821 | 38 | 45 | 0.3 | 32 | ||
C-E6907DDU | 55 | 10 | 0.6 | 10900 | 7818 | 39 | 39 | 51 | 0.6 | 88 | ||
C-E6007DDU | 62 | 14 | 1 | 16000 | 10300 | 40 | 41.5 | 57 | 1 | 151 | ||
C-E6207DDU | 72 | 17 | 1.1 | 25700 | 15300 | 41.5 | 44.5 | 65.5 | 284 | |||
C-E6307DDU | 80 | 21 | 1.5 | 33500 | 19200 | 43 | 47 | 72 | 1.5 | 464 | ||
C-E6808DDU | 40 | 52 | 7 | 0.3 | 4923 | 4178 | 42 | 43 | 50 | 0.3 | 35 | |
C-E6908DDU | 62 | 12 | 0.6 | 13678 | 9968 | 44 | 46 | 58 | 0.6 | 132 | ||
C-E6008DDU | 68 | 15 | 1 | 16800 | 11500 | 45 | 47.5 | 63 | 1 | 190 | ||
C-E6208DDU | 80 | 18 | 1.1 | 29100 | 17900 | 46.5 | 50.5 | 73.5 | 366 | |||
C-E6308DDU | 90 | 23 | 1.5 | 40500 | 24000 | 49 | 53 | 81 | 1.5 | 636 | ||
C-E6809DDU | 45 | 58 | 7 | 0.3 | 6187 | 5381 | 47 | 47.5 | 56 | 0.3 | 42 | |
C-E6909DDU | 68 | 12 | 0.6 | 14100 | 10830 | 49 | 50 | 64 | 0.6 | 148 | ||
C-E6009DDU | 75 | 16 | 1 | 20900 | 15200 | 50 | 53.5 | 70 | 1 | 241 | ||
C-E6209DDU | 85 | 19 | 1.1 | 31500 | 20400 | 51.5 | 55.5 | 78.5 | 420 | |||
C-E6309DDU | 100 | 25 | 1.5 | 53000 | 32000 | 54 | 58 | 91 | 1.5 | 829 | ||
C-E6810DDU | 50 | 65 | 7 | 0.3 | 6610 | 6090 | 52 | 52.5 | 63 | 0.3 | 65 | |
C-E6910DDU | 72 | 12 | 0.6 | 14540 | 11710 | 54 | 55 | 68 | 0.6 | 145 | ||
C-E6010DDU | 80 | 16 | 1 | 21800 | 16600 | 55 | 58.5 | 75 | 1 | 261 | ||
C-E6210DDU | 90 | 20 | 35000 | 23200 | 56.5 | 60 | 83.5 | 459 | ||||
C-E6310DDU | 110 | 27 | 2 | 62000 | 38500 | 61 | 64 | 99 | 2 | 1060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Basic Load Rating Cor (Static) (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33.35 ฿ 28.35 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 26 | 8 | 4550 | 1970 | 18 | |
฿ 36.38 ฿ 30.92 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 28 | 8 | 5100 | 2370 | 22 | |
฿ 41.68 ฿ 35.43 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 32 | 9 | 5600 | 2830 | 31 | |
฿ 46.98 ฿ 39.93 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 35 | 10 | 6000 | 3250 | 41 | |
฿ 53.80 ฿ 45.73 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 42 | 12 | 9400 | 5000 | 68 | |
฿ 62.13 ฿ 52.81 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 25 | 47 | 12 | 10100 | 5850 | 79 | |
฿ 95.48 ฿ 81.16 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 55 | 13 | 13200 | 8300 | 116 | |
฿ 117.43 ฿ 99.82 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 35 | 62 | 14 | 16000 | 10300 | 151 | |
฿ 162.90 ฿ 138.47 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 40 | 68 | 15 | 16800 | 11500 | 190 | |
฿ 203.80 ฿ 173.23 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 45 | 75 | 16 | 20900 | 15200 | 241 | |
฿ 221.98 ฿ 188.68 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 80 | 16 | 21800 | 16600 | 261 | |
฿ 39.40 ฿ 33.49 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 9 | 5100 | 2390 | 32 | |
฿ 41.68 ฿ 35.43 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 32 | 10 | 6800 | 3050 | 37 | |
฿ 46.23 ฿ 39.30 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 35 | 11 | 7650 | 3750 | 45 | |
฿ 53.05 ฿ 45.09 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 40 | 12 | 9550 | 4800 | 67 | |
฿ 85.63 ฿ 72.79 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 47 | 14 | 12800 | 6600 | 107 | |
฿ 97.75 ฿ 83.09 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 25 | 52 | 15 | 14000 | 7850 | 129 | |
฿ 121.98 ฿ 103.68 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 62 | 16 | 19500 | 11300 | 199 | |
฿ 178.05 ฿ 151.34 | ECONOMY BEARINGS | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 72 | 17 | 25700 | 15300 | 284 | |
฿ 206.08 ฿ 175.17 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 40 | 80 | 18 | 29100 | 17900 | 366 | |
฿ 317.43 ฿ 269.82 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 45 | 85 | 19 | 31500 | 20400 | 420 | |
฿ 342.43 ฿ 291.07 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 90 | 20 | 35000 | 23200 | 459 | |
฿ 73.50 ฿ 62.48 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 10 | 35 | 11 | 8100 | 3450 | 52 | |
฿ 59.85 ฿ 50.87 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 37 | 12 | 9700 | 4200 | 60 | |
฿ 76.53 ฿ 65.05 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 42 | 13 | 11400 | 5450 | 83 | |
฿ 95.48 ฿ 81.16 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 47 | 14 | 13600 | 6650 | 113 | |
฿ 121.23 ฿ 103.05 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 52 | 15 | 15900 | 7900 | 145 | |
฿ 220.48 ฿ 187.41 | ECONOMY BEARINGS | 1 Piece(s) | Available | 6 Day(s) | - | 30 | 72 | 19 | 26700 | 15000 | 345 | |
฿ 231.83 ฿ 197.06 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 35 | 80 | 21 | 33500 | 19200 | 464 | |
฿ 414.40 ฿ 352.24 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 40 | 90 | 23 | 40500 | 24000 | 636 | |
฿ 559.10 ฿ 475.24 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 45 | 100 | 25 | 53000 | 32000 | 829 | |
฿ 726.53 ฿ 617.55 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 110 | 27 | 62000 | 38500 | 1060 | |
฿ 35.63 ฿ 30.29 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 19 | 5 | 1716 | 840 | 6 | |
฿ 40.93 ฿ 34.79 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 21 | 5 | 1915 | 1041 | 7 | |
฿ 48.50 ฿ 41.23 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 24 | 5 | 2073 | 1253 | 9 | |
฿ 54.55 ฿ 46.37 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 26 | 5 | 2233 | 1456 | 9 | |
฿ 60.63 ฿ 51.54 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 32 | 7 | 4015 | 2462 | 18 | |
฿ 70.48 ฿ 59.91 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 25 | 37 | 7 | 4303 | 2932 | 24 | |
฿ 91.68 ฿ 77.93 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 42 | 7 | 4538 | 3402 | 27 | |
฿ 121.98 ฿ 103.68 | ECONOMY BEARINGS | 1 Piece(s) | Available | 6 Day(s) | - | 35 | 47 | 7 | 4729 | 3821 | 32 | |
฿ 159.85 ฿ 135.87 | ECONOMY BEARINGS | 1 Piece(s) | Available | 6 Day(s) | - | 40 | 52 | 7 | 4923 | 4178 | 35 | |
฿ 226.53 ฿ 192.55 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 45 | 58 | 7 | 6187 | 5381 | 42 | |
฿ 240.93 ฿ 204.79 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 65 | 7 | 6610 | 6090 | 65 | |
฿ 36.38 ฿ 30.92 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 10 | 22 | 6 | 2695 | 1273 | 10 | |
฿ 41.68 ฿ 35.43 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 12 | 24 | 6 | 2886 | 1466 | 10 | |
฿ 46.23 ฿ 39.30 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 15 | 28 | 7 | 4321 | 2259 | 15 | |
฿ 57.60 ฿ 48.96 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 17 | 30 | 7 | 4588 | 2565 | 10 | |
฿ 62.13 ฿ 52.81 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 37 | 9 | 6381 | 3682 | 40 | |
฿ 75.00 ฿ 63.75 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 25 | 42 | 9 | 7001 | 4540 | 47 | |
฿ 93.95 ฿ 79.86 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 47 | 9 | 7242 | 5003 | 53 | |
฿ 143.20 ฿ 121.72 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | 10 | 35 | 55 | 10 | 10900 | 7818 | 88 | |
฿ 180.33 ฿ 153.28 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 40 | 62 | 12 | 13678 | 9968 | 132 | |
฿ 240.93 ฿ 204.79 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 45 | 68 | 12 | 14100 | 10830 | 148 | |
฿ 262.90 ฿ 223.47 | ECONOMY BEARINGS | 1 Piece(s) | Available | Same day | - | 50 | 72 | 12 | 14540 | 11710 | 145 |
Loading...
Raceway Ring Shape | Ball | Inner/Outer Ring Material | SUJ2 Equiv. | Bearing Type | Rubber Sealed |
---|---|---|---|---|---|
Outer Ring Type | Flat | Precision (JIS) | Class 0 | Allowable Rotational Speed(rpm) | 8000 |
Specifications, Environment | Standard / Water Resistance / Dust Resistant | Load Direction | Radial | Number of Raceway Ring Rows | Single Row |
Size Standards | Metric System | Rolling Element Material | SUJ2 |
How can we improve?
How can we improve?