Small Ball Bearings Rubber Sealed

Caution
- The requirements of vibration class Z1 of the industry are met at ultra-low price
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Small Ball Bearings Rubber Sealed
Small ball bearings with rubber seals are commonly used in applications where there is a need to protect the bearings from water, dirt, dust, and other contaminants. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter (mm.) : 3, 4, 5, 6, 7, 8 and 9
● Outer Diameter Minimum / Maximum (mm.) : 8 and 28
● Width (mm.) : 4, 5, 6, 7, 8 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Rubber Sealed (DDU))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Economy Small Rubber Sealed Ball Bearing
- Basic Load Rating (Cr, Dynamic): Varies depending on size.
- Material: Made from SUJ2 equivalent steel, offering high surface hardness and wear resistance.
- Load Capacity: Dynamic load ratings within specified range.
- Sealing: Comes with rubber seals (DDU) that provide enhanced protection and longevity by keeping contaminants out.
- Capable of operating at high speeds depending on bearing size and load.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product of Ball Bearings Overview
・ It is made of industry standard Ball Bearings steel with high surface hardness and wear resistance.
・ The vibration class of the product is above Z1
Product of Ball Bearings Feature
・ In addition to the open type Ball Bearings, there are bearings with steel dust cover, bearings with contact rubber seal packing and bearings with non-contact rubber seal packing, or Ball Bearings with stop ring on the outer diameter of outer ring.
・ Ball bearings with dust cover or seal packing are sealed with proper amount of high-quality grease. Deep groove ball bearings generally adopt steel plate stamped cage, which has low friction torque and accuracy grade of 0.
Dimensional Ball Bearings Drawing

Example of Ball Bearings Use



Precautions Ball Bearings
Please use the following special mounting tool for installation and removal
Specification Ball Bearings Table
Key points of economy series parts confirmation ①| Inner Diameter d (mm) | Clearance of MISUMI quality products Ball Bearings (μm) | Clearance of economy series products Ball Bearings (μm) | |||
| or More | or Less | Minimum | Max. | Minimum | Max. |
| Less than 10 | 5 | 10 | 7 | 15 | |
| Part Number | d | D | B | r (min.) | Key points of Ball Bearings economy series parts confirmation ②Basic Rated Load | Allowable Rotational Speed rpm (Reference) | Mounting Dimensions | Weight (g) (Reference) | |||
| Ds (min.) | dh (max.) | R (max.) | |||||||||
| Cr (Dynamic) N | Cor (Static) N | ||||||||||
| C-E693DDU | 3 | 8 | 4 | 0.15 | 558 | 180 | 60000 | 4.2 | 6.8 | 0.15 | 1 |
| C-E623DDU | 10 | 631 | 219 | 50000 | 8.8 | 2 | |||||
| C-E684DDU | 4 | 9 | 0.2 | 641 | 227 | 53000 | 4.6 | 8.4 | |||
| C-E694DDU | 11 | 957 | 350 | 48000 | 5.2 | 9.8 | |||||
| C-E604DDU | 12 | 5.6 | 10.4 | 0.2 | 3 | ||||||
| C-E624DDU | 13 | 5 | 1301 | 488 | 40000 | 11.4 | 4 | ||||
| C-E634DDU | 16 | 1340 | 523 | 36000 | 8 | 13 | 6 | ||||
| C-E685DDU | 5 | 11 | 716 | 282 | 45000 | 5.8 | 10.2 | 0.1 | 2 | ||
| C-E695DDU | 13 | 4 | 1077 | 432 | 43000 | 6.6 | 11.4 | 0.2 | 3 | ||
| C-E605DDU | 14 | 5 | 1329 | 507 | 40000 | 12.4 | 5 | ||||
| C-E625DDU | 16 | 0.3 | 1729 | 675 | 36000 | 7 | 14 | 0.3 | 6 | ||
| C-E635DDU | 19 | 6 | 0.2 | 2336 | 896 | 32000 | 7.4 | 16.6 | 8 | ||
| C-E686DDU | 6 | 13 | 5 | 1082 | 442 | 40000 | 6.8 | 11.2 | 0.2 | 4 | |
| C-E696DDU | 15 | 1340 | 523 | 7.6 | 13.4 | 0.3 | 7 | ||||
| C-E606DDU | 17 | 6 | 2263 | 846 | 38000 | 8 | 15 | ||||
| C-E626DDU | 19 | 0.3 | 2336 | 896 | 32000 | 17 | 8 | ||||
| C-E636DDU | 22 | 7 | 3333 | 1423 | 30000 | 10.5 | 20 | 5 | |||
| C-E687DDU | 7 | 14 | 5 | 0.2 | 1173 | 513 | 40000 | 7.8 | 13.2 | 0.2 | 4 |
| C-E697DDU | 17 | 1605 | 719 | 36000 | 9 | 15 | 0.3 | 6 | |||
| C-E607DDU | 19 | 6 | 2336 | 896 | 17 | 8 | |||||
| C-E627DDU | 22 | 7 | 0.3 | 3287 | 1379 | 30000 | 9.4 | 19.6 | 14 | ||
| C-E688DDU | 8 | 16 | 5 | 0.2 | 1252 | 592 | 36000 | 14.6 | 0.2 | 4 | |
| C-E698DDU | 19 | 6 | 2237 | 917 | 10 | 17 | 0.3 | 8 | |||
| C-E608DDU | 22 | 7 | 0.3 | 3293 | 1379 | 34000 | 20 | 14 | |||
| C-E628DDU | 24 | 8 | 3333 | 1423 | 28000 | 22 | 18 | ||||
| C-E638DDU | 28 | 9 | 4563 | 1983 | 12 | 23 | 31 | ||||
| C-E689DDU | 9 | 17 | 5 | 1327 | 668 | 36000 | 10.4 | 15.6 | 0.2 | 5 | |
| C-E699DDU | 20 | 6 | 1720 | 840 | 34000 | 11 | 18 | 0.3 | 8 | ||
| C-E609DDU | 24 | 7 | 3356 | 1444 | 32000 | 22 | 16 | ||||
| C-E629DDU | 26 | 8 | 4575 | 1983 | 28000 | 11.4 | 23.6 | 22 | |||
kgf=N×0.101972
