Ball Bearings Flanged

Brand :
MISUMI

Caution

  • The requirements of vibration class Z1 of the industry are met at ultra-low price

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Ball Bearings Flanged
ฺBall bearings with flanged are commonly used in applications such as dental handpieces and miniature pumps. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 25
● Outer Diameter Minimum / Maximum (mm.) : 15 and 42
● Width Minimum / Maximum (mm.) : 4 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc



Economy Flanged Ball Bearing

SUJ2 steelHigh Load CapacityRotation Speed

- Size Range: Available in various inner diameters, outer diameters, and widths.

- Size Range: Slightly larger than miniature bearings with inner diameters within specified range.

- High Load Capacity: Handles slightly heavier loads compared to smaller flanged bearings.

- Bearing Type: Deep groove ball bearing with a flange for added support.

- Versatility: Suitable for a wider range of applications requiring flange support.

Economy Flanged Ball Bearing
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support


Product of Ball Bearings Overview

・ Light load, medium · low speed, special for medium precision rotation, realizing ultra-low price.
・ It is made of industry standard Ball Bearings steel with high surface hardness and wear resistance.
・ The vibration class of the product of Ball Bearings is above Z1

Product of Ball Bearings Feature

・ The interface radius of the channel located on the inner and outer ring is slightly larger than the radius of the sphere, in arc shape. Mainly can bear radial load.
・ In addition to the open type Ball Bearings, there are bearings with steel dust cover, Ball Bearings with contact rubber seal packing and bearings with non-contact rubber seal packing, or bearings with stop ring on the outer diameter of outer ring.
・ Ball bearings with dust cover or seal packing are sealed with proper amount of high-quality grease. Deep groove ball bearings generally adopt steel plate stamped cage, which has low friction torque and accuracy grade of 0.

Dimensional Ball Bearings Drawing

Product Dimensional Drawing
(Economic type) Small diameter deep groove ball bearing with flange Double shielded

Example of Ball Bearings Use

Ball Bearings Motor
1 Motor
Ball Bearings Gear unit
2 Gear unit
Ball Bearings Machine tool
3 Machine tool

Precautions Ball Bearings

When the precision of the shaft and Ball Bearings housing is poor, the bearing will be affected, and its due performance will not be exerted. For example, the poor precision of the mounting part with the bearing will cause relative inclination of the inner and outer rings. At this time, besides the Ball Bearings load, the edge load will be increased additionally, which will shorten the fatigue life of the bearing, and even more seriously, it will lead to damage such as cage breakage and sticking.

Please use the following special mounting tool for installation and removal
Ball Bearings heater
Bearing heater
Proper installation of the Ball Bearings heater can guarantee a long life of the bearing.
Rolling bearings are reliable mechanical components with long service life if they are installed and maintained correctly.
After the induction heater is used for heating, the Ball Bearings expands outward in the cylindrical direction, which can avoid the damage during installation. Induction heater is one of the most scientific heating methods, which does not need preheating, and can be heated to 110℃ in a few seconds or minutes depending on the weight of bearings, without damaging the prior lubrication
Ball Bearings puller
Bearing puller
When the installation state of the Ball Bearings is in the following situations, the special puller can be used for disassembly.
(a) Shaft shape: cylindrical shaft, Inner diameter shape of bearing inner ring: cylindrical hole.
(b) Shaft shape: cylindrical shaft, inner diameter shape of bearing inner ring with tight bushing: tapered hole.
(c) Shaft shape: tapered shaft, Inner diameter shape of Ball Bearings inner ring: tapered hole. In either state, the lock nut of the shaft (or the lock nut of the tight bushing) must be released during disassembly, and the lock nut must be placed in a loose state.


 

 
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat