Ball Bearings

Caution
- The requirements of vibration class Z1 of the industry are met at ultra-low price
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Ball Bearings
Ball bearings are used in a variety of industrial machinery, including pumps, motors, and machine tools. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 15 and 110
● Width Minimum / Maximum (mm.) : 4 and 27
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Economy Precision Ball Bearing
- Size Range: Wider range of sizes compared to miniature bearings (10-50mm bore).
- Accuracy: Higher precision (Class 0) compared to standard bearings.
- High Load Capacity: Handles heavier loads compared to miniature bearings.
- Rotation Speed: Suitable for various speed applications.
- Low Friction: Efficient operation with minimal energy loss.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
・ It is made of industry standard bearing steel with high surface hardness and wear resistance.
・ The vibration class of the product is above Z1

Key points of ecconomy series products confirmation ①| Inner Diameter d (mm) | Clearance of MISUMI quality products (μm) | Clearance of Economy series products (μm) | |||
| or More | or Less | Min | Max | Min | Max |
| Only 10 | 2 | 13 | 4 | 18 | |
| 10 | 18 | 3 | 18 | 6 | 23 |
| 18 | 24 | 5 | 20 | 8 | 25 |
| 24 | 30 | 5 | 20 | 8 | 25 |
| 30 | 40 | 6 | 20 | 9 | 25 |
| 40 | 50 | 6 | 23 | 9 | 28 |
| Part Number | Inner Diameter d | Outer Diameter D | Width B | r (min.) | Key points of economy series products confirmationBasic Rated Load | Allowable Rotational Speed rpm (Reference) | Mounting Dimensions | Weight (g) (Reference) | |||||
Type | No. | Cr(Dynamic)N | Cor(Static)N | Ds | dh | R | |||||||
| (min.) | (max.) | (max.) | (max.) | ||||||||||
| C-E | 6700ZZ | 10 | 15 | 4 | 0.2 | 600 | 300 | 15000 | 10.4 | 11.21 | 14.2 | 0.2 | 2 |
| 6800ZZ | 19 | 5 | 0.3 | 1280 | 650 | 24000 | 12 | 12.5 | 17 | 0.3 | 5 | ||
| 6900ZZ | 22 | 6 | 1890 | 890 | 22000 | 13 | 20 | 9 | |||||
| 6000ZZ | 26 | 8 | 3190 | 1370 | 21000 | 13.5 | 24 | 19 | |||||
| 6200ZZ | 30 | 9 | 0.6 | 3570 | 1670 | 17000 | 14 | 16 | 26 | 0.6 | 32 | ||
| 6300ZZ | 35 | 11 | 5740 | 2450 | 15000 | 16.5 | 31 | 52 | |||||
| 6701ZZ | 12 | 18 | 4 | 0.2 | 640 | 370 | 13000 | 12.4 | 13.86 | 16.7 | 0.2 | 3 | |
| 6801ZZ | 21 | 5 | 0.3 | 1340 | 730 | 22000 | 14 | 14.5 | 19 | 0.3 | 6 | ||
| 6901ZZ | 24 | 6 | 2020 | 1020 | 21000 | 15 | 22 | 11 | |||||
| 6001ZZ | 28 | 8 | 3570 | 1670 | 20000 | 16 | 26 | 21 | |||||
| 6201ZZ | 32 | 10 | 0.6 | 4270 | 1930 | 15000 | 16 | 17 | 28 | 0.6 | 37 | ||
| 6301ZZ | 37 | 12 | 1 | 6790 | 2940 | 14000 | 17 | 18 | 32 | 1 | 60 | ||
| 6702ZZ | 15 | 21 | 4 | 0.2 | 660 | 410 | 11000 | 15.4 | 16.86 | 19.7 | 0.2 | 4 | |
| 6802ZZ | 24 | 5 | 0.3 | 1460 | 880 | 20000 | 17 | 17.5 | 22 | 0.3 | 7 | ||
| 6902ZZ | 28 | 7 | 2560 | 1400 | 18000 | 26 | 16 | ||||||
| 6002ZZ | 32 | 9 | 3920 | 1980 | 17000 | 19 | 30 | 30 | |||||
| 6202ZZ | 35 | 11 | 0.6 | 5430 | 2520 | 14000 | 19 | 20 | 31 | 0.6 | 45 | ||
| 6302ZZ | 42 | 13 | 1 | 7980 | 3820 | 12000 | 20 | 22.5 | 37 | 1 | 83 | ||
| 6703ZZ | 17 | 23 | 4 | 0.2 | 700 | 460 | 9500 | 17.4 | 18.86 | 21.1 | 0.2 | 4 | |
| 6803ZZ | 26 | 5 | 0.3 | 1560 | 1020 | 18000 | 19 | 19.5 | 24 | 0.3 | 8 | ||
| 6903ZZ | 30 | 7 | 3260 | 1810 | 17000 | 20 | 28 | 18 | |||||
| 6003ZZ | 35 | 10 | 4760 | 2350 | 15000 | 21 | 33 | 39 | |||||
| 6203ZZ | 40 | 12 | 0.6 | 6720 | 3220 | 12000 | 21 | 23 | 36 | 0.6 | 66 | ||
| 6303ZZ | 47 | 14 | 1 | 9450 | 4590 | 11000 | 22 | 25.5 | 42 | 1 | 113 | ||
| 6704ZZ | 20 | 27 | 4 | 0.2 | 730 | 510 | 8500 | 20.4 | 22.36 | 25.5 | 0.2 | 6 | |
| 6804ZZ | 32 | 7 | 0.3 | 2800 | 1730 | 15000 | 22 | 22.5 | 30 | 0.3 | 19 | ||
| 6904ZZ | 37 | 9 | 4480 | 2590 | 13000 | 24 | 35 | 36 | |||||
| 6004ZZ | 42 | 12 | 0.6 | 6580 | 3540 | 24 | 26 | 38 | 0.6 | 69 | |||
| 6204ZZ | 47 | 14 | 1 | 8960 | 4660 | 11000 | 25 | 28 | 42 | 1 | 106 | ||
| 6304ZZ | 52 | 15 | 1.1 | 11130 | 5530 | 10000 | 26.5 | 45.5 | 145 | ||||
| 6805ZZ | 25 | 37 | 7 | 0.3 | 3010 | 2070 | 13000 | 27 | 35 | 0.3 | 22 | ||
| 6905ZZ | 42 | 9 | 4940 | 3190 | 11000 | 29 | 40 | 42 | |||||
| 6005ZZ | 47 | 12 | 0.6 | 7070 | 4100 | 29 | 30.5 | 43 | 0.6 | 80 | |||
| 6205ZZ | 52 | 15 | 1 | 9800 | 5500 | 9000 | 30 | 32 | 47 | 1 | 128 | ||
| 6305ZZ | 62 | 17 | 1.1 | 14840 | 7630 | 8000 | 31.5 | 36 | 55.5 | 235 | |||
| 6806ZZ | 30 | 42 | 7 | 0.3 | 3290 | 2560 | 11000 | 32 | 33 | 40 | 0.3 | 27 | |
| 6906ZZ | 47 | 9 | 5080 | 3500 | 10000 | 34 | 45 | 53 | |||||
| 6006ZZ | 55 | 13 | 1 | 9240 | 5810 | 9000 | 35 | 37 | 50 | 1 | 116 | ||
| 6206ZZ | 62 | 16 | 13650 | 7910 | 8000 | 39 | 57 | 199 | |||||
| 6306ZZ | 72 | 19 | 1.1 | 18690 | 10500 | 7000 | 36.5 | 42.5 | 65.5 | 345 | |||
| 6807ZZ | 35 | 47 | 7 | 0.3 | 3430 | 2840 | 10000 | 37 | 38 | 45 | 0.3 | 32 | |
| 6907ZZ | 55 | 10 | 0.6 | 6690 | 4800 | 8000 | 39 | 40 | 51 | 0.6 | 88 | ||
| 6007ZZ | 62 | 14 | 1 | 11200 | 7210 | 40 | 42 | 57 | 1 | 151 | |||
| 6207ZZ | 72 | 17 | 1.1 | 17990 | 10710 | 7000 | 41.5 | 45 | 65.5 | 284 | |||
| 6307ZZ | 80 | 21 | 1.5 | 23450 | 13440 | 6000 | 43 | 47 | 72 | 1.5 | 464 | ||
| 6808ZZ | 40 | 52 | 7 | 0.3 | 3570 | 3080 | 8000 | 42 | 43 | 50 | 0.3 | 33 | |
| 6908ZZ | 62 | 12 | 0.6 | 8540 | 6230 | 44 | 45 | 58 | 0.6 | 132 | |||
| 6008ZZ | 68 | 15 | 1 | 11760 | 8050 | 7000 | 45 | 47 | 63 | 1 | 190 | ||
| 6208ZZ | 80 | 18 | 1.1 | 20370 | 12460 | 6000 | 46.5 | 51 | 73.5 | 366 | |||
| 6308ZZ | 90 | 23 | 1.5 | 28350 | 16800 | 5000 | 48 | 53 | 82 | 1.5 | 636 | ||
| 6809ZZ | 45 | 58 | 7 | 0.3 | 4330 | 3770 | 8000 | 47 | 47.5 | 56 | 0.3 | 42 | |
| 6909ZZ | 68 | 12 | 0.6 | 9870 | 7560 | 7000 | 49 | 50 | 64 | 0.6 | 148 | ||
| 6009ZZ | 75 | 16 | 1 | 14630 | 10640 | 6000 | 50 | 53.5 | 70 | 1 | 241 | ||
| 6209ZZ | 85 | 19 | 1.1 | 22050 | 14280 | 5000 | 51.5 | 55.5 | 78.5 | 420 | |||
| 6309ZZ | 100 | 25 | 1.5 | 37100 | 22400 | 53 | 61.5 | 92 | 1.5 | 829 | |||
| 6810ZZ | 50 | 65 | 7 | 0.3 | 4620 | 4260 | 7000 | 52 | 52.5 | 63 | 0.3 | 65 | |
| 6910ZZ | 72 | 12 | 0.6 | 10150 | 8190 | 6000 | 54 | 55 | 68 | 0.6 | 145 | ||
| 6010ZZ | 80 | 16 | 1 | 15260 | 11620 | 55 | 57.5 | 75 | 1 | 261 | |||
| 6210ZZ | 90 | 20 | 24500 | 16240 | 5000 | 56.5 | 60 | 83.5 | 459 | ||||
| 6310ZZ | 110 | 27 | 2 | 43400 | 26600 | 4000 | 59 | 68 | 101 | 2 | 1060 | ||
・There are open-type bearings, as well as ones with steel dust covers, rubber seals (contact and non-contact), or retaining rings.
・Sealed or covered ball bearings come pre-lubricated. Deep groove ball bearings use stamped steel cages, have low friction, and are precision grade 0.
■Features of MISUMI Economy series Bearings
①Why are all MISUMI Economy series bearings tested for noise and vibration? And why do we insist on achieving "Z1" level?
Through the test of bearing noise and vibration, we can find out whether the bearing is defective. Bearing vibration is divided into four levels: Z0, Z1, Z2, Z3 and Z4 (Higher level, Lower noise and vibration)
②Why do we insist on using "standard wall thickness" for MISUMI Economy series bearings?
③Why do we insist on using "bearing steel" and "stainless steel" materials with excellent performance for MISUMI Economy series bearings?
※Generic products on the market are similar products randomly purchased by our company from online or offline markets.
※The test data are obtained through testing by our company, which are for reference only.
Please use the following special mounting tool for installation and removal



Key points of economy series products confirmation
Type
No.
