Oil Free Bushings Copper Alloy Flanged I.D.F7/O.D.h7

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here
Product Description
- Oil Free Bushings Copper Alloy Flanged I.D.F7/O.D.h7, C-MUTNZ / C-MUTSZ / C-MUTZ series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Inner diameter precision class 7 ensures more accurate locating precision.
- Smooth surface makes linear motion smoother.
- Recommended mating shaft for I.D. of Copper oil-free bushing are d8: General use (High Load), e7: General use (Light Load), f8: High precision use, g6: High precision use (Intermittent operation).
- The Copper oil-free bushing C-MUTNZ / C-MUTSZ / C-MUTZ series is made of High tensile brass alloy with solid lubricant embedded.
Economy Oil Free Bushings Flanged
- Designed to handle heavier loads than traditional rolling bearings, making it perfect for high-stress applications
- Functions efficiently in extreme temperatures, across a wide range, ensuring reliability in diverse environments
- Thinner than rolling bearings, providing a compact solution that saves valuable space in your machinery design
- Constructed from high-strength brass alloy and inlaid with solid lubricant, it offers excellent wear resistance, especially in applications with reciprocating motion
- Inner diameter precision class 7 ensures accurate positioning, enhancing performance and reliability in your assemblies

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Oil Free Bushings Product Overview
2. It can bear heavier load than a rolling bearing.
3. It can also be used under severe temperature conditions of "high temperature" and "low temperature".
4. Compared with rolling bearings, the bushing is thinner and saves space.
5. It can be used for linear motion and rotary motion.

Oil Free Bushings Product Feature
2. It is most suitable for use under conditions of heavy load and low speed operation.
3. Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
■ Oil Free Bushings Inner diameter precision class 7 ensures more accurate locating
・Even if it is MISUMI economy series, the inspection standard is the same as that of MISUMI standard products, which implements quality inspection before leaving the factory to provide users with products that meet the specifications of the catalog

■ Oil Free Bushings Smooth surface makes linear motion smoother
・MISUMI economy series uses slow feed cutting, has smooth surface, reduces the friction force generated in linear motion, and improves the service life

■ Oil Free Bushings Specification comparison (taking the straight type as an example)
・R chamfer, which is more convenient for installation
・The standard load and operating speed of the catalog are ensured, so it can be used with peace of mind

* Products circulating on the market are similar products randomly purchased by our company from online or offline markets
Oil Free Bushings Dimensional Drawing


Oil Free Bushings Usage Method

Oil Free Bushings Specifications Overview


Oil Free Bushings Example of Use
