Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
- Oil Free Bushings Copper Alloy Shouldered I.D.E7/O.D.r6, C-MUFZ / C-MUFZU series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Inner diameter precision class 7 ensures more accurate locating precision.
- Smooth surface makes linear motion smoother.
- Composite products based on high-strength brass and inlaid with solid lubricant.
- It is most suitable for use under conditions of heavy load and low speed operation.
- Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
Economy Oil Free Bushings
- Requires minimal maintenance, reducing operational costs and downtime, and ensuring long-term reliability
- Constructed from high-strength brass alloy and inlaid with solid lubricant, it offers excellent wear resistance, especially in applications with reciprocating motion
- Inner diameter precision class 7 ensures accurate positioning, enhancing performance and reliability in your assemblies
- Features a smooth surface that minimizes friction, resulting in smoother motion and extended service life of components
- Available in a range of Inner Diameters, Outer Diameters, and Overall Lengths

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Oil Free Bushings Product Overview
2. It can bear heavier load than a rolling bearing.
3. It can also be used under severe temperature conditions of "high temperature" and "low temperature".
4. Compared with rolling bearings, the bushing is thinner and saves space.
5. It can be used for linear motion and rotary motion.

Oil Free Bushings Product Feature
2. It is most suitable for use under conditions of heavy load and low speed operation.
3. Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
■ Oil Free Bushings Inner diameter precision class 7 ensures more accurate locating
・Even if it is MISUMI economy series, the inspection standard is the same as that of MISUMI standard products, which implements quality inspection before leaving the factory to provide users with products that meet the specifications of the catalog

■ Oil Free Bushings Smooth surface makes linear motion smoother
・MISUMI economy series uses slow feed cutting, has smooth surface, reduces the friction force generated in linear motion, and improves the service life

■ Oil Free Bushings Specification comparison (taking the straight type as an example)
・R chamfer, which is more convenient for installation
・The standard load and operating speed of the catalog are ensured, so it can be used with peace of mind

* Products circulating on the market are similar products randomly purchased by our company from online or offline markets
Oil Free Bushings Dimensional Drawing
Oil Free Bushings Usage Method

Oil Free Bushings Specifications Overview


Oil Free Bushings Example of Use
