(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Oil Free Bushings Copper Alloy Straight I.D.F7/O.D.m6, C-MUBZ / C-MUBZU series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- Inner diameter precision class 7 ensures more accurate locating precision.
- Smooth surface makes linear motion smoother.
- Composite products based on high-strength brass and inlaid with solid lubricant.
- It is most suitable for use under conditions of heavy load and low speed operation.
- Excellent wear resistance can be exerted at parts with reciprocating motion, frequent starting and stopping, etc., where oil film is difficult to form.
Type | Straight | Metal Type | High-Tensile Brass Alloy | Environment | Standard / In Oil |
---|---|---|---|---|---|
Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable Surface Pressure P(N/mm2) | 20.3 | Maximum Allowable Velocity(m/s) | 0.35 |
Mounting Shaft Fits | d8 / e7 / g6 / f8 | Mounting Hole Fits | H7 | Lubrication | Unlubricated / Regular Lubrication |
Operating Temperature Range(°C) | -40::150 |
Please check the type/dimensions/specifications of the part C-MUBZ5-8 in the Oil Free Bushings Copper Alloy Straight I.D.F7/O.D.m6 series.
Part Number |
---|
C-MUBZ10-16 |
C-MUBZ10-19 |
C-MUBZ10-20 |
C-MUBZ5-8-LC7 |
C-MUBZ5-9 |
C-MUBZ50-30 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 78.04 | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 16 | |
฿ 96.10 | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 19 | |
฿ 79.55 | 1 Piece(s) | Available | Same day | 10 | 10 | 14 | 20 | |
฿ 75.32 | 500 Piece(s) | 31 Day(s) | 10 | 5 | 9 | 8 | ||
฿ 75.32 | 1 Piece(s) | Available | Same day | 10 | 5 | 9 | 9 | |
฿ 509.74 | 1 Piece(s) | Available | Same day | 10 | 50 | 62 | 30 |
How can we improve?
How can we improve?