(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side
● Mounting Distance (mm.) : 26.5, 31.5, 34, 37 and 39
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Utilization Method of Flat Hinges | Lengthwise Utilization | Lateral Utilization | |
A=2XB | A≠2XB | - | |
![]() | ![]() | ![]() | |
Allowable Load Calculation Formula | Allowable Load =W | Allowable Load =W(B/A)*2 | Allowable Load =W |
Type of Flat Hinges | ![]() | ![]() |
C-HHFLS | A6063-T5 Bushing: Polyacetal | Alumite Treatment |
Representative Dimensional Drawing | Type of Matching Profile | Suitable Profile | * Allowable Load | Surface Treatment | Mounting Pitch S mm | |
KG | N | |||||
![]() | Profile of the Same Size on Two Sides![]() | Link 20/20 Profile | 8 | 78 | Clear Anodized | 21 |
Black Anodized | ||||||
10 | 98 | Clear Anodized | ||||
Black Anodized | ||||||
20 | 196 | Clear Anodized | ||||
Black Anodized | ||||||
Link 30/30 Profile | 8 | 78 | Clear Anodized | 32 | ||
Black Anodized | ||||||
10 | 98 | Clear Anodized | ||||
Black Anodized | ||||||
20 | 196 | Clear Anodized | ||||
Black Anodized | ||||||
Link 40/40 Profile | 8 | 78 | Clear Anodized | 42 | ||
Black Anodized | ||||||
10 | 98 | Clear Anodized | ||||
Black Anodized | ||||||
20 | 196 | Clear Anodized | ||||
Black Anodized | ||||||
Link 45/45 Profile | 12 | 118 | Clear Anodized | 47 | ||
Black Anodized | ||||||
15 | 147 | Clear Anodized | ||||
Black Anodized | ||||||
30 | 294 | Clear Anodized | ||||
Black Anodized | ||||||
Profile with Different Sizes on Two Sides![]() | Link 20/30 Profile | 8 | 78 | Clear Anodized | 26.5 | |
10 | 98 | |||||
20 | 196 | |||||
Link 30/40 Profile | 8 | 78 | 31.5 | |||
10 | 98 | |||||
20 | 196 | |||||
Link 20/45 Profile | 8 | 78 | 34 | |||
10 | 98 | |||||
20 | 196 | |||||
Link 20/40 Profile | 12 | 118 | 37 | |||
15 | 147 | |||||
30 | 294 | |||||
Link 30/45 Profile | 12 | 118 | 39 | |||
15 | 147 | |||||
30 | 294 |
Part Number | * Allowable Load | Weight | L | W | K | P | J | S | N | T | E | R | |||
Type | No. | kg | N | Through Hole | Counterbored Hole | ||||||||||
C-HHFLS Clear Anodized | 6-5 | 8 | 78 | 29 | 47 | 44 | 8.5 | 30 | 8 | 26.5 | 5.5 | 11 | 3.5 | 6 | 5.5 |
6.5 | 13 | ||||||||||||||
8-5 | 8 | 78 | 46 | 63 | 55 | 13 | 37 | 10 | 31.5 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
845-5 | 8 | 78 | 46 | 63 | 55 | 13 | 37 | 7.5 | 34 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
8-6 | 12 | 118 | 49 | 63 | 62 | 13 | 37 | 10 | 37 | 6.5 | 13 | 3.5 | 6 | 5.5 | |
845-6 | 12 | 118 | 49 | 63 | 62 | 13 | 37 | 8 | 39 | 6.5 | 13 | 3.5 | 5.5 |
Dimensional Drawing
Part Number | * Allowable Load | Weight | L | W | K | P | J | S | N | T | E | R | |||
Type | No. | kg | N | Through Hole | Counterbored Hole | ||||||||||
C-HHFLS Clear Anodized | 6-5 | 8 | 78 | 29 | 47 | 44 | 8.5 | 30 | 8 | 26.5 | 5.5 | 11 | 3.5 | 6 | 5.5 |
6.5 | 13 | ||||||||||||||
8-5 | 8 | 78 | 46 | 63 | 55 | 13 | 37 | 10 | 31.5 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
845-5 | 8 | 78 | 46 | 63 | 55 | 13 | 37 | 7.5 | 34 | 5.5 | 11 | 3.5 | 6 | 5.5 | |
6.5 | 13 | ||||||||||||||
8-6 | 12 | 118 | 49 | 63 | 62 | 13 | 37 | 10 | 37 | 6.5 | 13 | 3.5 | 6 | 5.5 | |
845-6 | 12 | 118 | 49 | 63 | 62 | 13 | 37 | 8 | 39 | 6.5 | 13 | 3.5 | 5.5 |
Part Number |
---|
C-HHFLS6-5 |
C-HHFLS8-5 |
C-HHFLS8-6 |
C-HHFLS845-5 |
C-HHFLS845-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Allowable Load (N) | Mounting Pitch S (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 91.67 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 47 | 44 | 78 | 26.5 | |
฿ 97.73 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 63 | 55 | 78 | 31.5 | |
฿ 100.76 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | 118 | 37 | |
฿ 100.76 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 63 | 55 | 78 | 34 | |
฿ 100.76 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | 118 | 39 |
Loading...
Main Body Type | Standard | Operating Environment | Standard | Mounting Method | Screw Mounting |
---|---|---|---|---|---|
Additional Function | Not Provided | Mounting Screw Hole Type | Countersink |
How can we improve?
How can we improve?