(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Contact Probes, NP58 Series
・ Stroke: 2.0 mm
・ Minimum mounting pitch: 1.0 mm
・ 11 shapes of probe tip are available.
・ Sleeve diameter [mm]: 0.58±0.02 mm
・ The overall length at initial stage: 18.5 mm
・ The maximum allowable current is 3 A.
・ Electrical resistance is 60 mΩ.
・ Contact probes are precision electronic components used for conducting electrical tests on circuits, ensuring reliable connectivity and functionality.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
MISUMI Contact Probes C-NP45HD series matching probe holder product NR45/NR45T |
Part Number | - | Tip Shape | - | Lead Wire Color | - | Lead Wire Length |
C‐NP88 | - | C |
Part Number | Mounting Pitch (min) | Full stroke | Spring pressure | Maximum Allowable Current | Resistance | Reference number of replacements | |
Initial stage | 2/3 stroke | ||||||
C‐NP58 | 1.00mm | 2.0mm | 25gf | 50gf | 1.9A | 70mΩ | 50,000 times |
Part Number |
---|
C-NP58-A |
C-NP58-AK |
C-NP58-B |
C-NP58-C |
C-NP58-D |
C-NP58-E |
C-NP58-G |
C-NP58-H |
C-NP58-J |
C-NP58-N |
C-NP58-RH |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Plunger O.D. (Ø) | Plunger Length L1 (Range) (mm) | Plunger Length (mm) | Plunger Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 927.28 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.8 | 3.1~5 | 4.5 | A Type | |
฿ 986.37 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.38 | 0.1~3 | 2.5 | AK Type | |
฿ 890.16 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.8 | 3.1~5 | 4.5 | B Type | |
฿ 890.16 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.38 | 0.1~3 | 2 | C Type | |
฿ 890.16 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.8 | 3.1~5 | 4.5 | D Type | |
฿ 890.16 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.8 | 3.1~5 | 4.5 | E Type | |
฿ 927.28 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.8 | 3.1~5 | 4.5 | G Type | |
฿ 890.16 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.38 | 0.1~3 | 2 | H Type | |
฿ 890.16 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.38 | 0.1~3 | 2 | J Type | |
฿ 890.16 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 0.38 | 0.1~3 | 2 | N Type | |
฿ 986.37 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 10 | 0.8 | 0.1~3 | 2.5 | RH Type |
Loading...
Type | Contact Probe | Min. Mounting Pitch(mm) | 1 | Full Stroke (Range)(mm) | 1~2.6 |
---|---|---|---|---|---|
Full Stroke(mm) | 2 | 2/3 Stroke Spring Pressure (Range)(gf) | 30.1~50 | Plunger Material | SK4 |
Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Barrel, Receptacle Material | Phosphor Bronze | Barrel, Receptacle O.D.(Ø) | 0.58 |
Barrel, Receptacle Length L2 (Range)(mm) | 10.1~15 | Properties | Standard | Initial Spring Pressure (Range)(gf) | 20.1~30 |
Allowable Current(A) | 1.9 | Resistance(mΩ) | 70 | Barrel, Receptacle Length(mm) | 14.0 |
Initial Spring Pressure(gf) | 25 | 2/3 Stroke Spring Pressure(gf) | 50 |
How can we improve?
How can we improve?