(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Contact Probes, NP45 Series
・ Stroke: 5.0 mm
・ Minimum mounting pitch: 1.7 mm
・ 13 shapes of probe tip are available.
・ Sleeve diameter [mm]: 1.02±0.02 mm
・ The overall length at initial stage: 31.6 mm
・ The maximum allowable current is 3 A.
・ Electrical resistance is 60 mΩ.
・ Contact probes are precision electronic components used for conducting electrical tests on circuits, ensuring reliable connectivity and functionality.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
MISUMI Contact Probes C-NP45HD series matching probe holder product NR45/NR45T |
![]() |
Part Number | - | Tip Shape | - | Lead Wire Color | - | Lead Wire Length |
C‐NP88 | - | C |
Part Number | Mounting Pitch (min) | Full stroke | Spring pressure | Maximum Allowable Current | Resistance | Reference number of replacements | |
Initial stage | 2/3 stroke | ||||||
C‐NP45S3SF | 1.7mm | 3.0mm | 25gf | 50gf | 3A | 60mΩ | 100,000 times |
C‐NP45S3 | 30gf | 100gf | |||||
C‐NP45SF | 1.7mm | 5.0mm | 10gf | 50gf | 3A | 60mΩ | 100,000 times |
C‐NP45 | 30gf | 100gf | |||||
C‐NP45HD | 40gf | 150gf |
Part Number |
---|
C-NP45HD-C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger O.D. (Ø) | Plunger Length L1 (Range) (mm) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Plunger Length (mm) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,183.34 | ECONOMY SEMICONDUCTOR PROBE | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 10 | 5~6.5 | 5.0 | 100.1~150 | 0.75 | 5.1~8 | 1.02 | 20.1~25 | 30.1~50 | 7 | 24.6 | 40 | 150 | C Type |
Loading...
Type | Contact Probe | Min. Mounting Pitch(mm) | 1.7 | Plunger Material | C1730B |
---|---|---|---|---|---|
Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Barrel, Receptacle Material | Phosphor Bronze | Properties | Standard |
Allowable Current(A) | 3 | Resistance(mΩ) | 60 |
Please check the type/dimensions/specifications of the part C-NP45HD-C in the NP45 Series Contact Probes Min Pitch 1.7mm, Stroke 5.0mm series.
Part Number |
---|
C-NP45-B |
C-NP45-C |
C-NP45-D |
C-NP45HD-D |
C-NP45HD-E |
C-NP45HD-G |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger O.D. (Ø) | Plunger Length L1 (Range) (mm) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Plunger Length (mm) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) | Plunger Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,134.10 | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 10 | 5~6.5 | 5.0 | 50.1~100 | 1.3 | 5.1~8 | 1.02 | 20.1~25 | 20.1~30 | 7 | 24.6 | 30 | 100 | B Type | |
฿ 1,134.10 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 5~6.5 | 5.0 | 50.1~100 | 0.75 | 5.1~8 | 1.02 | 20.1~25 | 20.1~30 | 7 | 24.6 | 30 | 100 | C Type | |
฿ 1,134.10 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 5~6.5 | 5.0 | 50.1~100 | 1.3 | 5.1~8 | 1.02 | 20.1~25 | 20.1~30 | 7 | 24.6 | 30 | 100 | D Type | |
฿ 1,134.10 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 5~6.5 | 5.0 | 100.1~150 | 1.3 | 5.1~8 | 1.02 | 20.1~25 | 30.1~50 | 7 | 24.6 | 40 | 150 | D Type | |
฿ 1,134.10 | 1 Pack(s) | 50 Pieces Per Package | Available | Same day | 10 | 5~6.5 | 5.0 | 100.1~150 | 1.3 | 5.1~8 | 1.02 | 20.1~25 | 30.1~50 | 7 | 24.6 | 40 | 150 | E Type | |
฿ 1,134.10 | 1 Pack(s) | 50 Pieces Per Package | Available | 6 Day(s) | 10 | 5~6.5 | 5.0 | 100.1~150 | 1.3 | 5.1~8 | 1.02 | 20.1~25 | 30.1~50 | 7 | 24.6 | 40 | 150 | G Type |
How can we improve?
How can we improve?