Neodymium Magnets With Holder, Thin Type

Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part21 CLICK here
Product Description
・ Product Type: Neodymium Magnets with Holder, Thin Type, C-HXMN series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Maximum attraction force: Up to 196.1 N
・ Outer diameter of magnet [mm]: 4, 5, 6, 8, 10, 13, 16, 20, 25
・ Magnet thickness [mm]: 4, 6, 8, 10, 13
・ Neodymium Magnets, the most powerful type out there, are perfect for boosting device performance while keeping things compact. They're part of the rare earth magnet family, alongside cobalt magnets. Just keep in mind, they're prone to rust.
Product Overview of Magnets with Holders
At present, domestic and foreign customers often use Magnets with Holders units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.
Product Features of Magnets with Holders
| Neodymium Magnets with Holders | Neodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices. The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets. |
| Cobalt Magnets with Holders | It is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using. |
| Ferrite Magnets with Holders | Ferrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay. It has poor mechanical strength and is easy to be broken, so be careful when using. |
| Al-Fe-Ni-Co Magnets with Holders | It has both the advantage of high temperature resistance and excellent mechanical strength. The disadvantage is that magnetism is very easy to attenuate. |
Dimensional Drawing of Magnets with Holders


| Type | D | L | M×P (Coarse) | Cobalt Magnet | Neodymium Magnet | Heat Resistant Neodymium Magnet | d1 | d2 | B | H | |||
| Attraction Force | Surface Magnetic Flux Density | Attraction Force | Surface Magnetic Flux Density | Attraction Force | Surface Magnetic Flux Density | ||||||||
| N{kgf} | Gauss [G] | N{kgf} | Gauss [G] | N{kgf} | Gauss [G] | ||||||||
| C-HXM (Cobalt Magnet) C-HXMN C-HXMN-S C-HXSNS (Neodymium Magnet) C-HXMNH (Heat Resistant Neodymium Magnet) | 4 | 4 | M2×0.4 | - | - | 0.62{0.06} | 2700~3000 | - | - | 2.5 | 3 | 1 | 0.5 |
| 5 | - | - | 1.27{0.13} | 2700~3000 | - | - | 3.5 | 4 | |||||
| 6 | 6 | M3×0.5 | 2.9{0.3} | 2100~2600 | 3.9{0.4} | 2700~3000 | 3.9{0.4} | 2700~3000 | 4 | 5 | 2 | 1.5 | |
| 8 | 3.9{0.4} | 2200~2600 | 6.9{0.7} | 2700~3000 | 6.9{0.7} | 2700~3000 | 5 | 6 | |||||
| 10 | M4×0.7 | 9.8{1.0} | 2100~2300 | 19.6{2.0} | 2700~3000 | 19.6{2.0} | 2700~3000 | 7 | 8 | 1.5 | 1 | ||
| 13 | 8 | 29.4{3.0} | 2200~2400 | 44.1{4.5} | 3000~3400 | 44.1{4.5} | 3000~3400 | 9.5 | 11 | 2 | 1.5 | ||
| 16 | M5×0.8 | 49.0{5.0} | 2200~2500 | 88.3{9.0} | 3000~3400 | - | - | 12.5 | 14 | ||||
| 20 | 10 | 88.3{9.0} | 2300~2600 | 127.5{13.0} | 3300~3500 | - | - | 16.5 | 18 | 3 | 2.5 | ||
| 25 | 13 | M6×1.0 | - | - | 196.1{20.0} | 3000~3400 | - | - | 21.5 | 23 | |||
O.D. D | Thickness L | Heat Resistant Neodymium Magnet | d1 | d2 | B | H | |
| Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | ||||||
| 4 | 4 | - | - | 2.5 | 3 | 1 | 0.5 |
| 5 | 3.5 | 4 | |||||
| 6 | 6 | 3.9{0.4} | 2700~3000 | 4 | 5 | 2 | 1.5 |
| 8 | 6.9{0.7} | 5 | 6 | ||||
| 10 | 19.6{2.0} | 7 | 8 | 1.5 | 1 | ||
| 13 | 8 | 44.1{4.5} | 3000~3400 | 9.5 | 11 | 2 | 1.5 |
| 16 | - | - | 12.5 | 14 | |||
| 20 | 10 | 16.5 | 18 | 3 | 2.5 | ||
| 25 | 13 | 21.5 | 23 | ||||
Attraction Force and Surface Flux Density are reference values for magnets alone.
Products with any dimension marked with "-" in the table of specifications are not available for sale.Example Use of Magnets with Holders
| Example of Use ① Magnets with Holders, Small PCB Soldering Fixture Magnetic attraction is used to hold the harness Purpose & Operation A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet. Link address: //th.misumi-ec.com/en/asia/incadlibrary/detail/000074.html | ![]() |
| Example of Use ② Magnets with Holders, Free Angle Soldering Fixture Easy one-touch workpiece holding mechanism Purpose & Operation A fixture to securely hold the workpiece without clearance during welding operations. Soldering to positions with poor working efficiency. Link address: //th.misumi-ec.com/en/asia/incadlibrary/detail/000004.html | ![]() |
Precautions of Magnets with Holders

All Magnets with Holders materials are very fragile, no alteration is available.
· Magnets with Holders may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by Magnets with Holders may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Strong impact or alteration on magnets may cause magnetic force losses.
· To prevent direct impacts on Magnets with Holders, maintain a clearance of 0.1 ~ 0.3mm or more.
The adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there aremagnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.Specifications Overview of Magnets with Holders


Usage Method of Magnets with Holders
Load {kgf}=Load N×0.101972
● Don't apply alterations on Magnets with Holders as they are fragile.
● Magnets with Holders may be damaged by strong impacts applied directly to the Magnets with Holders surface.
● Magnets with Holders with holders have 0.1 to 0.3mm steps to protect the Magnets with Holders surface from impacts.
There are 0.1~0.3mm steps.
● The Magnets with Holders and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).



| Type | D | L | M×P (Coarse) | Cobalt Magnet | Neodymium Magnet | Heat Resistant Neodymium Magnet | d1 | d2 | B | H | |||
| Attraction Force | Surface Magnetic Flux Density | Attraction Force | Surface Magnetic Flux Density | Attraction Force | Surface Magnetic Flux Density | ||||||||
| N{kgf} | Gauss [G] | N{kgf} | Gauss [G] | N{kgf} | Gauss [G] | ||||||||
| C-HXM (Cobalt Magnet) C-HXMN C-HXMN-S C-HXSNS (Neodymium Magnet) C-HXMNH (Heat Resistant Neodymium Magnet) | 4 | 4 | M2×0.4 | - | - | 0.62{0.06} | 2700~3000 | - | - | 2.5 | 3 | 1 | 0.5 |
| 5 | - | - | 1.27{0.13} | 2700~3000 | - | - | 3.5 | 4 | |||||
| 6 | 6 | M3×0.5 | 2.9{0.3} | 2100~2600 | 3.9{0.4} | 2700~3000 | 3.9{0.4} | 2700~3000 | 4 | 5 | 2 | 1.5 | |
| 8 | 3.9{0.4} | 2200~2600 | 6.9{0.7} | 2700~3000 | 6.9{0.7} | 2700~3000 | 5 | 6 | |||||
| 10 | M4×0.7 | 9.8{1.0} | 2100~2300 | 19.6{2.0} | 2700~3000 | 19.6{2.0} | 2700~3000 | 7 | 8 | 1.5 | 1 | ||
| 13 | 8 | 29.4{3.0} | 2200~2400 | 44.1{4.5} | 3000~3400 | 44.1{4.5} | 3000~3400 | 9.5 | 11 | 2 | 1.5 | ||
| 16 | M5×0.8 | 49.0{5.0} | 2200~2500 | 88.3{9.0} | 3000~3400 | - | - | 12.5 | 14 | ||||
| 20 | 10 | 88.3{9.0} | 2300~2600 | 127.5{13.0} | 3300~3500 | - | - | 16.5 | 18 | 3 | 2.5 | ||
| 25 | 13 | M6×1.0 | - | - | 196.1{20.0} | 3000~3400 | - | - | 21.5 | 23 | |||
O.D. D | Thickness L | Heat Resistant Neodymium Magnet | d1 | d2 | B | H | |
| Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | ||||||
| 4 | 4 | - | - | 2.5 | 3 | 1 | 0.5 |
| 5 | 3.5 | 4 | |||||
| 6 | 6 | 3.9{0.4} | 2700~3000 | 4 | 5 | 2 | 1.5 |
| 8 | 6.9{0.7} | 5 | 6 | ||||
| 10 | 19.6{2.0} | 7 | 8 | 1.5 | 1 | ||
| 13 | 8 | 44.1{4.5} | 3000~3400 | 9.5 | 11 | 2 | 1.5 |
| 16 | - | - | 12.5 | 14 | |||
| 20 | 10 | 16.5 | 18 | 3 | 2.5 | ||
| 25 | 13 | 21.5 | 23 | ||||
Attraction Force and Surface Flux Density are reference values for magnets alone.
Products with any dimension marked with "-" in the table of specifications are not available for sale.| Part Number | ① | ② | Heat resistant temperature | Magnet pole | |||
Material | Surface Treatment | Material | Surface Treatment | Front | Back | ||
| C-HXM | SUM24L | Electroless Nickel Plating | Cobalt Magnet | - | 80℃ | N | S |
| C-HXMN | Neodymium Magnet | Nickel Plating | |||||
| C-HXMN−S | S | N | |||||
| C-HXSNS | SUS416 | − | N | S | |||
| C-HXMNH | SUM22 | Electroless Nickel Plating | Heat Resistant Neodymium Magnet | 150℃ | |||
O.D. D

Material
Surface Treatment