(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Shaft Collars Clamp Type, C-SCSAW series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable shaft outer diameter [mm]: 6, 8, 10, 12, 15, 16, 20, 25, 30
・ Material: Made of 6000 series aluminum with Clear anodize surface treatment
・ Accessories: Come with 1 hexagon socket head bolt (equivalent to SCM435).
・ This shaft collar clamp type is typically used for fixing pulleys or using as a stopper for air cylinder.
Type of Shaft Collars | ![]() | ![]() | ![]() | D (mm) | B (mm) |
C-SCSAW | 6000 series aluminum | Clear Anodized | 1 hexagon socket head bolt (equivalent to SCM435) | 6~30 | 8~15 |
Intended Use of Shaft Collars | Illustration | Detailed Description |
Fixing of pulleys | ![]() | The Shaft Collars is fixed to one side of the pulley, clamped and fixed to the other side for axial fixing of the pulley. |
As a stopper | ![]() | The Shaft Collars is fixed to one end of the guide shaft and used as a stopper of a linear motion mechanism taking the guide shaft as a guide rail. |
Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | |||
Solar cell | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
(Economy series) Linear guide Shaft Collars Straight bar type | (Economy series) Rotary Shaft Collars Straight bar type | (Economy series) Timing pulley XL Type | ||
![]() | ![]() | ![]() | ||
Typical model of Shaft Collars: SFJ20-75 | Typical model of Shaft Collars: PSFHR20-300 | Typical model of Shaft Collars: ATP16XL025-A-P6.35 |
![]() | Part Number (![]() ![]() | − | ![]() | |
C-SCSAW8 | − | 10 |
Part Number of Shaft Collars | ![]() Selection | D1 | M (Coarse Thread) | d | H | (W) | X | Y | |
![]() | ![]() | ||||||||
C-SCSAW | 6 | 8 | 20 | M3 | 3.4 | 6 | 1 | 6 | 4 |
10 | M4 | 4.5 | 7.5 | ||||||
8 | 8 | 25 | M3 | 3.4 | 6 | 1.5 | 8 | 5 | |
10 | M4 | 4.5 | 7.5 | ||||||
10 | 8 | 30 | M3 | 3.4 | 6 | 9 | |||
10 | M4 | 4.5 | 7.5 | ||||||
12 | 8 | 30 | M3 | 3.4 | 6 | 10 | |||
10 | M4 | 4.5 | 7.5 | ||||||
15 | 10 | 34 | M4 | 4.5 | 7.5 | 11.5 | 6 | ||
12 | 35 | M5 | 5.5 | 9 | 12 | ||||
16 | 10 | 35 | M5 | 5.5 | 9 | 12 | |||
12 | |||||||||
20 | 12 | 40 | M5 | 5.5 | 9 | 14 | 7 | ||
15 | 45 | M6 | 6.6 | 12 | 15 | 8 | |||
25 | 12 | 45 | M5 | 5.5 | 9 | 17 | 7 | ||
15 | 50 | M6 | 6.6 | 12 | 18 | 10 | |||
30 | 15 | 55 | 20 |
![]() | Part Number (![]() ![]() | − | ![]() | |
C-SCSAW8 | − | 10 |
Part Number | ![]() Selection | D1 | M (Coarse Thread) | d | H | (W) | X | Y | |
![]() | ![]() | ||||||||
C-SCSAW | 6 | 8 | 20 | M3 | 3.4 | 6 | 1 | 6 | 4 |
10 | M4 | 4.5 | 7.5 | ||||||
8 | 8 | 25 | M3 | 3.4 | 6 | 1.5 | 8 | 5 | |
10 | M4 | 4.5 | 7.5 | ||||||
10 | 8 | 30 | M3 | 3.4 | 6 | 9 | |||
10 | M4 | 4.5 | 7.5 | ||||||
12 | 8 | 30 | M3 | 3.4 | 6 | 10 | |||
10 | M4 | 4.5 | 7.5 | ||||||
15 | 10 | 34 | M4 | 4.5 | 7.5 | 11.5 | 6 | ||
12 | 35 | M5 | 5.5 | 9 | 12 | ||||
16 | 10 | 35 | M5 | 5.5 | 9 | 12 | |||
12 | |||||||||
20 | 12 | 40 | M5 | 5.5 | 9 | 14 | 7 | ||
15 | 45 | M6 | 6.6 | 12 | 15 | 8 | |||
25 | 12 | 45 | M5 | 5.5 | 9 | 17 | 7 | ||
15 | 50 | M6 | 6.6 | 12 | 18 | 10 | |||
30 | 15 | 55 | 20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. | O.D. | Width |
---|---|---|---|---|---|---|---|---|---|
฿ 87.13 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 6 | 20 | 8 | |
฿ 90.18 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 6 | 20 | 10 | |
฿ 93.95 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 8 | 25 | 8 | |
฿ 98.50 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 8 | 25 | 10 | |
฿ 103.05 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 8 | |
฿ 109.10 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 10 | 30 | 10 | |
฿ 103.05 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 12 | 30 | 8 | |
฿ 107.00 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 12 | 30 | 10 | |
฿ 118.95 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 15 | 34 | 10 | |
฿ 125.78 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 15 | 35 | 12 | |
฿ 118.95 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 16 | 35 | 10 | |
฿ 125.78 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 16 | 35 | 12 | |
฿ 138.65 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 20 | 40 | 12 | |
฿ 167.43 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 20 | 45 | 15 | |
฿ 153.80 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 25 | 45 | 12 | |
฿ 186.38 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 25 | 50 | 15 | |
฿ 206.08 | ECONOMY SET COLLAR | 1 Piece(s) | Available | Same day | 10 | 30 | 55 | 15 |
Loading...
Fastening Method | Clamp | Specifications | Standard | Material | 6000 Series Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Thickness | Standard Type | Side Hole Machining | Not Provided |
How can we improve?
How can we improve?