(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product type: Shaft Collars Clamp, 2 Holes Fixed Type, C-SCSMAW series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable shaft outer diameter [mm]: 8, 10, 12, 15, 16, 20, 25, 30
・ Material: Made of 6000 series aluminum with Clear anodize surface treatment
・ Accessories: Come with 1 hexagon socket head bolt (equivalent to SCM435).
・ This shaft collar clamp type is typically used for fixing pulleys or using as a stopper for air cylinder.
Type of Shaft Collars | ![]() | ![]() | ![]() | D (mm) | B (mm) |
C-SCSMAW | 6000 series aluminum | Clear Anodized | 1 hexagon socket head bolt (equivalent to SCM435) | 8~30 | 8~15 |
Intended Use of Shaft Collars | Illustration | Detailed Description |
Fixing of pulleys | ![]() | The Shaft Collars is fixed to one side of the pulley, clamped and fixed to the other side for axial fixing of the pulley. |
As a stopper | ![]() | The Shaft Collars is fixed to one end of the guide shaft and used as a stopper of a linear motion mechanism taking the guide shaft as a guide rail. |
Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
Solar cell | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
(Economy series) Shaft Collars Slit Compact type | (Economy series) Rotary Shaft Collars Straight bar type | (Economy series) Linear guide shaft | ||
![]() | ![]() | ![]() | ||
Typical model of Shaft Collars: SCSJ20-8 | Typical model of Shaft Collars: PSFHR20-300 | Typical model of Shaft Collars: CPSFJT20-325-M8 | ||
Advantages of Shaft Collars: matching with shafts, complete variety | Advantages of Shaft Collars: various alterations, short delivery time | Advantages of Shaft Collars: economy series products, min. shipped in 1 day at the earliest |
![]() | Part Number (![]() ![]() | − | ![]() | |
C-SCSMAW8 | − | 10 |
Part Number of Shaft Collars | ![]() Selection | D1 | P | S | M (Coarse Thread) | d | H | C | X | Y | (W) | |
![]() | ![]() | |||||||||||
C-SCSMAW | 8 | 8 | 25 | 14 | 3.5 | M3 | 3.4 | 6 | 0.5 | 8 | 5 | 1.5 |
10 | 18 | 4.5 | M4 | 4.5 | 7.5 | |||||||
10 | 10 | 30 | 20 | 5.5 | M4 | 4.5 | 7.5 | 9 | ||||
12 | M5 | 5.5 | 9 | 10 | ||||||||
12 | 10 | 30 | 22 | 5.5 | M4 | 4.5 | 7.5 | 10 | ||||
12 | M5 | 5.5 | 9 | |||||||||
15 | 10 | 34 | 23 | 4.5 | M4 | 4.5 | 7.5 | 11.5 | ||||
12 | 35 | 26 | 5.5 | M5 | 5.5 | 9 | 12 | |||||
16 | 10 | 35 | 24 | 4.5 | M5 | 5.5 | 9 | 12 | 6 | |||
12 | 26 | 5.5 | ||||||||||
20 | 12 | 40 | 30 | 5.5 | M5 | 5.5 | 9 | 14 | 7 | |||
15 | 45 | 34 | 6.6 | M6 | 6.6 | 12 | 15 | 8 | ||||
25 | 12 | 45 | 36 | 5.5 | M5 | 5.5 | 9 | 17 | 7 | |||
15 | 50 | 38 | 6.6 | M6 | 6.6 | 12 | 18 | 10 | ||||
30 | 15 | 55 | 44 | 6.6 | M6 | 6.6 | 12 | 1 | 20 | 10 |
![]() | Part Number (![]() ![]() | − | ![]() | |
C-SCSMAW8 | − | 10 |
Part Number | ![]() Selection | D1 | P | S | M (Coarse Thread) | d | H | C | X | Y | (W) | |
![]() | ![]() | |||||||||||
C-SCSMAW | 8 | 8 | 25 | 14 | 3.5 | M3 | 3.4 | 6 | 0.5 | 8 | 5 | 1.5 |
10 | 18 | 4.5 | M4 | 4.5 | 7.5 | |||||||
10 | 10 | 30 | 20 | 5.5 | M4 | 4.5 | 7.5 | 9 | ||||
12 | M5 | 5.5 | 9 | 10 | ||||||||
12 | 10 | 30 | 22 | 5.5 | M4 | 4.5 | 7.5 | 10 | ||||
12 | M5 | 5.5 | 9 | |||||||||
15 | 10 | 34 | 23 | 4.5 | M4 | 4.5 | 7.5 | 11.5 | ||||
12 | 35 | 26 | 5.5 | M5 | 5.5 | 9 | 12 | |||||
16 | 10 | 35 | 24 | 4.5 | M5 | 5.5 | 9 | 12 | 6 | |||
12 | 26 | 5.5 | ||||||||||
20 | 12 | 40 | 30 | 5.5 | M5 | 5.5 | 9 | 14 | 7 | |||
15 | 45 | 34 | 6.6 | M6 | 6.6 | 12 | 15 | 8 | ||||
25 | 12 | 45 | 36 | 5.5 | M5 | 5.5 | 9 | 17 | 7 | |||
15 | 50 | 38 | 6.6 | M6 | 6.6 | 12 | 18 | 10 | ||||
30 | 15 | 55 | 44 | 6.6 | M6 | 6.6 | 12 | 1 | 20 | 10 |
Fastening Method | Clamp | Specifications | Standard | Material | 6000 Series Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Clear Anodize | Thickness | Standard Type | Side Hole Machining | 2-Hole |
Please check the type/dimensions/specifications of the part C-SCSMAW16-12 in the Shaft Collars Clamp-2 Holes Fixed Type series.
Part Number |
---|
C-SCSMAW12-12 |
C-SCSMAW15-10 |
C-SCSMAW15-12 |
C-SCSMAW20-12 |
C-SCSMAW20-15 |
C-SCSMAW25-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. | O.D. | Width |
---|---|---|---|---|---|---|---|---|
฿ 138.65 | 1 Piece(s) | Available | Same day | 10 | 12 | 30 | 12 | |
฿ 143.95 | 1 Piece(s) | Available | Same day | 10 | 15 | 34 | 10 | |
฿ 150.00 | 1 Piece(s) | Available | Same day | 10 | 15 | 35 | 12 | |
฿ 163.65 | 1 Piece(s) | Available | Same day | 10 | 20 | 40 | 12 | |
฿ 191.68 | 1 Piece(s) | Available | Same day | 10 | 20 | 45 | 15 | |
฿ 210.63 | 1 Piece(s) | Available | Same day | 10 | 25 | 45 | 12 |
How can we improve?
How can we improve?