Shaft Supports Flanged Slit, Reinforced

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Reinforced Shaft Supports, Flanged Slit type, C-SHFMQ series.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
・ Applicable shaft outer diameter [mm]: 10, 12, 16, 20, 25, 30
・ Material: Made of Aluminum with Clear anodize surface treatment
・ Accessories: Come with 1 hexagon socket head bolt.
・ This slit type of shaft support is used for support shaft. It fixed the shaft by fasten screw to clamp the shaft.
Product Overview of Shaft Supports
Product Feature of Shaft Supports
Feature 2: Economy series Shaft Supports has changed the machining technology and is machined with aluminum drawing material. Compared with machined products, this product has slightly reduced precision, but it can meet the user needs ofcustomers and its price is very low.
Feature 3: the gap of the installation hole (through hole) can be used for fine adjustment, and the on-site positioning can be realized.
Feature 4: the inner diameter of the economy series Shaft Supports varies from 10 to 30 (please refer to the catalog for actual size), and is sold in the form of stock products, allowing same-day shipment.
Dimensional Drawing of Shaft Supports

Specifications Overview of Shaft Supports
| Type of Shaft Supports | Material | Surface Treatment | Accessories |
| C-SHFMQ | Aluminum | Clear Anodized | 1 hexagon socket head bolt |
Precautions of Shaft Supports
2. After the mounting hole D is machined according to the tolerance of 0 to +0.05, the opening is machined. The tolerance of the hole after machining will be changed.
3. Minimum order quantity of Shaft Supports: 4pcs
Example Use of Shaft Supports
Application Industries of Shaft Supports
| Smart phone | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
Related Products of Shaft Supports
| Bearing Housing Assembly Single Bearing Type with Retaining Ring | Shaft Supports T Shape Slit | Post Bracket Assembly | ||
![]() | ![]() | ![]() | ||
| Typical model of Shaft Supports: BGRAB6000ZZ | Typical model of Shaft Supports: SHSTM8-25 | Typical model of Shaft Supports: KDST20 |
Dimensional Drawing of Shaft Supports

Specification Table of Shaft Supports
![]() | Part Number (Type·D) | |
| C-SHFMQ16 |
■Material Specification Table of Shaft Supports
| Type of Shaft Supports | Material | Surface Treatment | Accessories |
| C-SHFMQ | Aluminum | Clear Anodized | 1 hexagon socket head bolt |
■Dimension Specification Table of Shaft Supports
| Part Number | L | T | L1 | H | Supplied Bolt M | |
Type | D | |||||
| C-SHFMQ | 10 | 43 | 10 | 32 | 24 | M4 |
| 12 | 47 | 13 | 36 | 28 | ||
| 16 | 50 | 16 | 40 | 31 | ||
| 20 | 60 | 20 | 48 | 37.5 | M5 | |
| 25 | 70 | 25 | 56 | 42.5 | ||
| 30 | 80 | 30 | 64 | 30 | M6 | |
Material
Surface Treatment
Accessories










Type
D