1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Springs - Mounting Orientation Free, GSKSF Type (GSKSF14050-90)

GAS SPRING NOT D. G.

Gas Springs - Mounting Orientation Free, GSKSF Type (GSKSF14050-90)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • s of April 1, 2022, the surface treatment used for rods has changed from gas soft nitriding treatment (black-colored surface) to hard chrome plating (silver-colored surface).
  • Please be aware that rod surface treatment may differ depending on the shipping period.
  • Details of differences in appearance can be found here

Product Description

Gas spring, Free attaching direction type, GSKSF type.

PartMaterialSurface Treatment
CylinderJIS STKM11APaint (Black)
Rod1020 Carton SteelGas Soft Nitriding Treatment
BushingPolyacetal Resin (White)-
GasNitrogen Gas (N2)-

Specification Table

Part Number
GSKSF15050-150
Part NumberMax. Length
Lmax
Min. Length
Lmin
StrokeGas Reaction Force (20°C)ABCDGHApplicable Mounting
Bracket
Weight
(g)
TypeNo.Lmax-10 mm
Stroke
Lmax-(S) mm
Stroke
NkgfNkgf(S)
GSKSF14050-3018113150272.8353.640147156.5R8110GSSB6A83
14050-90858.710911.182
14050-15014715.018919.382
14050-19018619.023924.482
14050-21020621.026426.983
14070-9022115170818.310911.16013094
14070-10510410.612412.641.594
14070-11028021010710.914414.76024181119
14070-20022115119620.025826.31513096
14090-7026117190697.0959.780150109
14090-80798.110911.1108
14090-90889.012212.4109
14090-15014715.020320.7108
14090-20019620.027127.6107
14100-80281181100767.810610.890160114
14100-11011011.215315.6112
14100-20019620.027327.8113
18090-2702611719026326.833233.980188141
18100-33028118110032433.041141.990149
18110-22038027011021421.827227.7100248.5R10240GSSB8A
GSSB8B
GSSB8C
GSSB8D
GSSB8E
200
18150-27047532515026727.234835.5140295252
18150-38037438.148749.7252
22080-2002791998019620.023323.8702210170212
22080-25024625.129229.8215
22096-4003062109639240.047748.786181230
22100-43037527510042743.648449.490246267
22142-31047233014230431.034835.5125301322
22147-15041226514714715.018118.5130236289
22147-24024024.529530.1290
22150-35046431415034335.040641.4140285319
22200-49060040020048149.162463.6190371424
22200-54053454.569370.7424
22235-150580344.5235.514114.417718.1206315.5386
22235-25024825.331131.7387
22235-35034335.043144.0385
22235-51050751.763765.0389
22243-22062738424321421.827327.8215355424
22243-48047248.160361.5424
22270-38067040027037438.146447.3240371437
22270-56055356.468670.0441
22356-220833476.5356.521622.028028.6350447.5525
22356-35034535.244745.6527
26300-82070040030081282.81100112.227525.412.520374.5661
26300-93092794.61256128.1665

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GSKSF14050-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMin. Length Lmin
(mm)
Gas Reaction Force (at 20°C) at Max. Length -10mm
(N)
Gas Reaction Force (at 20°C) , at Min. Length +10mm
(N)
Stroke S
(mm)
Rod Dia. d
(Ø)
Cylinder Dia. D
(Ø)
Max. Length Lmax
(mm)

฿ 920.47

GAS SPRING NOT D. G. 1 Piece(s) Available Same day 1318510950714181

Loading...

  1. 1
 

Basic Information

Gas Spring Type Free Mounting Direction Rod Material Alloy Tool Steel (SKS Equivalent) Cylinder Material STKM11A (Carbon Steel Hollows for Machine Structural Use)
Mounting Orientation 360° Type Gas Springs

Please check the type/dimensions/specifications of the part GSKSF14050-90 in the Gas Springs - Mounting Orientation Free, GSKSF Type series.

Products with similar specification

Part Number
GSKSF14050-190
GSKSF14050-210
GSKSF14050-30
GSKSF14070-105
GSKSF14070-110
GSKSF14070-200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMin. Length Lmin
(mm)
Gas Reaction Force (at 20°C) at Max. Length -10mm
(N)
Gas Reaction Force (at 20°C) , at Min. Length +10mm
(N)
Stroke S
(mm)
Rod Dia. d
(Ø)
Cylinder Dia. D
(Ø)
Max. Length Lmax
(mm)

฿ 920.47

1 Piece(s) Available 5 Day(s) 13118623950714181

฿ 920.49

1 Piece(s) Available 5 Day(s) 13120626450714181

฿ 920.49

1 Piece(s) Available 5 Day(s) 131273550714181

฿ 923.01

1 Piece(s) Available 5 Day(s) 151104124-714221

฿ 1,019.57

1 Piece(s) Available 5 Day(s) 210107144-714280

฿ 923.51

1 Piece(s) Available 5 Day(s) 151196258-714221