1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Pulleys S5M

Timing Pulleys S5M
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 154.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part05 CLICK here

Product Description

Timing Pulleys S5M
Timing Pulleys are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Belt Width Used (mm.) : 10, 15 and 20
● Applicable with Belt Type : S5M
● Number of Teeth Minimum/Maximum : 14 and 36
● Shaft Bore Diameter Minimum/Maximum (mm.) : 5 to 30
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Aluminum Alloy
● Surface treatment : Clear Anodized
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.

Product of Timing Pulley Overview

Usually, timing pulleys, timing idlers and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of Timing Pulley, timing idlers and timing belts.

Product of Timing Pulley Feature

Timing Pulley Feature① Suitable for medium-precision reciprocating and conveyance.

 New Products of Timing PulleyExisting Products
Example of Timing Pulley UseReciprocating and Conveyance MechanismHigh-Precision Positioning Forward and Reverse Rotation Mechanism
Timing Pulley PrecautionsGenerally used in reciprocating and conveyance mechanisms that do not have high requirements on positioning accuracy.Generally used in mechanisms that frequently rotate forwardly and reversely and have requirements on positioning accuracy and backlash.
Repetitive positioning accuracy
(reference value)
Medium precision
(±0.1)
High precision
(±0.05)

Timing Pulley Feature② Convenient on-site assembly

Fixing screw assembly test
・The fixing screw holes and shaft holes of original timing pulleys from MISUMI are chamfered to facilitate assembly and reduce on-site assembly time.
Histogram
* The values above are averages of test data and may vary individually.
 MISUMI Timing Pulley Specifications ProvidedMISUMI Timing Pulley Specifications Not Provided
Threaded Hole ChamferProvidedNot Provided
Threaded Hole ChamferedThreaded Hole Not Chamfered
Shaft Hole ChamferC0.3-C1
(Appropriate chamfering based on the shaft hole size)
Not Provided
Shaft Hole ChamferedShaft Hole Not Chamfered

Timing Pulley Feature③ Less wear of timing belt and longer service life

・Medium precision timing pulleys have the same specifications as the existing products (The threaded hole is chamfered at an appropriate angle)
・The same level of wear of the timing belt and longer belt life are achieved at low price.

■Abrasion test of timing belt
Test Conditions[Timing Pulley Test conditions]
Belt series: S5M
Belt width: 150 mm
Number of teeth of drive side pulley: 20
Number of teeth of driven side pulley: 60
Speed: 3000 rpm
Tension (N): 160 N
Test time: 24 H

Product of Timing Pulley Drawings

  Timing Pulley Shape Shape A
Tooth Profile Specification Drawing of MISUMI Basic Timing Pulleys S5M
The tooth groove size varies slightly with the number of teeth
(Tooth pitch: 3.0 mm)
 MISUMI Timing Pulley Shape A
   
Shaft hole specification
P round hole+threaded hole
 N New JIS keyway + threaded hole
MISUMI timing pulley shaft hole P round hole and threaded hole specifications MISUMI timing pulley shaft hole N keyway hole and threaded hole specifications
Timing PulleyThe stop threaded hole of Shape A Timing Pulley is located near
120° to avoid interference with the threads.
 Timing PulleyThe positions of keyway and tooth are not fixed.
Threaded Hole Size Table
(Shaft hole specifications: P and N)
dH7
Shaft Hole ID
M
(Coarse Thread)
Recommended Fixing
Screw Model
5M3MSSU3-3
6~12M4MSSU4-3
13~17M5MSSU5-4
18~30M6MSSU6-5
Timing PulleyMedium-precision Timing Pulley are not provided with fixing screws. You may purchase them separately referring to the recommended fixing screw models.

Specifications of Timing Pulley Overview

Part NumberTiming Pulley Timing Pulley MaterialTiming Pulley Surface Treatment
Belt Width 10mmBelt Width 15mmBelt Width 15mmPulleyFlange
A:11 W:16A:17 W:22A:27 W:32
C-HTPA□□S5M100C-HTPA□□S5M150C-HTPA□□S5M250Aluminum AlloyAluminum AlloyClear Anodized
Timing PulleyThe flange is riveted and no fixing screws are included with the shaft hole specifications P and N.

Usage Timing Pulley Method

Usage Method Example of Timing Pulley DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Pulley Driving Example①Timing Pulley Driving
The driven wheel is driven by the driving wheel for transmission.
MISUMI Timing Pulley Linear Driving Example②Timing Pulley Linear driving
Reciprocating motion is carried out through the self-end timing toothed belt.
Usage Method Example of Timing Pulley DrawingUsage Method of Timing Wheel and Timing Belt
MISUMI Timing Pulley Conveyance Example③Timing Pulley Conveyance
Plates are conveyed by two timing toothed belts.
MISUMI Timing Pulley Traction Transmission Example④Timing Pulley Traction transmission
Workpieces are clamped and transmitted by the belt.
Timing PulleyShape S Timing Pulley, suitable for MISUMI Standard Timing Belts and Basic Timing Belts.
 

Example of Timing Pulley Use

Example drawing of a workpiece reversal transfer mechanism designed using MISUMI timing pulley
Mechanism name
Workpiece reversal transfer mechanism

■ Mechanism function
Rotates the workpiece on the conveyor belt by 90 degrees and transfers it to the next process.
At this time, the clamping mechanism rotates 180 degrees and does not change the direction of the workpiece relative to the conveying direction at the same time during transfer.

■Role of the Timing Pulley
The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)

Related Timing Pulley Industries

Semiconductor Automotive Smart phone
MISUMI timing pulleys are applicable to the semiconductor industry MISUMI timing pulleys are applicable to the automotive industry MISUMI timing pulleys are applicable to the smart phone industry
Medical Electronic & Electrical Appliances Robotics
MISUMI timing pulleys are applicable to the medical industry MISUMI timing pulleys are applicable to the electronics and electrical appliances industry MISUMI timing pulleys are applicable to the robotics industry

Timing Pulley Precautions

Timing PulleyTiming Pulley For hole specifications P (round hole + threaded hole) or N (round hole + keyway hole), the fixing screws are not included, and you may purchase them from MISUMI according to the recommended fixing screw models.
Timing PulleyThere may be no surface treatment in the shaft hole.
Timing PulleyThe positions of keyway and tooth are not fixed.

Related of Timing Pulley products

Idlers for Flat Belts Width (T) 6 to 32 mm Flat Belts for General Use High Torque Timing Pulley S2M Type
MISUMI Idlers for Flat Belts MISUMI Idlers for Flat Belts MISUMI High Torque Timing Pulleys S2M Type
Typical Timing Pulley model: HBG15-6 Typical Timing Pulley model: HBLT350-4.23 Typical Timing Pulley model: HTPA48S2M040-B-N10
Advantages: short delivery time, multiple types Advantage: custom size Advantages: short delivery time, multiple types

 

Product of Timing Pulley Drawings

  Timing Pulley Shape Shape A
Tooth Profile Specification Drawing of MISUMI Basic Timing Pulleys S5M
The tooth groove size varies slightly with the number of teeth
(Tooth pitch: 3.0 mm)
 MISUMI Timing Pulley Shape A
   
Shaft hole specification
P round hole+threaded hole
 N New JIS keyway + threaded hole
MISUMI timing pulley shaft hole P round hole and threaded hole specifications MISUMI timing pulley shaft hole N keyway hole and threaded hole specifications
Timing PulleyThe stop threaded hole of Shape A Timing Pulley is located near
120° to avoid interference with the threads.
 Timing PulleyThe positions of keyway and tooth are not fixed.
Threaded Hole Size Table
(Shaft hole specifications: P and N)
dH7
Shaft Hole ID
M
(Coarse Thread)
Recommended Fixing
Screw Model
5M3MSSU3-3
6~12M4MSSU4-3
13~17M5MSSU5-4
18~30M6MSSU6-5
Timing PulleyMedium-precision Timing Pulley are not provided with fixing screws. You may purchase them separately referring to the recommended fixing screw models.

Specification Timing Pulley Table

 Timing Pulley Type (Timing PulleyTiming Pulley Type·Timing PulleyNumber of Teeth·Timing PulleyNominal Belt Width)-Timing PulleyTiming Pulley Shape-Timing PulleyThreaded Hole SpecificationTiming Pulley ID (/P/N(NK))
 C-HTPA20S5M150-A-P8
■Material Specification Table
Part NumberTiming Pulley Timing Pulley MaterialTiming Pulley Surface Treatment
Belt Width 10mmBelt Width 15mmBelt Width 15mmPulleyFlange
A:11 W:16A:17 W:22A:27 W:32
C-HTPA□□S5M100C-HTPA□□S5M150C-HTPA□□S5M250Aluminum AlloyAluminum AlloyClear Anodized
Timing PulleyTiming Pulley The flange is riveted and no fixing screws are included with the shaft hole specifications P and N.

■Number of teeth related dimensions
mmNumber of Teeth
141516181920222425262830323436
P.D.22.2823.8725.4628.6530.2431.8335.0138.239.7941.3844.5647.7550.9354.1157.3
O.D.21.3222.9124.527.6929.2830.8734.0537.2438.8340.4243.646.7949.9753.1556.34
D141517191919242727313233374040
F262832333636404545484852556161
E161820222424273030353536404545

■Dimension Specification Table P (Round Hole+Threaded Hole)
Part NumberTiming PulleyTiming Pulley ShapeTiming Pulley Shaft Hole Specification (mm)
P
Round Hole+Threaded Hole
Timing PulleyTiming Pulley TypeTiming PulleyNumber of TeethTiming PulleyType & Nominal WidthS5M100S5M150
C-HTPA14S5M100
*A:11 *W:16

S5M150
*A:17 *W:22

S5M250
*A:27 *W:32
A5・6・6.35・8・10
155・6・6.35・8・108・10
165・6・6.35・8・10・128・10・12
188・10・128・10・12
206・6.35・8・10・12・13・14・158・10・12・14・15
228・10・128・10・12・15
248・10・128・10・12・15
258・10・128・10・12・14・15
268・10・148・10・12・14
288・10・128・10・12
3010・1210・12

■Dimension Specification Table N (Keyway + Threaded Hole)
Part NumberTiming Pulley
Timing Pulley
Shape
Timing Pulley Shaft Hole Specification (mm)
N
Keyway Hole + Threaded Hole
Timing PulleyTiming Pulley TypeTiming PulleyNumber of TeethTiming PulleyType & Nominal WidthS5M100S5M150S5M250
(Aluminum Alloy)
C-HTPA
14S5M100
*A:11 *W:16

S5M150
*A:17 *W:22

S5M250
*A:27 *W:32
A8・1010
158・10NK10
168・10・NK10・11・128・10・12
188・10・NK10・11・128・10・NK10・11・12
198・10・11・12・1412・14・15
208・10・NK10・11・12・14・15・168・10・NK10・11・12・14・15・1612・14・15
228・10・NK10・11・12・14・158・10・NK10・11・12・14・15・16・1812・14・15・18
248・10・NK10・11・12・14・1510・NK10・11・12・14・15・16・18・19・2012・14・15・16・19・20
258・10・12・14・15・168・10・NK10・12・14・15・16・18・19・2012・14・15・19・20
268・10・NK10・12・14・168・10・NK10・12・14・15・16・18・19・20・2212・14・15・20・22
288・10・NK10・12・14・16・208・10・NK10・12・14・15・16・18・19・20・2212・14・15
3010・12・14・15・1610・NK10・12・14・15・16・18・19・20・22・25・2612・14・15・16・19・20・22
3210・12・1410・12・14・15・16・18・19・20・22・2512・14・15・16・20
3410・12・14・20・3012・20
3610・12・14・15・16・2015・20・22・25・30

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-HTPA14S5M100-A-H6.35
C-HTPA14S5M100-A-H10
C-HTPA14S5M100-A-H12
C-HTPA14S5M100-A-N8
C-HTPA14S5M100-A-N10
C-HTPA14S5M100-A-NK10
C-HTPA14S5M100-A-P5
C-HTPA14S5M100-A-P6
C-HTPA14S5M100-A-P6.35
C-HTPA14S5M100-A-P8
C-HTPA14S5M100-A-P10
C-HTPA14S5M100-B-P5
C-HTPA14S5M100-B-P6.35
C-HTPA14S5M100-B-P8
C-HTPA14S5M150-A-N10
C-HTPA14S5M150-A-P10
C-HTPA14S5M150-B-P8
C-HTPA15S5M100-A-N8
C-HTPA15S5M100-A-N10
C-HTPA15S5M100-A-NK10
C-HTPA15S5M100-A-P5
C-HTPA15S5M100-A-P6
C-HTPA15S5M100-A-P8
C-HTPA15S5M100-A-P10
C-HTPA15S5M100-B-P8
C-HTPA15S5M150-A-N8
C-HTPA15S5M150-A-NK10
C-HTPA15S5M150-A-P8
C-HTPA15S5M150-A-P10
C-HTPA15S5M150-B-P8
C-HTPA16S5M100-A-H12
C-HTPA16S5M100-A-N8
C-HTPA16S5M100-A-N10
C-HTPA16S5M100-A-N11
C-HTPA16S5M100-A-N12
C-HTPA16S5M100-A-NK10
C-HTPA16S5M100-A-P5
C-HTPA16S5M100-A-P6
C-HTPA16S5M100-A-P6.35
C-HTPA16S5M100-A-P8
C-HTPA16S5M100-A-P10
C-HTPA16S5M100-A-P12
C-HTPA16S5M100-B-N8
C-HTPA16S5M100-B-P5
C-HTPA16S5M100-B-P6.35
C-HTPA16S5M100-B-P8
C-HTPA16S5M100-B-P10
C-HTPA16S5M150-A-N8
C-HTPA16S5M150-A-N10
C-HTPA16S5M150-A-N11
C-HTPA16S5M150-A-N12
C-HTPA16S5M150-A-NK10
C-HTPA16S5M150-A-P8
C-HTPA16S5M150-A-P10
C-HTPA16S5M150-A-P12
C-HTPA16S5M150-B-P8
C-HTPA16S5M250-A-N12
C-HTPA16S5M250-A-P10
C-HTPA18S5M100-A-N8
C-HTPA18S5M100-A-N10
C-HTPA18S5M100-A-N11
C-HTPA18S5M100-A-N12
C-HTPA18S5M100-A-NK10
C-HTPA18S5M100-A-P6.35
C-HTPA18S5M100-A-P8
C-HTPA18S5M100-A-P10
C-HTPA18S5M100-A-P12
C-HTPA18S5M100-B-N8
C-HTPA18S5M100-B-P8
C-HTPA18S5M100-B-P10
C-HTPA18S5M150-A-N8
C-HTPA18S5M150-A-N10
C-HTPA18S5M150-A-N11
C-HTPA18S5M150-A-N12
C-HTPA18S5M150-A-NK10
C-HTPA18S5M150-A-P8
C-HTPA18S5M150-A-P10
C-HTPA18S5M150-A-P12
C-HTPA18S5M150-B-P8
C-HTPA18S5M250-A-N12
C-HTPA19S5M100-A-N8
C-HTPA19S5M100-A-N10
C-HTPA19S5M100-A-N11
C-HTPA19S5M100-A-N12
C-HTPA19S5M100-A-N14
C-HTPA19S5M100-A-NK10
C-HTPA19S5M100-A-P6
C-HTPA19S5M100-A-P8
C-HTPA19S5M100-A-P10
C-HTPA19S5M150-A-N10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Belt Width Used
(mm)
Number of Teeth
(T)
Pulley Shape Material Shaft Bore Dia. d
(mm)
Shaft Hole Shape

฿ 154.55

ECONOMIC TIMING PULLEY 1 Piece(s) Available Same day 10-------

฿ 154.55

ECONOMIC TIMING PULLEY 1 Piece(s) Available Same day 10-------

฿ 154.55

ECONOMIC TIMING PULLEY 1 Piece(s) Available Same day 10-------

฿ 221.23

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum Alloy8N

฿ 219.70

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum Alloy10N

฿ 171.21

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 215.18

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum Alloy5P

฿ 215.18

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum Alloy6P

฿ 196.23

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum Alloy6.35P

฿ 196.23

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum Alloy8P

฿ 215.93

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1014Shape A[Aluminum] Aluminum Alloy10P

฿ 170.45

ECONOMIC TIMING PULLEY 1 Piece(s) Available Same day 10-------

฿ 185.63

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1014Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 185.63

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1014Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 256.08

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1514Shape A[Aluminum] Aluminum Alloy10N

฿ 162.88

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 196.23

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1514Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 224.25

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum Alloy8N

฿ 225.78

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum Alloy10N

฿ 186.36

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 216.68

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum Alloy5P

฿ 217.43

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum Alloy6P

฿ 195.48

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum Alloy8P

฿ 191.68

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1015Shape A[Aluminum] Aluminum Alloy10P

฿ 196.98

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1015Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 182.58

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 260.63

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1515Shape A[Aluminum] Aluminum Alloy10NK

฿ 212.13

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1515Shape A[Aluminum] Aluminum Alloy8P

฿ 198.50

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1515Shape A[Aluminum] Aluminum Alloy10P

฿ 203.80

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1515Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 154.55

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 221.23

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy8N

฿ 221.23

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy10N

฿ 258.35

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy11N

฿ 258.35

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy12N

฿ 237.90

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy10NK

฿ 200.78

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy5P

฿ 231.83

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy6P

฿ 174.24

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 196.98

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy8P

฿ 229.55

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy10P

฿ 230.33

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1016Shape A[Aluminum] Aluminum Alloy12P

฿ 197.73

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 184.85

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 199.25

ECONOMY TIMING PULLYE 1 Piece(s) Available 6 Day(s) 10-1016Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 199.25

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1016Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 184.85

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 275.78

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1516Shape A[Aluminum] Aluminum Alloy8N

฿ 237.90

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1516Shape A[Aluminum] Aluminum Alloy10N

฿ 209.85

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 238.65

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1516Shape A[Aluminum] Aluminum Alloy12N

฿ 204.55

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 212.90

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1516Shape A[Aluminum] Aluminum Alloy8P

฿ 247.75

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1516Shape A[Aluminum] Aluminum Alloy10P

฿ 213.65

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1516Shape A[Aluminum] Aluminum Alloy12P

฿ 202.28

ECONOMY TIMING PULLYE 1 Piece(s) Available 6 Day(s) 10-1516Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 274.24

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 259.85

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 233.35

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy8N

฿ 232.60

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy10N

฿ 266.68

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy11N

฿ 266.68

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy12N

฿ 266.68

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy10NK

฿ 178.03

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 207.60

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy8P

฿ 208.35

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy10P

฿ 242.43

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1018Shape A[Aluminum] Aluminum Alloy12P

฿ 230.33

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1018Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-N

฿ 192.43

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1018Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 192.43

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1018Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 249.25

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy8N

฿ 289.40

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy10N

฿ 289.40

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy11N

฿ 250.00

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy12N

฿ 289.40

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy10NK

฿ 258.35

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy8P

฿ 259.10

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy10P

฿ 258.35

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1518Shape A[Aluminum] Aluminum Alloy12P

฿ 200.78

ECONOMY TIMING PULLYE 1 Piece(s) Available Same day 10-1518Shape B[Aluminum] Ultra Super Duralmin Type Aluminum Alloy-P

฿ 281.06

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 267.43

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1019Shape A[Aluminum] Aluminum Alloy8N

฿ 252.28

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1019Shape A[Aluminum] Aluminum Alloy10N

฿ 267.43

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1019Shape A[Aluminum] Aluminum Alloy11N

฿ 267.43

ECONOMY TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10Timing Pulleys1019Shape A[Aluminum] Aluminum Alloy12N

฿ 253.05

ECONOMY TIMING PULLEY 1 Piece(s) Available Same day 10Timing Pulleys1019Shape A[Aluminum] Aluminum Alloy14N

฿ 361.36

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 361.36

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 361.36

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 361.36

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

฿ 361.36

ECONOMIC TIMING PULLEY 1 Piece(s) Available 6 Day(s) 10-------

Loading...

Basic Information

Belt Type S5M Surface Treatment Clear Anodize Timing Pulley / Idler Pulleys

Frequently Asked Questions (FAQ)

Question: Why does the flange drop during use of a timing pulley?
Answer: The function of the flange is to prevent production accidents caused by deviation and drop of the timing belt. Therefore, the flange drops mainly because it is squeezed off by the timing belt that has deviated for a long time. We recommend that the customer regularly check the condition of the timing belt of the equipment to avoid its deviation.
Question: Why does the timing pulley has no threaded hole?
Answer: If you have requirements for fixing screws, we recommend that you choose a timing pulley with the shaft hole specification P (round hole + threaded hole) or N·C (keyway hole + threaded hole).
Question: What should be done if there is jitter during use of a timing belt?
Answer: Readjust the tension of the timing pulley. Generally, the belt runs unstably due to excessive shaft spacing and insufficient tension.
Question: Why cannot be the threaded hole of a MISUMI aluminum timing pulley locked tightly?
Answer: As the aluminum material is relatively soft, slippage may occur if the tightening force is too large during locking. We recommend that the customer stops tightening once an obstruction is felt.
Question: How to fix a timing pulley when the shaft hole specification is H (round hole)?
Answer: Generally, H (round hole) can be used only after additional processing. If you need a product that can be directly fixed and used, please choose MISUMI P (round hole + threaded hole) or N (keyway hole + threaded hole) specifications.
Question: What does the number in the timing pulley S2M, S3M, P2M, P3M, T5, T10, 2GT, 3GT, etc. mean?
Answer: It mainly represents the tooth pitch of the belt, that is, the distance between two adjacent teeth. They are also the tooth profile models in the timing belt industry.
Question: How to choose a timing belt after selecting a timing pulley?
Answer: First, the series must be matched. For example, the timing belts of S2M, S3M, and S5M can only match the timing pulleys of S2M, S3M, and S5M. Then, select the timing belt with an width corresponding to the ones indicated in the timing pulley specifications. Finally, select the needed perimeter.
Question: What does the number in the timing pulley S2M, S3M, P2M, P3M, T5, T10, 2GT, 3GT, etc. mean?
Answer: It mainly represents the tooth pitch of the belt, that is, the distance between two adjacent teeth. They are also the tooth profile models in the timing belt industry.

Check other FAQ (5) Hide