PVC Cover Panel Standard Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Cover Panel Standard Type.
・ Model type: LCPVC (Standard Transparent), LCPVCT (Natural Color High Permeability), LCPVCBT (Blue Base High Permeability), LCPVCY (Fluorescent Yellow)
・ Material: PVC (Polyvinyl chloride)
・ Can be specified panel size by 1 mm increments, Length: 20 – 1200 mm and Width: 20 – 1000 mm.
・ The panel thickness can be selected, 3 or 5 mm.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Panel Mounts
Panel Mounts has good flame retardancy, light transmittance, corrosion resistance, insulation, and certain mechanical strength. It is widely used in equipment shields, etc.
Product Feature of Panel Mounts
outstanding impact resistance and chemical solvent resistance; the surface is flat and smooth; the light transmittance is above 73%.
The tensile strength at break is 50MPa, the expansion ratio is 7%, and the modulus is 80MPa.
Dimensional Drawing of Panel Mounts

Specifications Overview of Panel Mounts
| Style | Panel Mounts Can be specified down to 1mm increments | Thickness selection T | |
TYPE | A | B | |
| A≥B | |||
| LCPVC (Standard Transparent of Panel Mounts) | 20-1200 | 20-1000 | 3, 5 |
| LCPVCT (Natural Color High Permeability) | 3, 5 | ||
| LCPVCBT (Blue Base High Permeability) | 3, 5 | ||
| LCPVCY (Panel Mounts Fluorescent Yellow) | 3, 5 | ||
Example Use of Panel Mounts

Related Products of Panel Mounts
| Recommended product of Panel Mounts 1 | Recommended product of Panel Mounts 2 | Recommended product of Panel Mounts 3 |
| (Economy series) European standard 3030 aluminum profiles Groove width 8mm | (Economy series) Special standard die-cast bracket for European standard aluminum profiles with groove width of 8mm | (Economy series) PMMA plate Acrylic panel Standard type |
![]() | ![]() | ![]() |
Specification Table of Panel Mounts
to
. Part Number of Panel Mounts | - | A | - | B | - | T |
| LCPVC | - | 800 | - | 600 | - | 5 |
| Style | Panel Mounts Can be specified down to 1mm increments | Thickness selection T | |
TYPE | A | B | |
| A≥B | |||
| LCPVC (Standard Transparent of Panel Mounts) | 20-1200 | 20-1000 | 3, 5 |
| LCPVCT (Natural Color High Permeability) | 3, 5 | ||
| LCPVCBT (Blue Base High Permeability) | 3, 5 | ||
| LCPVCY (Panel Mounts Fluorescent Yellow) | 3, 5 | ||
A
B

