PMMA Cover Panel Standard Type

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product type: Cover Panel Standard Type.
・ Model type: LCPM (Transparent), LCPMY (Yellow Brown), LCPMB (Black)
・ Material: PMMA (Polymethyl methacrylate)
・ Can be specified panel size by 1 mm increments, Length: 20 – 1200 mm and Width: 20 – 1000 mm.
・ The panel thickness can be selected from 2 to 20 mm for LCPM type, while LCPMY type and LCPMB type has only 5 mm.
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Product Overview of Panel Mounts
Product Feature of Panel Mounts
Good weather resistance and acid and alkali resistance, pure color, beautiful and smooth, long service life.
The tensile strength at break is 70MPa, the expansion ratio is 2.5%, and the modulus is 90.
High recovery rate, easy maintenance, easy to clean, can be scrubbed with a soft cloth.
Dimensional Drawing of Panel Mounts

Specifications Overview of Panel Mounts
| Style | Can be specified down to 1mm increments | Thickness selection mm T | |
TYPE | A | B | |
| A≥B | |||
| LCPM (Transparent) | 20-1200 | 20-1000 | 2, 3, 4, 5, 6, 8, 10, 12, 15, 20 |
| LCPMY (Yellow Brown) | 5 | ||
| LCPMB (Black) | 5 | ||
Example Use of Panel Mounts

Related Products of Panel Mounts
| Recommended product 1 | Recommended product 2 | Recommended product 3 |
| (Economy series) European standard 40 series aluminum profiles Groove width 8mm | (Economy series) Special one-side protruding bracket for European standard aluminum profiles with groove width of 10mm | (Economy series) PVC plate Polyvinyl chloride plate Standard type |
![]() | ![]() | ![]() |
Specification Table of Panel Mounts
to
. Part Number | - | A | - | B | - | T |
| LCPM | - | 880 | - | 630 | - | 3 |
| Style | Can be specified down to 1mm increments | Thickness selection mm T | |
TYPE | A | B | |
| A≥B | |||
| LCPM (Transparent) | 20-1200 | 20-1000 | 2, 3, 4, 5, 6, 8, 10, 12, 15, 20 |
| LCPMY (Yellow Brown) | 5 | ||
| LCPMB (Black) | 5 | ||
A
B

