Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Heavy Load

Caution
- This product will be discontinued once stock ran out. The replacement model CLICK here
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part11 CLICK here
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
・ Spring type: Round Wire Coil Springs, Ultra Heavy Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB Spring Constant ±10%
・ Model type: C-UBB
・ Outer diameter D (Ø) [mm]: 4, 5, 6, 8, 10, 12, 13, 16
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 40
・ End face type: No grinding, With grinding
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Round Wire Coil Springs
- Ultra Heavy Load Capacity for Demanding Applications.
- Prioritizing Outer Diameter Tolerance for Perfect Fit.
- High-Quality Stainless Steel Springs at a Lower Cost
- Ideal for high-load situations with configurable ranges.
- Optimal for extreme conditions and long-term use.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
♢Stainless steel springs are also magnetic. Please be careful.

| Outer Diameter D | φ10 or Less ![]() | Free Length L | 50 or Less | ±1.5mm | |
φAbove 12 ![]() | Above 60 | ±2.5mm | |||
| Material of Round Wire Springs | |||||
| Material SUS304-WPB Spring Constant ±10% | |||||
The outer diameter standard type gives priority to guaranteeing the outer diameter, while the inner diameter is for reference only.| Type | Coil O.D. D - Free Length L | Wire Dia. d | Solid Length | F max. | N{kgf} max. | Fa% | ||
| C-UBB | 4- | 10 | 0.65 | 7.0 | 2.5 | 12.3 | {1.3 } | 25 |
| 15 | 0.7 | 10.3 | 3.75 | 18.4 | {1.9 } | |||
| 20 | 0.75 | 14.4 | 5 | 24.5 | {2.5 } | 25 | ||
| 5- | 5 | 0.6 | 2.9 | 1.25 | 6.1 | {0.63} | 25 | |
| 10 | 0.75 | 6.9 | 2.5 | 12.3 | {1.3 } | |||
| 15 | 0.8 | 9.8 | 3.75 | 18.4 | {1.9 } | |||
| 20 | 0.85 | 13.4 | 5.0 | 24.5 | {2.5 } | 25 | ||
| 25 | 0.9 | 17.8 | 6.25 | 30.6 | {3.12 } | 25 | ||
| 6- | 10 | 0.9 | 6.8 | 2.5 | 24.5 | {2.5 } | 25 | |
| 15 | 1.0 | 10.5 | 3.75 | 36.8 | {3.8 } | |||
| 20 | 1.1 | 14.6 | 5.0 | 49.0 | {5.0 } | |||
| 25 | 1.1 | 17.9 | 6.25 | 61.3 | {6.26 } | 25 | ||
| 8- | 10 | 1.1 | 6.9 | 2.5 | 24.5 | {2.5 } | 25 | |
| 15 | 1.2 | 9.9 | 3.75 | 36.8 | {3.8 } | |||
| 20 | 1.3 | 14.0 | 5.0 | 49.0 | {5.0 } | |||
| 25 | 1.3 | 14.5 | 6.25 | 61.3 | {6.3 } | |||
| 10- | 10 | 1.3 | 7.2 | 2.5 | 24.5 | {2.5 } | 25 | |
| 15 | 1.4 | 10.2 | 3.75 | 36.8 | {3.8 } | 25 | ||
| 20 | 1.5 | 13.9 | 5.0 | 49.0 | {5.0 } | |||
| 25 | 1.5 | 16.1 | 6.25 | 61.3 | {6.3 } | |||
| 30 | 1.6 | 20.4 | 7.5 | 73.5 | {7.5 } | 25 | ||
| 12- | 15 | 1.5 | 9.4 | 3.75 | 36.8 | {3.8 } | 25 | |
| 20 | 1.6 | 12.4 | 5.0 | 49.0 | {5.0 } | |||
| 30 | 1.8 | 20.3 | 7.5 | 73.5 | {7.5 } | |||
| 13- | 15 | 1.8 | 9.5 | 3.75 | 73.5 | {7.5 } | 25 | |
| 20 | 1.9 | 12.9 | 5.0 | 98.1 | {10.01} | 25 | ||
| 25 | 2.0 | 17.0 | 6.25 | 123 | {12.55} | 25 | ||
| 30 | 2.1 | 20.5 | 7.5 | 147 | {15.0} | 25 | ||
| 40 | 2.3 | 28.2 | 10.0 | 196.0 | {20.0} | 25 | ||
| 60 | 2.5 | 44.4 | 12 | 235 | {24.0} | 20 | ||
| 16- | 20 | 2.1 | 12.1 | 5.0 | 98.1 | {10.01} | 25 | |
| 30 | 2.4 | 21.0 | 7.5 | 147.0 | {15.0} | 25 | ||
| 20- | 25 | 2.9 | 16.7 | 6.25 | 184.0 | {18.8} | 25 | |
| 40 | 3.2 | 27.2 | 10 | 294 | {30.0} | 25 | ||
| 60 | 3.5 | 44.6 | 12.0 | 353.0 | {36.02} | 25 | ||
The outer diameter standard type gives priority to guaranteeing the outer diameter, while the inner diameter is for reference only.
The solid length is a reference value. There will be slight differences among batches.
Be sure to use within the allowable displacement Fmax.(mm).
The number of laps is a reference value. There will be slight differences among batches.
kgf (load)=N/mm (spring constant)×0.101972×F (displacement){kgf}=N×0.101972
■Spring Constant
D12 is for C-UY・C-UR・C-UF・C-UBB only. D14 is for C-UBB only.| Type | C-UV | C-UY | C-UR | C-UF | C-UL | C-UTT | C-UM | C-UH | C-UBB | |||||||||||||||||||
| D | ||||||||||||||||||||||||||||
| 2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
| 3 | N/mm 0.05 {kgf/mm}{0.005} | N/mm 0.098 {kgf/mm}{0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | 1.5{0.15} | ||||||||||||||||||||||
| 4 | 2.0 {0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
| 5 | N/mm 2.0 {kgf/mm} {0.2} | |||||||||||||||||||||||||||
| 6 | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | |||||||||||||||||||||||||
| 8 | ||||||||||||||||||||||||||||
| 10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
| 12 | ||||||||||||||||||||||||||||
| 13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
| 14 | ||||||||||||||||||||||||||||
| 16 | ||||||||||||||||||||||||||||
| 20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
| Fmax. | F=L×70% | F=L×75% | F=L×60% | F=L×45% | F=L×40% | F=L×40% | F=L×35% | F=L×30% | F=L×25% | |||||||||||||||||||
Select an appropriate Round Wire Springs type according to the actual installation situation, and refer to the published content for the specific inner and outer diameter tolerance values.
* The solid length is a reference value. If it is used under the limit condition of the solid length, the spring may be deformed, or damaged after using only a limited number of times. Therefore, use within the allowable displacement Fmax.(mm).
To increase the usage count, it is recommended to use the spring up to 70% of the allowable displacement Fmax..
Operating temperature of Round Wire Springs
SWP-A……Normal temperature (0~40℃)
Stainless steel……-10~100℃
Spring oil tempered steel wire……Normal temperature (0~40℃)
* If the spring is used under conditions exceeding the above temperature, the load value may decrease due to usage conditions.
* When used in an environment with high and low temperature differences and humidity such as outdoors, it is recommended to choose stainless steel products.
* Heat-resistant springs can also be used. For details, refer to the Plastic Mold Components Catalog.
Stainless steel springs are also magnetic. Please be careful.

A Round Wire Springs is mechanism for positioning the workpiece based on the hole reference.
Loosening during positioning can be reduced by using a tapered pin to eliminate the deviation caused by the tolerance of each workpiece hole. Select the compression spring to move from the beginning of the positioning contact with the workpiece.
![]() | ![]() | ![]() |
| (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Light Load, Spring Constant 0.5 to 3.9 N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Heavy Load, Spring Constant 2.0 to 14.7 N/mm |
| Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Heavy Load Type |





