(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Spring type: Round Wire Coil Springs, Ultra-Light Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB Spring Constant ±10%
・ Model type: C-UF, C-UR, C-UV, C-UY
・ Outer diameter D (Ø) [mm]: 2, 3, 4, 5, 6, 8, 10, 12, 16, 20
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
・ End face type: No grinding, With grinding
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | D-L | d | Compression Length | F max. | N{kgf} max. | Fa% | ||
C-UV | 3- | 5* | 0.15 | 1.1 | 3.5 | 0.18 | {0.018} | 70 |
10* | 0.18 | 2.5 | 7 | 0.35 | {0.036} | |||
15* | 0.18 | 2.5 | 10.5 | 0.53 | {0.054} | |||
20* | 0.20 | 3.3 | 14 | 0.70 | {0.071} | 70 | ||
25* | 0.23 | 6.2 | 17.5 | 0.88 | {0.089} | 70 | ||
30* | 0.23 | 6.2 | 21 | 1.05 | {0.107} | 70 | ||
4- | 5* | 0.18 | 1.2 | 3.5 | 0.18 | {0.018} | 70 | |
10* | 0.20 | 1.7 | 7 | 0.35 | {0.036} | |||
15* | 0.23 | 3.0 | 10.5 | 0.53 | {0.054} | |||
20* | 0.23 | 3.0 | 14 | 0.70 | {0.071} | |||
5- | 5* | 0.20 | 1.2 | 3.5 | 0.18 | {0.018} | 70 | |
10* | 0.23 | 1.8 | 7 | 0.35 | {0.036} | |||
15* | 0.26 | 2.9 | 10.5 | 0.53 | {0.054} | |||
20* | 0.29 | 4.5 | 14 | 0.70 | {0.071} | |||
6- | 10* | 0.26 | 2.0 | 7 | 0.35 | {0.036} | 70 | |
15* | 0.30 | 3.3 | 10.5 | 0.53 | {0.054} | |||
20* | 0.30 | 3.3 | 14 | 0.70 | {0.071} | 70 | ||
8- | 10* | 0.30 | 1.9 | 7 | 0.35 | {0.036} | 70 | |
15* | 0.35 | 3.2 | 10.5 | 0.53 | {0.054} | |||
20* | 0.35 | 3.2 | 14 | 0.70 | {0.071} | |||
25* | 0.40 | 5.6 | 17.5 | 0.88 | {0.089} | |||
30* | 0.40 | 5.6 | 21 | 1.05 | {0.107} | 70 | ||
40* | 0.45 | 9.3 | 28 | 1.40 | {0.143} | 70 | ||
50* | 0.45 | 9.3 | 35 | 1.75 | {0.179} | 70 |
Type | D-L | d | Compression Length | F max. | N{kgf} max. | Fa% | ||
C-UY | 2- | 5* | 0.13 | 1.5 | 3.0 | 0.15 | {0.015} | 60 |
10* | 0.13 | 1.5 | 6.0 | 0.29 | {0.03} | |||
15* | 0.15 | 2.7 | 9.0 | 0.44 | {0.045} | |||
20* | 0.15 | 2.7 | 12 | 0.59 | {0.06} | 60 | ||
25* | 0.18 | 6.3 | 15 | 0.74 | {0.076} | 60 | ||
30* | 0.18 | 6.3 | 18 | 0.88 | {0.089} | 60 | ||
3- | 5* | 0.16 | 0.92 | 3.75 | 0.37 | {0.0378} | 75 | |
10* | 0.20 | 2.0 | 7.5 | 0.74 | {0.075} | 75 | ||
15* | 0.23 | 3.45 | 11.25 | 1.1 | {0.1125} | |||
20* | 0.23 | 3.45 | 15 | 1.47 | {0.15} | 75 | ||
4- | 5* | 0.20 | 1.05 | 3.75 | 0.37 | {0.0375} | 75 | |
10* | 0.23 | 1.84 | 7.5 | 0.74 | {0.075} | |||
15* | 0.26 | 2.86 | 11.25 | 1.1 | {0.1125} | |||
20* | 0.29 | 4.64 | 15.0 | 1.47 | {0.15} | |||
25* | 0.30 | 5.4 | 18.75 | 1.84 | {0.1875} | |||
30* | 0.30 | 5.4 | 22.5 | 2.26 | {0.23} | |||
5- | 5* | 0.23 | 1.15 | 3.75 | 0.37 | {0.0378} | 75 | |
10* | 0.26 | 1.82 | 7.5 | 0.74 | {0.075} | 75 | ||
15* | 0.30 | 3.15 | 11.25 | 1.1 | {0.1125} | |||
20* | 0.30 | 3.15 | 15.0 | 1.47 | {0.15} | |||
25* | 0.32 | 4.16 | 18.75 | 1.84 | {0.1875} | |||
6- | 5* | 0.26 | 1.24 | 3.5 | 0.34 | {0.035} | 70 | |
10* | 0.30 | 2.1 | 7.5 | 0.74 | {0.075} | 75 | ||
15* | 0.32 | 2.64 | 11.25 | 1.1 | {0.1125} | |||
20* | 0.35 | 3.85 | 15.0 | 1.47 | {0.15} | |||
25* | 0.38 | 5.32 | 18.75 | 1.84 | {0.1875} | |||
30* | 0.40 | 6.8 | 22.5 | 2.21 | {0.225} | |||
40* | 0.40 | 6.8 | 30 | 2.94 | {0.3} | 75 | ||
8- | 10* | 0.35 | 2.19 | 7.5 | 0.74 | {0.075} | 75 | |
15* | 0.40 | 3.4 | 11.25 | 1.1 | {0.1125} | |||
20* | 0.40 | 3.4 | 15.0 | 1.47 | {0.15} | |||
25* | 0.45 | 5.4 | 18.75 | 1.84 | {0.1875} | |||
30* | 0.45 | 5.4 | 22.5 | 2.21 | {0.225} | |||
40* | 0.50 | 8.3 | 30 | 2.94 | {0.3} | 75 | ||
10- | 10* | 0.50 | 3.25 | 6 | 1.18 | {0.1204} | 60 | |
15* | 0.50 | 3.25 | 11.25 | 2.21 | {0.225} | 75 | ||
20* | 0.55 | 4.4 | 15.0 | 2.94 | {0.3} | |||
25* | 0.55 | 4.4 | 18.75 | 3.68 | {0.375} | |||
30* | 0.60 | 6.15 | 22.5 | 4.41 | {0.45} | |||
35* | 0.60 | 6.3 | 26.25 | 5.1 | {0.52} | |||
12- | 15* | 0.55 | 3.3 | 11.25 | 2.206 | {0.225} | 75 |
Type | D-L | d | Compression Length | F max. | N{kgf} max. | Fa% | ||
C-UR | 2- | 5* | 0.18 | 2.0 | 2.5 | 0.49 | {0.05} | 50 |
10* | 0.18 | 2.0 | 5 | 0.98 | {0.1} | |||
15* | 0.23 | 6.0 | 7.5 | 1.5 | {0.15} | |||
20* | 0.23 | 6.0 | 10 | 2.0 | {0.2} | 50 | ||
3- | 5* | 0.23 | 1.6 | 3 | 0.9 | {0.09} | 60 | |
10* | 0.25 | 2.1 | 6 | 1.8 | {0.18} | |||
15* | 0.30 | 4.5 | 9 | 2.6 | {0.27} | |||
20* | 0.30 | 4.5 | 12 | 3.5 | {0.36} | |||
25* | 0.32 | 6.4 | 15 | 4.4 | {0.45} | |||
30* | 0.32 | 6.4 | 18 | 5.3 | {0.45} | 60 | ||
4- | 5* | 0.26 | 1.4 | 3 | 0.9 | {0.09} | 60 | |
10* | 0.29 | 2.0 | 6 | 1.8 | {0.18} | |||
15* | 0.32 | 3.0 | 9 | 2.6 | {0.27} | |||
20* | 0.38 | 6.1 | 12 | 3.5 | {0.36} | |||
25* | 0.38 | 6.1 | 15 | 4.4 | {0.45} | |||
30* | 0.40 | 8.0 | 18 | 5.3 | {0.54} | |||
45* | 0.45 | 14.4 | 27 | 7.9 | {0.81} | 60 | ||
5- | 10* | 0.35 | 2.71 | 6 | 1.8 | {0.18} | 60 | |
15* | 0.38 | 3.61 | 9 | 2.6 | {0.27} | |||
20* | 0.38 | 3.61 | 12 | 3.5 | {0.36} | |||
25* | 0.45 | 7.43 | 15 | 4.4 | {0.45} | |||
30* | 0.45 | 7.43 | 18 | 5.3 | {0.54} | |||
35* | 0.50 | 12.25 | 21 | 6.2 | {0.63} | |||
6- | 5* | 0.32 | 1.5 | 3 | 0.9 | {0.09} | 60 | |
10* | 0.40 | 3.0 | 6 | 1.8 | {0.18} | |||
15* | 0.40 | 3.0 | 9 | 2.6 | {0.27} | |||
20* | 0.50 | 7.0 | 12 | 3.5 | {0.36} | |||
25* | 0.50 | 7.0 | 15 | 4.4 | {0.45} | |||
30* | 0.50 | 7.0 | 18 | 5.3 | {0.54} | |||
8- | 10* | 0.45 | 2.6 | 6 | 1.8 | {0.18} | 60 | |
15* | 0.50 | 3.6 | 9 | 2.6 | {0.27} | |||
20* | 0.50 | 3.6 | 12 | 3.5 | {0.36} | |||
25* | 0.55 | 5.9 | 15 | 4.4 | {0.45} | |||
30* | 0.65 | 10.4 | 18 | 5.3 | {0.54} | |||
35* | 0.65 | 10.4 | 21 | 6.2 | {0.63} | |||
40* | 0.70 | 15.4 | 24 | 7.1 | {0.72} | 60 | ||
60* | 0.80 | 27.6 | 31.2 | 10.6 | {1.08} | 52 | ||
10- | 10* | 0.55 | 3.3 | 6 | 1.8 | {0.18} | 60 | |
15* | 0.60 | 4.2 | 9 | 2.6 | {0.27} | |||
20* | 0.65 | 6.2 | 12 | 3.5 | {0.36} | |||
25* | 0.65 | 6.2 | 15 | 4.4 | {0.45} | |||
30* | 0.70 | 8.4 | 18 | 5.3 | {0.54} | |||
12- | 60* | 0.90 | 16.2 | 36 | 10.6 | {1.08} | 60 | |
16- | 20* | 0.80 | 5.4 | 12 | 3.5 | {0.36} | 60 |
Type | D-L | d | Compression Length | F max. | N{kgf} max. | Fa% | ||
C-UF | 2- | 5* | 0.2 | 2.35 | 2.25 | 0.66 | {0.068} | 45 |
10* | 0.2 | 2.35 | 4.5 | 1.3 | {0.14} | |||
3- | 5* | 0.26 | 1.8 | 2.25 | 1.1 | {0.11} | 45 | |
10* | 0.32 | 4.5 | 4.5 | 2.2 | {0.22} | |||
15* | 0.32 | 4.5 | 6.7 | 3.2 | {0.33} | |||
20* | 0.35 | 6.3 | 9.0 | 4.4 | {0.45} | |||
25* | 0.35 | 6.3 | 11.2 | 5.5 | {0.56} | |||
4- | 5* | 0.32 | 2.0 | 2.25 | 1.1 | {0.11} | 45 | |
10* | 0.35 | 3.0 | 4.5 | 2.2 | {0.22} | |||
15* | 0.4 | 5.2 | 6.7 | 3.2 | {0.33} | |||
20* | 0.4 | 5.2 | 9.0 | 4.4 | {0.45} | |||
25* | 0.45 | 9.5 | 11.2 | 5.5 | {0.56} | |||
30* | 0.45 | 9.5 | 13.5 | 6.6 | {0.67} | |||
5- | 10* | 0.4 | 3.2 | 4.5 | 2.2 | {0.23} | 45 | |
15* | 0.4 | 3.2 | 6.75 | 3.3 | {0.34} | |||
20* | 0.45 | 4.95 | 9.0 | 4.4 | {0.45} | |||
25* | 0.45 | 4.95 | 11.25 | 5.5 | {0.56} | |||
30* | 0.5 | 7.75 | 13.5 | 6.7 | {0.68} | |||
35* | 0.5 | 7.75 | 15.75 | 7.7 | {0.79} | |||
6- | 10* | 0.5 | 5.0 | 4.5 | 2.2 | {0.22} | 45 | |
15* | 0.55 | 7.7 | 6.7 | 3.2 | {0.33} | |||
20* | 0.55 | 7.7 | 9.0 | 4.4 | {0.45} | |||
25 | 0.6 | 10.8 | 11.2 | 5.5 | {0.56} | |||
30 | 0.65 | 15.6 | 13.5 | 6.6 | {0.67} | |||
8- | 10 | 0.6 | 5.4 | 4.5 | 2.2 | {0.22} | 45 | |
15 | 0.65 | 7.2 | 6.7 | 3.2 | {0.33} | |||
20 | 0.7 | 10.5 | 9.0 | 4.4 | {0.45} | |||
25 | 0.7 | 10.5 | 11.2 | 5.5 | {0.56} | |||
30 | 0.75 | 13.5 | 13.5 | 6.6 | {0.67} | |||
35 | 0.75 | 13.5 | 15.7 | 7.6 | {0.78} | |||
40 | 0.8 | 18.4 | 18 | 8.8 | {0.89} | 45 | ||
10- | 15 | 0.65 | 4.6 | 6.7 | 3.2 | {0.33} | 45 | |
20 | 0.8 | 9.6 | 9.0 | 4.4 | {0.45} | |||
25 | 0.8 | 9.6 | 11.2 | 5.5 | {0.56} | |||
30 | 0.85 | 12.8 | 13.5 | 6.6 | {0.67} | |||
12- | 15 | 0.8 | 6.8 | 6.7 | 3.2 | {0.33} | 45 | |
20 | 0.8 | 6.8 | 9.0 | 4.4 | {0.45} | 45 | ||
25 | 0.8 | 6.8 | 11.2 | 5.5 | {0.56} | 45 | ||
16- | 35 | 1.1 | 12.1 | 15.7 | 7.6 | {0.78} | 45 | |
20- | 20 | 1.2 | 7.2 | 9 | 8.8 | {0.89} | 45 | |
25 | 1.3 | 9.1 | 11.3 | 11.1 | {1.13} | 45 | ||
70 | 1.7 | 26.4 | 31.5 | 30.9 | {3.15} | 45 | ||
![]() | ![]() | ![]() |
(Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Light Load, Spring Constant 0.05 to 0.98 N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Heavy Load, Spring Constant 2.0 to 14.7 N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Heavy Load Type |
Part Number |
---|
C-UF12-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.50 ฿ 8.42 | ECONOMY WIRE SPRINGS | 1 Piece(s) | Same day | 10 | 20 | 10.4 | 12 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.8 | With Grinding | 7.5 | 6.8 | 9 |
Loading...
Material | Stainless Steel Wire |
---|
Please check the type/dimensions/specifications of the part C-UF12-20 in the Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Ultra Light Load series.
Part Number |
---|
C-UF10-20 |
C-UF10-25 |
C-UF10-30 |
C-UF16-35 |
C-UF2-10 |
C-UF2-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11.18 | 1 Piece(s) | Same day | 10 | 20 | 8.4 | 10 | 11 | 0.49 | 1.51~4.50 | 4.4 | 0.8 | With Grinding | 11 | 9.6 | 9 | ||
฿ 13.16 | 1 Piece(s) | Same day | 10 | 25 | 8.4 | 10 | 13.8 | 0.49 | 4.51~8.50 | 5.5 | 0.8 | With Grinding | 11 | 9.6 | 11.2 | ||
฿ 13.82 | 1 Piece(s) | Same day | 10 | 30 | 8.3 | 10 | 16.5 | 0.49 | 4.51~8.50 | 6.6 | 0.85 | With Grinding | 14.1 | 12.8 | 13.5 | ||
฿ 17.76 | 1 Piece(s) | Same day | 10 | 35 | 13.8 | 16 | 19.3 | 0.49 | 4.51~8.50 | 7.6 | 1.1 | With Grinding | 10 | 12.1 | 15.7 | ||
฿ 5.92 | 1 Piece(s) | Same day | 10 | 10 | 1.6 | 2 | 5.5 | 0.3 | ~1.50 | 1.3 | 0.2 | Without Grinding | 10.8 | 2.35 | 4.5 | ||
฿ 7.89 | 1 Piece(s) | Same day | 10 | 5 | 1.6 | 2 | 2.75 | 0.3 | ~1.50 | 0.66 | 0.2 | Without Grinding | 10.8 | 2.35 | 2.25 |
How can we improve?
How can we improve?