(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Spring type: Round Wire Coil Springs, Light Load
・ O.D. Referenced Type is outer diameter prioritized, and the I.D. is a reference value.
・ Spring material: Made of stainless steel SUS304-WPB Spring Constant ±10%
・ Model type: C-UL, C-UTT
・ Outer diameter D (Ø) [mm]: 2, 3, 4, 5, 6, 8, 10, 12, 13, 16
・ Free length range [mm]: 5, 10, 15, 20, 25, 30, 35, 40
・ End face type: No grinding, With grinding
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Type | D-L | d | Reference Length | F max. | N {kgf} max. | Fa% | ||
C-UL | 2- | 5* | 0.2 | 1.65 | 2 | 0.98 | {0.1} | 40 |
10* | 0.26 | 5.07 | 4 | 1.96 | {0.2} | |||
15* | 6 | 2.94 | {0.3} | |||||
3- | 5* | 0.3 | 2 | 2 | 2.0 | {0.2} | ||
10* | 0.35 | 3.7 | 4 | 3.9 | {0.4} | |||
15* | 0.4 | 6.6 | 6 | 5.9 | {0.6} | |||
20* | 8 | 7.8 | {0.8} | |||||
25* | 0.45 | 11.7 | 10 | 9.8 | {1} | |||
30* | 12 | 11.8 | {1.2} | |||||
4- | 5* | 0.35 | 2.1 | 2 | 2.0 | {0.2} | ||
10* | 0.45 | 5.3 | 4 | 3.9 | {0.4} | |||
15* | 6 | 5.9 | {0.6} | |||||
20* | 0.5 | 8 | 8 | 7.8 | {0.8} | |||
25* | 10 | 9.8 | {1 } | |||||
30* | 0.55 | 12.7 | 12 | 11.8 | {1.2} | |||
40 | 0.6 | 19.8 | 16 | 15.7 | {1.6} | |||
5- | 5* | 0.4 | 2.2 | 2 | 2.0 | {0.2} | ||
10* | 0.5 | 4.75 | 4 | 3.9 | {0.4} | |||
15* | 6 | 5.9 | {0.6} | |||||
20* | 0.55 | 6.88 | 8 | 7.8 | {0.8} | |||
25* | 10 | 9.8 | {1} | |||||
30 | 0.65 | 14.95 | 12 | 11.8 | {1.2} | |||
40 | 16 | 15.7 | {1.6} | |||||
6- | 5* | 0.45 | 2.3 | 2 | 2.0 | {0.2} | ||
10* | 0.55 | 4.4 | 4 | 3.9 | {0.4} | |||
15* | 6 | 5.9 | {0.6} | |||||
20 | 0.65 | 8.5 | 8 | 7.8 | {0.8} | |||
25 | 10 | 9.8 | {1 } | |||||
30 | 0.7 | 12.6 | 12 | 11.8 | {1.2} | |||
35 | 14 | 13.7 | {1.4} | |||||
8- | 10 | 0.65 | 4.6 | 4 | 3.9 | {0.4} | ||
15 | 0.75 | 8.3 | 6 | 5.9 | {0.6} | |||
20 | 8 | 7.8 | {0.8} | |||||
25 | 10 | 9.8 | {1 } | |||||
30 | 0.8 | 10.4 | 12 | 11.8 | {1.2} | |||
35 | 14 | 13.7 | {1.4} | |||||
40 | 16 | 15.7 | {1.6} | |||||
45 | 0.85 | 14.5 | 18 | 17.7 | {1.8} | |||
10- | 10 | 0.75 | 4.7 | 4 | 3.9 | {0.4} | ||
15 | 0.8 | 6.2 | 6 | 5.9 | {0.6} | |||
20 | 8 | 7.8 | {0.8} | |||||
25 | 0.9 | 9.5 | 10 | 9.8 | {1 } | |||
30 | 12 | 11.8 | {1.2} | |||||
35 | 14 | 13.7 | {1.4} | |||||
50 | 1.0 | 15.5 | 20 | 19.6 | {2.0} | |||
60 | 1.1 | 23.7 | 24 | 23.5 | {2.4} | |||
12- | 15 | 0.9 | 6.75 | 6 | 5.9 | {0.6} | ||
20 | 1.0 | 10 | 8 | 7.8 | {0..8} | |||
25 | 1.0 | 10 | 10 | 9.8 | {1.0} | |||
40 | 1.2 | 21.6 | 16 | 15.7 | {1.6} | |||
13- | 20 | 1.0 | 8.25 | 8 | 7.8 | {0.8} | ||
30 | 1.1 | 12.1 | 12 | 11.8 | {1.2} | |||
40 | 1.1 | 12.1 | 16 | 15.7 | {1.6} | |||
16- | 15 | 1.1 | 7.7 | 6 | 5.9 | {0.6} | ||
25 | 1.2 | 10.8 | 10 | 9.8 | {1.0} | |||
20- | 30 | 1.7 | 12.8 | 12 | 35.3 | {3.6} |
Type | D-L | d | Reference Length | F max. | N {kgf} max. | Fa% | ||
C-UTT | 3- | 5* | 0.35 | 2.8 | 2 | 2.9 | {0.3} | 40 |
10* | 0.4 | 4.8 | 4 | 5.9 | {0.6} | |||
15* | 0.45 | 8.3 | 6 | 8.8 | {0.9} | |||
20* | 30 | |||||||
4- | 5* | 0.4 | 2.6 | 2 | 2.9 | {0.3} | 40 | |
10* | 0.45 | 3.9 | 4 | 5.9 | {0.6} | |||
15* | 0.5 | 6 | 6 | 8.8 | {0.9} | |||
20* | 0.55 | 9.4 | 8 | 11.8 | {1.2} | |||
30 | 0.6 | 14.4 | 10 | 14.7 | {1.5} | 33 | ||
5- | 5* | 0.45 | 2.6 | 2 | 2.9 | {0.3} | 40 | |
10* | 0.5 | 3.6 | 4 | 5.9 | {0.6} | |||
15 | 0.6 | 7.5 | 6 | 8.8 | {0.9} | |||
20 | 8 | 11.8 | {1.2} | |||||
25 | 0.65 | 10.7 | 10 | 14.7 | {1.5} | |||
30 | 0.7 | 15.4 | 12 | 17.7 | {1.8} | |||
6- | 5* | 0.5 | 2.4 | 2 | 3.9 | {0.4} | ||
10 | 0.6 | 4.2 | 4 | 7.8 | {0.8} | |||
15 | 0.7 | 7.4 | 6 | 11.8 | {1.2} | |||
20 | 8 | 15.7 | {1.6} | |||||
25 | 0.8 | 13.6 | 10 | 19.6 | {2.0} | |||
30 | 12 | 23.5 | {2.4} | |||||
35 | 0.85 | 17.5 | 14 | 27.5 | {2.8} | |||
40 | 0.9 | 23.4 | 16 | 31.4 | {3.2} | |||
45 | 0.9 | 23.4 | 18 | 35.3 | {3.6} | |||
8- | 10 | 0.75 | 5.3 | 4 | 7.8 | {0.8} | 40 | |
15 | 6 | 11.8 | {1.2} | |||||
20 | 0.9 | 10.4 | 8 | 15.7 | {1.6} | |||
25 | 10 | 19.6 | {2.0} | |||||
30 | 1.0 | 17 | 12 | 23.5 | {2.4} | |||
35 | 14 | 27.5 | {2.8} | |||||
40 | 16 | 31.4 | {3.2} | |||||
45 | 1.1 | 25.3 | 18 | 35.3 | {3.6} | |||
70 | 1.2 | 39.6 | 28 | 54.9 | {5.6} | |||
10- | 10 | 0.85 | 5.1 | 4 | 7.8 | {0.8} | ||
15 | 6 | 11.8 | {1.2} | |||||
20 | 1.0 | 9.5 | 8 | 15.7 | {1.6} | |||
25 | 10 | 19.6 | {2.0} | |||||
30 | 1.1 | 14.3 | 12 | 23.5 | {2.4} | |||
35 | 14 | 27.5 | {2.8} | |||||
40 | 1.2 | 20.4 | 16 | 31.4 | {3.2} | |||
45 | 1.2 | 20.4 | 18 | 35.3 | {3.6} | |||
60 | 1.3 | 29.9 | 24 | 47.1 | {4.8} | |||
13- | 15 | 1.0 | 5.75 | 6 | 11.8 | {1.2} | ||
20 | 1.2 | 10.5 | 8 | 15.7 | {1.6} | |||
25 | 10 | 19.6 | {2.0} | |||||
30 | 1.3 | 15 | 12 | 23.5 | {2.4} | |||
35 | 14 | 27.5 | {2.8} | |||||
40 | 1.4 | 20.3 | 16 | 31.4 | {3.2} | |||
45 | 1.4 | 20.3 | 18 | 35.3 | {3.6} | |||
50 | 1.5 | 27.8 | 20 | 39.2 | {4.0} | |||
16- | 15 | 1.2 | 7.2 | 6 | 11.8 | {1.2} | ||
20 | 1.3 | 9.1 | 8 | 15.7 | {1.6 | |||
25 | 1.3 | 9.1 | 10 | 19.6 | {2.0} | |||
30 | 1.4 | 12.3 | 12 | 23.5 | {2.4} | |||
35 | 1.5 | 16.5 | 14 | 27.5 | {2.8} | |||
40 | 1.6 | 21.6 | 16 | 31.4 | {3.2} | |||
20- | 30 | 1.8 | 12.6 | 12 | 47.1 | {4.8} | ||
50 | 2.2 | 27.5 | 20 | 78.5 | {8.0} |
Type | C-UV | C-UY | C-UR | C-UF | C-UL | C-UTT | C-UM | C-UH | C-UBB | |||||||||||||||||||
D | ||||||||||||||||||||||||||||
2 | 0.05{0.005} | 0.2{0.02} | 0.3{0.03} | 0.5{0.05} | ||||||||||||||||||||||||
3 | N/mm 0.05 {kgf/mm}{0.005} | N/mm 0.098 {kgf/mm}{0.01} | N/mm 0.29 {kgf/mm} {0.03} | N/mm 0.49 {kgf/mm} {0.05} | N/mm 0.98 {kgf/mm} {0.1} | 1.5{0.15} | ||||||||||||||||||||||
4 | 2.0 {0.2} | 2.9{0.3} | 4.9{0.5} | |||||||||||||||||||||||||
5 | N/mm 2.0 {kgf/mm} {0.2} | |||||||||||||||||||||||||||
6 | N/mm 2.9 {kgf/mm} {0.3} | N/mm 5.9 {kgf/mm} {0.6} | N/mm 9.8 {kgf/mm} {1.0} | |||||||||||||||||||||||||
8 | ||||||||||||||||||||||||||||
10 | N/mm 0.2 {kgf/mm} {0.02} | |||||||||||||||||||||||||||
12 | ||||||||||||||||||||||||||||
13 | N/mm 9.8 {kgf/mm} {1.0} | N/mm 19.6 {kgf/mm} {2.0} | ||||||||||||||||||||||||||
14 | ||||||||||||||||||||||||||||
16 | ||||||||||||||||||||||||||||
20 | 0.3{0.03} | 0.5{0.05} | 0.98{0.1} | 2.9{0.3} | 3.9{0.4} | 4.9{0.5} | 14.7{1.5} | 29.4{3.0} | ||||||||||||||||||||
Fmax. | F=L×70% | F=L×75% | F=L×60% | F=L×45% | F=L×40% | F=L×40% | F=L×35% | F=L×30% | F=L×25% |
![]() | ![]() | ![]() |
(Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Ultra Light Load, Spring Constant 0.05 to 0.98 N/mm | (Economy series) Round Wire Springs - Inner Diameter Standard Stainless Steel, Light Load, Spring Constant 0.29 to 0.49 N/mm | (Economy series) Round Wire Springs - Outer Diameter Standard Stainless Steel, Heavy Load, Spring Constant 2.0 to 14.7 N/mm |
Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Ultra Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Inner Diameter Standard Type, Light Load Type | Reason for Recommendation: MISUMI Basic Round Wire Springs, Outer Diameter Standard Type, Heavy Load Type |
Part Number |
---|
C-UTT8-35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.13 ฿ 9.49 | ECONOMY WIRE SPRINGS | 1 Piece(s) | Same day | 10 | 35 | 6 | 8 | 21 | 2 | 16.01~30.00 | 27.5 | 1 | With Grinding | 16 | 17 | 14 |
Loading...
Material | Stainless Steel Wire |
---|
Please check the type/dimensions/specifications of the part C-UTT8-35 in the Round Wire Coil Springs, Defection O.D. Referenced, Stainless Steel, Light Load series.
Part Number |
---|
C-UL10-15 |
C-UL10-20 |
C-UL10-25 |
C-UL10-30 |
C-UL10-35 |
C-UTT8-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Inner Dia. D-2d (or D) (Ø) | Outer Dia. D (or D1) (Ø) | Height with the max. load applied ([Free Length] – [Allowable Deflection]) (mm) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | End Surface Status | Total Coils | Solid Length (mm) | Allowable Displacement (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9.87 | 1 Piece(s) | Same day | 10 | 15 | 8.4 | 10 | 9 | 0.98 | 4.51~8.50 | 5.9 | 0.8 | With Grinding | 6.8 | 6.2 | 6 | ||
฿ 9.87 | 1 Piece(s) | Same day | 10 | 20 | 8.4 | 10 | 12 | 0.98 | 4.51~8.50 | 7.8 | 0.8 | With Grinding | 6.8 | 6.2 | 8 | ||
฿ 11.84 | 1 Piece(s) | Same day | 10 | 25 | 8.2 | 10 | 15 | 0.98 | 8.51~16.00 | 9.8 | 0.9 | With Grinding | 9.6 | 9.5 | 10 | ||
฿ 13.16 | 1 Piece(s) | Same day | 10 | 30 | 8.2 | 10 | 18 | 0.98 | 8.51~16.00 | 11.8 | 0.9 | With Grinding | 9.6 | 9.5 | 12 | ||
฿ 13.82 | 1 Piece(s) | Same day | 10 | 35 | 8.2 | 10 | 21 | 0.98 | 8.51~16.00 | 13.7 | 0.9 | With Grinding | 9.6 | 9.5 | 14 | ||
฿ 15.13 | 1 Piece(s) | Same day | 10 | 40 | 6 | 8 | 24 | 2 | 30.01~50.00 | 31.4 | 1 | With Grinding | 16 | 17 | 16 |
How can we improve?
How can we improve?