(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Spring Plungers Stainless Steel, Short Body
- C-SPJZ is a one of MISUMI ECONOMY SPRING PLUNGER.
- C-SPJZ Screw Type of Pin Plunger: Spherical head.
- Material body and pin: SUS303
- Material Spring: SUS304
- The operating Temperature: -30 to 140℃
- Mounting Thread size: 3, 4, 5, 6, 8 and 10 mm.
- Stroke (S): 2, 3 and 5 mm.
- Mounting Method: Screw-In
- Wrench Hole Shape: Hex.
- Package Quantity: 20P (20 Pieces Per Package) and 10P (10 Pieces Per Package).
(Economy series) Stainless Steel Long Ball Plungers | (Economy series) Stainless Steel Short Ball Plungers | (Economy series) Black Zinc-Plated Ball Plungers |
Part Number |
---|
C-SPJZ3-20P |
C-SPJZ4-20P |
C-SPJZ5-20P |
C-SPJZ6-10P |
C-SPJZ8-10P |
C-SPJZ10-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Outer Dia. M (mm) | Stroke (S) (mm) | Min. Load (N) | Max. Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 854.55 | ECONOMY SPRING PLUNGER | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | 3 | 2 | 2 | 5 | |
฿ 854.55 | ECONOMY SPRING PLUNGER | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | 4 | 2 | 3 | 10 | |
฿ 1,025.76 | ECONOMY SPRING PLUNGER | 1 Pack(s) | 20 Pieces Per Package | Available | Same day | 10 | 5 | 2 | 4 | 20 | |
฿ 600.76 | ECONOMY SPRING PLUNGER | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | 6 | 3 | 5 | 25 | |
฿ 770.48 | ECONOMY SPRING PLUNGER | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | 8 | 3 | 8 | 30 | |
฿ 939.40 | ECONOMY SPRING PLUNGER | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | 10 | 10 | 5 | 10 | 50 |
Loading...
Type | Body | Pin | Spring |
![]() | ![]() | ![]() | |
C-SPJZ | SUS304 | SUS303 | SUS304 |
Part Number | d | S | L | B | Load (N) | |||
Type | M (Coarse Thread) | Package Quantity | ||||||
min. | max. | |||||||
C-SPJZ | 3 | 20P | 1 | 2 | 10 | 1.5 | 2 | 5 |
4 | 1.6 | 2 | 3 | 10 | ||||
5 | 2 | 12 | 2.5 | 4 | 20 | |||
6 | 10P | 2.5 | 3 | 3 | 5 | 25 | ||
8 | 3.1 | 16 | 4 | 8 | 30 | |||
10 | 3.8 | 5 | 20 | 5 | 10 | 50 |
Pin Material | SUS303 | Body Material | SUS304 | Mounting Method | Screw-In |
---|---|---|---|---|---|
Thread Locking Treatment | Not Provided | Wrench Hole Shape | Hex | Main Body Surface Treatment | Not Provided |
Pin Surface Treatment | Not Provided | Tip Heat Treatment | Not Provided | Initial Load (Range)(N) | 0.01~50 |
How can we improve?
How can we improve?