Flanged Linear Bushing - Standard, Pilot Flanged, Double[RoHS Compliant]

Caution
- Bushings are applied with anti-rust oil harmless to lubricants. After cleaning (recommended cleaning method: ultrasonic cleaner or white kerosene) and drying the bushings, grease application is recommended before use.
Product Description
Linear Bushing are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
RoHS10 compliant. Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.
[Feature]
● Type : Round Flange, Square flange and Compact Flange
● Inner Diameter Minimum/Maximum (mm.) : 6 and 50
● Overall Length Minimum/Maximum (mm.) : 35 and 192
● Operating Temperature (℃) : -20 to 80
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - Plastic
[Application]
Linear Bushing are commonly used in various applications in factory automation systems
Dimensional Drawing of Linear Bushings

| Type | Outer Cylinder | Balls | Retainer | Operating Ambient Temperature | [A] Accessory | ||||
| Round Flange | Square flange | Compact Flange | [M] Material | [H] Hardness | [S] Surface Treatment | [M] Material | [M] Material | ||
| C-LHIRW | — | C-LHICW | SUJ2 Equivalent | 58HRC or more | — | SUJ2 Equivalent | Plastic | -20 to 80°C | Seal [M] Material Nitrile Rubber |
| C-LHIRWM | C-LHISWM | C-LHICWM | Electroless Nickel Plating | ||||||
Specification Table of Linear Bushings
| Ordering Example of Linear Bushings | Part Number (Type, dr) | |
| C-LHIRW20 C-LHICWM30 |
| dr | D | L | (ℓ) | H | (T) | d | d1 | t | P.C.D. | W | F | A | K | Eccentricity (Max.) | Balls Rows | * Perpendicularity | Basic Load Rating | Allowable Static Moment (N⋅m) | Reference Mass (g) | |||||||
| Tolerance | Surface Treatment Not Provided Tolerance | Surface Treatment Provided Tolerance | Tolerance | |||||||||||||||||||||||
| C (Dynamic) N | Co (Static) N | Round Flange | Square flange | Compact Flange | ||||||||||||||||||||||
| 6 | +0.003 -0.013 | 12 | +0.006 -0.015 | +0.006 -0.020 | 35 | ±0.6 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | — | 20 | 18 | 0.03 | 4 | 0.03 | 323 | 529 | 2.18 | 31 | 25 | 28 |
| 8 | 15 | 45 | 32 | 24 | 25 | — | 24 | 21 | 431 | 784 | 4.31 | 51 | 43 | 47 | ||||||||||||
| 10 | 19 | +0.006 -0.018 | +0.006 -0.023 | 55 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | — | 29 | 25 | 588 | 1100 | 7.24 | 98 | 78 | 90 | |||||
| 12 | 21 | 57 | 42 | 32 | 32 | — | 32 | 27 | 657 | 1200 | 10.9 | 110 | 90 | 102 | ||||||||||||
| 13 | 23 | 61 | 43 | 33 | 34 | — | 33 | 29 | 813 | 1570 | 11.6 | 130 | 108 | 123 | ||||||||||||
| 16 | 28 | 70 | 48 | 38 | 37 | 22 | 31 | 34 | 5 | 1230 | 2350 | 19.7 | 190 | 165 | 182 | |||||||||||
| 20 | +0.003 -0.015 | 32 | +0.006 -0.021 | +0.006 -0.027 | 80 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 24 | 36 | 38 | 0.04 | 0.04 | 1400 | 2740 | 26.8 | 260 | 225 | 247 | ||
| 25 | 40 | 112 | 62 | 51 | 50 | 32 | 40 | 46 | 6 | 1560 | 3140 | 43.4 | 540 | 500 | 525 | |||||||||||
| 30 | 45 | 123 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 35 | 49 | 51 | 2490 | 5490 | 82.8 | 680 | 590 | 645 | |||||||
| 35 | +0.003 -0.018 | 52 | +0.006 -0.024 | +0.006 -0.032 | 135 | 82 | 67 | 64 | 38 | 55 | 60 | 0.05 | 0.05 | 2650 | 6270 | 110 | 1020 | 930 | 945 | |||||||
| 40 | 60 | 151 | 13 | 96 | 13 | 9 | 14 | 8.1 | 78 | 75 | 45 | 64 | 70 | 3430 | 8040 | 147 | 1570 | 1380 | 1423 | |||||||
| (50) | 80 | 192 | 116 | 98 | 92 | — | — | — | 6080 | 15900 | 397 | 3600 | 3400 | — | ||||||||||||
[ ! ] Only round and square flanges can be selected for dr () dimensions.
[ ! ] Anti-rust oil is applied at the time of delivery.
[ ! ] Flanged Type Height-Adjusting Spacers can be selected from here.
[ ! ] For shaft and housing tolerances, see "Recommended Tolerance of Shaft Diameter / Housing Diameter."
■Recommended Tolerance of Shaft Diameter / Housing Diameter of Linear Bushings
| dr | Shaft Dia. | Housing Dia. | |
| g6 Tolerance | Tolerance | ||
| 6 | −0.004 −0.012 | 12 | +0.024 +0.006 |
| 8 | −0.005 −0.014 | 15 | |
| 10 | 19 | +0.027 +0.006 | |
| 12 | −0.006 −0.017 | 21 | |
| 13 | 23 | ||
| 16 | 28 | ||
| 20 | −0.007 −0.020 | 32 | +0.031 +0.006 |
| 25 | 40 | ||
| 30 | 45 | ||
| 35 | −0.009 −0.025 | 52 | +0.036 +0.006 |
| 40 | 60 | ||
| 50 | 80 | ||
Product Summary of Linear Bushings
♢ Get up to 50% discount on similar products from our company by purchasing in bulk! !
[Product comparison information of Linear Bushings]
♢There are some differences in specifications with our similar products. Please be careful when selecting.
The dimensional tolerances of the inner diameter (dr) and outer diameter (D) have been improved to the same tolerance as our similar products.
| Our similar product LHIRW20 | Economy series C-LHIRW20 | |
| Inner diameter tolerance | 0-0.012 | 0-0.012 |
| Outer diameter tolerance | 0-0.019 | 0-0.019 |
| Total length tolerance | ±0.3 | ±0.6 |
| Eccentricity (maximum) | 0.02 | 0.04 |
| *right angle | 0.02 | 0.04 |
| Order quantity | Our similar product LHICWM8 | This product C-LHICWM8 | price reduction rate |
| 1 | 2020 | 1190 | 41% |
| 51 | 1818 | 1071 | 41% |
| 101 | 1656 | 833 | 50% |
| Order quantity | Discount rate C-LHICWM8 |
| 1-30 | - |
| 31~100 | Ten% |
| 101~1000 | 30% |
Cautions/Prohibitions of Linear Bushings
① For grease lubrication, apply grease to the ball rows on the inner surface of the linear bushing before use, and then lubricate at appropriate times.
Grease forms an oil film on the surfaces of the steel balls and raceway surfaces (shaft bushing) of linear bushings, reducing friction and preventing seizure.
Grease loss and deterioration greatly affects the service life of linear bushings.
② Recommended lubrication grease: Lithium-based soap-based grease
③ Recommended lubrication interval: Normally every 6 months If
the mileage is long, we recommend lubrication every 3 months, and if the distance exceeds 1000km within the period, we recommend lubrication every 1000km.
④If a large moment load (unbalanced load) is applied to the linear bushing, it is not suitable to use the single type alone.
We recommend using a double type or multiple single types.
■Dust-proof measures of Linear Bushings
Please be aware that if foreign matter or dust gets inside the linear bushing, it will interfere with the circulation of the steel balls and cause an unexpected accident.
When using the product in harsh environments, attach a dustproof cover or protective cover.
■We recommend a hardened shaft with G6 tolerance for Miss Millinia Bushing.
How to Use of Linear Bushings
| Illustration | Instructions for use |
![]() | If a large load (unbalanced load) is applied to the linear bushing, it is not suitable to use the single type alone. We recommend using a double type or multiple single types. |
![]() | Linear bushings are not suitable for rotational motion due to their structure. Please be careful not to force the rotation as it may cause damage. |
![]() | Linear bushings are not suitable for applications where they are repeatedly inserted and removed. |
![]() | When inserting the shaft into the linear bushing, if the shaft is inserted in a strained state, the balls may fall off or the retainer may become deformed, so please align the centers and insert it gently. |
(1) For grease lubrication, apply grease to the ball rows within the linear bushings before use, then periodically apply grease during the use.
The grease has an effect of reducing friction by forming a layer between the balls and shaft rolling surfaces, preventing seizures.
Grease loss and deterioration will cause shorter life of linear guides.
(2) Recommended Grease: Lithium soap based grease
(3) Recommended Lubrication Intervals: Every 6 months
Recommended lubrication is that every 3 months when travel distance is extensive, or every 1000 km when travel distance exceeds 1000 km within the period.
(4) If large moment load (offset load) is to be applied, Short / Single Type Linear Bushings are not suitable.
Use of Double Type or Multiple Linear Bushings is recommended.
■Dust-Proofing Measures
Please be aware that if foreign objects or dusts get inside the linear bushing, it will interfere with the circulation of the steel balls and cause failures.
Please attach a dust cover or protection cover for harsh usage environments.
■Use of a hardened shaft with g6 tolerance is recommended for MISUMI Linear Bushings.
| Illustration | Instructions for Use |
![]() | If large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended. |
![]() | Linear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures. |
![]() | Linear Bushings are not suitable for usage with repetitive insertion and extraction of shafts. |
![]() | When assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently. |







