Neodymium Magnets Round Shape

Brand :
MISUMI

Caution

  • Due to China's export restrictions on Rare Earth Elements (REEs), we are temporarily suspending orders for selected magnetic products until further notice.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Neodymium Magnets Round Shape is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Cylindrical
● Outer Diameter Minimum/Maximum (mm.) : 2 and 12
● Material and Heat Resistant Temperature (°C)
-Neodymium Magnet / 80°C
-Heat-resistant Neodymium Magnets 150°
[Application]
These Neodymium magnets are commonly used in various applications in factory automation system

Product Overview
A Magnets - Round unit, which consists of a neodymium-iron-boron magnet, a metal case, copper rings, etc., is generally used to fix car roof lights, cabinets, door stops, and ceilings.
At present, domestic and foreign customers often use Magnets - Round units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.

Product Overview

■ MISUMI economy series magnets with holders come in a variety of cases, are easier to install, and more than twice as robust as the adhered units of single magnets.
• 98 specifications in 11 series
Product Overview
Dimensional Drawing
External Dimensions (Unit: mm)
■ Please note that the surface of this product has a coating, and the appearance glossiness may vary depending on the batch, which does not affect its performance.
Round Magnet Dimensional Drawing
Specification Table
Ordering Example
TypeDLAttraction ForceN{kgf}Surface Magnetic Flux DensityGauss [G]
Powerful Neodymium MagnetNeodymium MagnetCobalt MagnetPowerful Neodymium MagnetNeodymium MagnetCobalt Magnet
Heat Resistant Neodymium MagnetHeat Resistant Neodymium Magnet
C-HXNN
(Powerful Neodymium Magnet)

C-HXN
(Neodymium Magnet)

C-HXNH
(Heat Resistant Neodymium Magnet)

C-HXMS
(Cobalt Magnet)
120.08 {0.008}0.06 {0.006}-1900~21001100~1300-
3-0.07 {0.007}--1200~1400-
50.10 {0.010}0.08 {0.008}-2100~23001300~1500-
220.77{0.08}0.59{0.06}0.39 {0.04}3500~37002400~26002000~2200
30.90{0.09}0.69{0.07}0.49 {0.05}3700~39003100~33002600~2800
40.93{0.09}0.72{0.07}-3700~39003400~3600-
51.01{0.10}0.78{0.08}0.49 {0.05}4100~43003100~33002600~2800
311.39{0.14}1.07{0.11}-2700~29002000~2400-
22.04{0.21}1.57{0.16}1.08 {0.11}3700~40003100~33002600~2800
32.55{0.26}1.96{0.20}1.37 {0.14}4200~45003300~35002800~3000
42.93{0.30}2.25{0.23}1.47 {0.15}4400~47003400~36002900~3100
53.06{0.31}2.35{0.24}1.57 {0.16}4500~48003500~37002900~3100
63.60{0.37}2.82{0.29}-4600~48004100~4300-
41-1.47{0.15}--2000~2200-
23.69{0.38}2.84{0.29}1.86 {0.19}4100~43003100~33002600~800
34.97{0.51}3.82{0.39}2.55 {0.26}4200~45003600~38003100~3300
45.60{0.57}4.31{0.44}2.94 {0.30}4500~48003800~40003200~3400
56.11{0.62}4.70{0.48}3.14 {0.32}4800~51004000~42003400~3600
88.50{0.87}6.82{0.69}-5100~54004500~4700-
109.04{0.92}6.96{0.72}-5200~55004500~4700-
51-1.45{0.16}--1800~2000-
25.10{0.52}3.92{0.40}2.65 {0.27}3500~37003000~32002500~2700
37.51{0.77}5.78{0.59}3.82 {0.39}4200~45003800~40003200~3400
48.92{0.91}6.86{0.70}4.61 {0.47}4600~49004000~42003400~3600
59.93{1.01}7.64{0.78}5.10 {0.52}4900~51004300~45003600~3800
610.57{1.08}8.13{0.83}5.39 {0.55}5100~54004300~45003600~3800
811.64{1.19}8.96{0.92}-5200~55004700~4900-
1012.74{1.30}9.80{1.00}-5400~57004800~5000-
626.50{0.66}5.00{0.51}3.33 {0.34}3100~34002900~31002400~2600
39.93{1.01}7.64{0.78}5.10 {0.52}4000~43003700~39003100~3300
412.48{1.27}9.60{0.98}6.47 {0.66}4600~49003900~41003300~3500
5-10.88{1.11}7.25 {0.74}-4300~45003600~3800
615.29{1.56}11.76{1.20}7.84 {0.80}5100~54004400~46003700~3900
815.34{1.66}11.80{1.28}-5400~56004700~4900-
1015.39{1.69}11.84{1.30}-5500~58004800~5000-
82-6.66{0.68}4.41 {0.45}-2400~26002000~2200
314.01{1.43}10.78{1.10}7.45 {0.76}3500~38003200~34002700~2900
523.31{2.38}17.93{1.83}11.96 {1.22}4700~50004200~44003500~3700
626.76{2.73}20.59{2.10}-5100~54004700~4900-
829.94{3.06}23.03{2.35}15.39 {1.57}5400~57004600~48003900~4100
1031.23{3.19}24.02{2.45}-5600~59005000~5200-
102-7.84{0.80}5.29 {0.54}-2000~22001700~1900
318.34{1.87}14.11{1.44}9.41 {0.96}3100~34002800~30002400~2600
532.23{3.29}24.79{2.53}16.56 {1.69}4300~46003800~40003200~3400
8-34.3{3.50}23.03 {2.35}-4700~49004000~4200
1049.43{5.04}38.02{3.88}25.48 {2.60}5500~58004900~51004100~4300
122-9.02{0.92}--1600~1800-
3-16.46{1.68}11.07 {1.13}-2500~27002100~2300
5-31.16{3.18}20.87 {2.13)-3600~38003000~3200
8-46.55{4.75}31.07 {3.17}-4500~47003800~4000
10-52.72{5.38}35.28 {3.60}-4800~50004000~4200
152-10.58{1.08}--1400~1600-
3-19.6{2.00}13.13 {1.34}-2300~25001900~2100
5-39.59{4.04}26.46 {2.70}-3100~33002600~2800
8-64.39{6.57}43.02 {4.39}-4200~44003500~3700
10-75.85{7.74}50.67 {5.17}-4600~48003800~4000
203-34.32{3.50}--1700~1900-
10-98.06{10.00}--4200~4400-
Magnets - RoundAttraction Force and Surface Flux Density are reference values for magnets alone.
Magnets - RoundPlease visit MISUMI website for details of the models available for sale.
Product Features
FEATURES
Neodymium Magnets - RoundNeodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices.
The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets.
Cobalt Magnets - RoundIt is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and
resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using.
Ferrite Magnets - RoundFerrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay.
It has poor mechanical strength and is easy to be broken, so be careful when using.
Al-Fe-Ni-Co Magnets - RoundIt has both the advantage of high temperature resistance and excellent mechanical strength.
The disadvantage is that magnetism is very easy to attenuate.

■ MISUMI Economy series Rubber Coated Magnets - Round
・With a rubber protective layer that can effectively prevent scratches, reducing them by 99%, the magnet is suitable for adsorption on surface sprayed workpieces.
Product Features
* Generic products on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.

■ As the Magnets - Round body is very hard and brittle, it is highly susceptible to being knocked and shattered when fetched and mounted by the customer.
Product Features
* Generic products on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.
Precautions
Precautions
All Magnets - Round are very fragile, no alteration is available.
· Magnets - Round may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by Magnets - Round may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Strong impact or alteration on Magnets - Round may cause magnetic force losses.
· To prevent direct impacts on Magnets - Round, maintain a clearance of 0.1 ~ 0.3mm or more.

Magnets - RoundThe adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there aremagnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.
Usage Method
Magnets - Round Features
Load {kgf}=Load N×0.101972
● Don't apply alterations on Magnets - Round as they are fragile.
● Magnets - Round may be damaged by strong impacts applied directly to the Magnets - Round surface.
● Magnets - Rounds - Round with holders have 0.1 to 0.3mm steps to protect the Magnets - Round surface from impacts.
There are 0.1~0.3mm steps.
● The Magnets - Round and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Example of Use
Example of Use
Example of Use ① Magnets - Round, Small PCB Soldering Fixture
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Example of Use 1
Example of Use No.: 000074
  
Example of Use ② Magnets - Round, Free Angle Soldering Fixture
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Example of Use 2
Example of Use No.: 000004
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Neodymium Magnets Round Shape | MISUMI | MISUMI Thailand