Neodymium Magnets Ring Shape

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Neodymium Magnets Ring Shape is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Ring
● Size :
- Outer Diameter (mm.) : 6,10 and 30
- Inner Diameter (mm.) : 2,5 and 12
● Material and Heat Resistant Temperature (°C)
-Neodymium Magnet / 80°C
[Application]
These Neodymium magnets are commonly used in various applications in factory automation system
At present, domestic and foreign customers often use Magnets - Round units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.
■ Please note that the surface of this product has a coating, and the appearance glossiness may vary depending on the batch, which does not affect its performance.


| Part Number | I.D. V Selection | Thickness T | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | |||||||
Type | O.D. D | ||||||||||
| C-HXCW | 6 | 2 | 2 | 6.2{0.6} | 2600~2800 | ||||||
| 3 | 8.0{0.8} | 3200~3400 | |||||||||
| 8 | 3 | 4 | 1 | 4.9{0.5} | 1600~1800 | ||||||
| 2 | 7.8{0.8} | 2600~2800 | |||||||||
| 3 | 9.8{1.0} | 3200~3400 | |||||||||
| 5 | 14.3{1.5} | 3200~3800 | |||||||||
| 10 | 3 | 4 | 5 | 6 | 1 | 6.9{0.7} | 1700~1900 | ||||
| 2 | 10.8{1.1} | 2600~2800 | |||||||||
| 3 | 11.8{1.2} | 3200~3400 | |||||||||
| 4 | 5 | 6 | 5 | 18.8{1.9} | 3600~3800 | ||||||
| 12 | 4 | 5 | 6 | 8 | 1 | 7.8{0.8} | 1500~1700 | ||||
| 2 | 13.7{1.4} | 2500~2700 | |||||||||
| 3 | 15.7{1.6} | 2900~3100 | |||||||||
| 4 | 6 | 8 | 5 | 23.3{2.4} | 3600~3800 | ||||||
| 14 | 6 | 8 | 1 | 8.8{0.9} | 1600~1800 | ||||||
| 2 | 19.6{2.0} | 2600~2800 | |||||||||
| 3 | 23.5{2.4} | 2900~3100 | |||||||||
| 5 | 36.0{3.7} | 3600~3800 | |||||||||
| 18 | 6 | 8 | 12 | 3 | 48.6{5.0} | 2900~3100 | |||||
| 20 | 6 | 8 | 10 | 12 | 1 | 10.8{1.1} | 1300~1500 | ||||
| 2 | 21.6{2.2} | 2200~2400 | |||||||||
| 3 | 33.3{3.4} | 2600~2800 | |||||||||
| 6 | 12 | 5 | 62.3{6.3} | 3600~3800 | |||||||
| 25 | 6 | 8 | 10 | 12 | 1 | 12.7{1.3} | 1300~1500 | ||||
| 2 | 34.3{3.5} | 2100~2300 | |||||||||
| 3 | 58.8{6.0} | 2600~2800 | |||||||||
| 6 | 12 | 5 | 73.8{7.5} | 3400~3600 | |||||||
| 30 | 12 | 5 | 98.5{10.0} | 3000~3200 | |||||||
Attraction Force and Surface Flux Density are reference values for magnets alone.
Please visit MISUMI website for details of the models available for sale.| Neodymium Magnets - Round | Neodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices. The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets. |
| Cobalt Magnets - Round | It is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using. |
| Ferrite Magnets - Round | Ferrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay. It has poor mechanical strength and is easy to be broken, so be careful when using. |
| Al-Fe-Ni-Co Magnets - Round | It has both the advantage of high temperature resistance and excellent mechanical strength. The disadvantage is that magnetism is very easy to attenuate. |

All Magnets - Round materials are very fragile, no alteration is available.
· Magnets - Rounds may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by Magnets - Round may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Strong impact or alteration on magnets may cause magnetic force losses.
· To prevent direct impacts on Magnets - Round, maintain a clearance of 0.1 ~ 0.3mm or more.
The adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there aremagnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.Load {kgf}=Load N×0.101972
● Don't apply alterations on Magnets - Round as they are fragile.
● Magnets - Round may be damaged by strong impacts applied directly to the Magnets - Round surface.
● Magnets - Round with holders have 0.1 to 0.3mm steps to protect the Magnets - Round surface from impacts.
There are 0.1~0.3mm steps.
● The Magnets - Round and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).



I.D. V Selection
Thickness T
Type
O.D. D
