1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnet, Round Type Magnetization Direction Diameter Direction (C-RHXN5-5)

ECONOMY MAGNET

Magnet, Round Type Magnetization Direction Diameter Direction (C-RHXN5-5)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Please note that the product has a coated surface, and the glossiness of its appearance varies with the batch, which does not affect its performance.


Product Overview
A magnet unit, which consists of a neodymium-iron-boron magnet, a metal case, copper rings, etc., is generally used to fix car roof lights, cabinets, door stops, and ceilings.
At present, domestic and foreign customers often use magnet units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.
Dimensional Drawing
External Dimensions (Unit: mm)
■Please note that the surface of this product has a coating, and the appearance glossiness may vary depending on the batch, which does not affect its performance.

Dimensional Drawing
Specifications Overview
Specification Table
DLAttraction Force
N{kgf}
Surface Magnetic Flux Density
Gauss [G]
554.9{0.5}4300~4500
1011.8{1.2}4300~4500
1512.7{1.3}4300~4500
101523.5{2.4}5600~5800
2035.3{3.6}5600~5800
Attraction Force and Surface Flux Density are reference values for magnets alone.
N pole side is marked in red.
Product Features
Features
Neodymium MagnetNeodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices.
The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets.
Cobalt MagnetIt is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and
resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using.
Ferrite magnetFerrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay.
It has poor mechanical strength and is easy to be broken, so be careful when using.
Al-Fe-Ni-Co MagnetIt has both the advantage of high temperature resistance and excellent mechanical strength.
The disadvantage is that magnetism is very easy to attenuate.
Example of Use
Example of Use ①Small PCB Soldering Fixture
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Example of Use 1
Example of Use No.: 000074
  
Example of Use ② Free Angle Soldering Fixture
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Example of Use 2
Example of Use No.: 000004
Usage Method
Magnet Features
Load {kgf}=Load N×0.101972
●Don't apply alterations on magnets as they are fragile.
● Magnets may be damaged by strong impacts applied directly to the magnet surface.
● Magnets with holders have 0.1 to 0.3mm steps to protect the magnet surface from impacts.
There are 0.1~0.3mm steps.
● The magnet and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Example of Use
Precautions
Precautions
All magnet materials are very fragile, no alteration is available.
· Magnets may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by magnets may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Strong impact or alteration on magnets may cause magnetic force losses.
· To prevent direct impacts on magnets, maintain a clearance of 0.1 ~ 0.3mm or more.

The adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there are magnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-RHXN5-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Length L
(mm)

฿ 66.45

ECONOMY MAGNET 2 Piece(s) Available 6 Day(s) ~10.04.95

Loading...

  1. 1

Basic Information

Magnet Type (Material) Neodymium Magnet Shape Round O.D.(Ø) 5
Magnet Surface Treatment Nickel Plating Magnetization Direction Diameter

Please check the type/dimensions/specifications of the part C-RHXN5-5 in the Magnet, Round Type Magnetization Direction Diameter Direction series.

Frequently Asked Questions (FAQ)

Question: Can alterations be made to MISUMI magnets?
Answer: Magnets of any material are prone to breakage, so alterations cannot be made.
Question: What are the types of MISUMI magnets?
Answer: MISUMI magnets include neodymium magnets, cobalt magnets, ferrite magnets, Al-Fe-Ni-Co magnets.
Question: How to arrange the magnetic force of MISUMI magnets from strong to weak?
Answer: 1. Neodymium magnet 2. Cobalt magnet 3. Al-Fe-Ni-Co magnet 4. Ferrite magnet
Question: How to arrange the strength of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Neodymium magnet 3. Ferrite magnet 4. Cobalt magnet
Question: How to arrange the heat resistant temperature of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Ferrite magnet 3. Cobalt magnet 4. Neodymium magnet

Check other FAQ (2) Hide

Products with similar specification

Part Number
C-RHXN5-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Length L
(mm)

฿ 76.32

2 Piece(s) Available 6 Day(s) 10.1~20.011.810