(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
By increasing the bolt size, it has excellent durability and is ideal for mechanisms that require high transmission power.
Type | Standard Type | Centering | With Centering Function | Surface Treatment | None |
---|---|---|---|---|---|
Tightening Structure | Single Cone Type | Tightening Method | Mechanical Type (Wedge Type) | Number of Tightening Bolts | Multiple pcs. |
Please check the type/dimensions/specifications of the part MLKN32 in the Mechanical Lock, High Torque Transmission Type series.
Part Number |
---|
MLKN25 |
MLKN28 |
MLKN30 |
MLKN35 |
MLKN40 |
MLKN45 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. d (Ø) | Hub Dia. (Ø) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Overall Length (mm) | O.D. (Ø) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,661.00 | 1 Piece(s) | 60 Day(s) | - | 47 | 300.1~500.0 | 490 | 28.1 | 51 | ||
฿ 2,819.00 | 1 Piece(s) | 60 Day(s) | 28 | 50 | 500.1~700.0 | 540 | 29.1 | 54 | ||
฿ 2,927.00 | 1 Piece(s) | 60 Day(s) | 30 | 52 | 500.1~700.0 | 590 | 29.6 | 56 | ||
฿ 3,122.00 | 1 Piece(s) | 60 Day(s) | 35 | 57 | 700.1~1000.0 | 970 | 31.1 | 61 | ||
฿ 3,265.00 | 1 Piece(s) | 60 Day(s) | 40 | 68 | 1000.1~3000.0 | 1460 | 33.6 | 73 | ||
฿ 3,412.00 | 1 Piece(s) | 60 Day(s) | 45 | 73 | 1000.1~3000.0 | 1860 | 34.6 | 78 |
How can we improve?
How can we improve?