1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Embedded type handle ABS (C-UWAUNBA-2)

PULL

Embedded type handle ABS (C-UWAUNBA-2)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Cost-effective handle

・尺寸图
110310232289尺寸图

・材质:ABS树脂・规格表
110310232289规格表
Part Number
C-UWAUNBA-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNecessary Mounting Depth
(mm)

฿ 937.32

PULL 1 Piece(s) Available 6 Day(s) 2

Loading...

  1. 1

Basic Information

Material SUM22L Main Body Type Embedded Color of Handle Black

Please check the type/dimensions/specifications of the part C-UWAUNBA-2 in the Embedded type handle ABS series.

Products with similar specification

Part Number
C-UWAUNBA-1.2
C-UWAUNBA-1.6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNecessary Mounting Depth
(mm)

฿ 937.32

1 Piece(s) Available 6 Day(s) 1.2

฿ 937.32

1 Piece(s) Available 6 Day(s) 1.6