(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Cost-effective handle
型式 | B | C | D | E | F | G | L | P1 | P2 | 重量 | |
Type | A | (g) | |||||||||
C-UWUAP | -80 | 62 | 40 | 6 | 10.2 | 12 | 40 | 77 | 38.5 | 60 | 67 |
C-UWUAP | -103.5 | 78 | 51 | 8 | 13 | 16 | 47.5 | 96 | 50 | 77 | 150 |
Part Number |
---|
C-UWUAP-80 |
C-UWUAP-103.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Grip thickness (mm) | Shorter Dim. (W) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 939.18 | PULL | 1 Piece(s) | Available | 6 Day(s) | 38.5 | 6 | 80 | |
฿ 952.78 | PULL | 1 Piece(s) | Available | 6 Day(s) | 50 | 8 | 103.5 |
Loading...
Material | Steel | Main Body Type | Spring-Loaded Pull Handles | Mounting Method | Panel Insertion |
---|---|---|---|---|---|
Surface Treatment | Others |
How can we improve?
How can we improve?