(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is an economy item, The price is cheaper than the MISUMI standard product.
Material | Surface Treatment |
Aluminum | Clear Anodized (Fogging) |
(Economic_type) Aluminum handle Barrel grinding | (Economic_type) Round handle Aluminum | |
Part Number (Type·A) | - | L |
C-UABLA20 | - | 120 |
Part Number | L | L1 | Lf | H | h | M (Coarse Thread) | Allowable Load (N) | |
Type | A | |||||||
C-UABLA | 20 | 100 | 113 | 10 | 47 | 34 | M6 | 1100 |
112 | 125 | 49 | 36 | |||||
120 | 133 | 51 | 38 | 700 | ||||
128 | 141 | 600 | ||||||
160 | 173 | 470 | ||||||
26 | 112 | 129 | 12 | 53 | 36 | M8 | 2300 | |
120 | 137 | 55 | 38 | 1400 | ||||
128 | 145 | 1200 | ||||||
160 | 177 | 57 | 40 | 600 | ||||
180 | 197 | 500 | ||||||
192 | 209 | 470 | ||||||
300 | 317 | |||||||
350 | 367 | 380 | ||||||
400 | 417 | 300 |
Part Number (Type·A) | - | L |
C-UABLA20 | - | 120 |
Part Number | L | L1 | Lf | H | h | M (Coarse Thread) | Allowable Load (N) | |
Type | A | |||||||
C-UABLA | 20 | 100 | 113 | 10 | 47 | 34 | M6 | 1100 |
112 | 125 | 49 | 36 | |||||
120 | 133 | 51 | 38 | 700 | ||||
128 | 141 | 600 | ||||||
160 | 173 | 470 | ||||||
26 | 112 | 129 | 12 | 53 | 36 | M8 | 2300 | |
120 | 137 | 55 | 38 | 1400 | ||||
128 | 145 | 1200 | ||||||
160 | 177 | 57 | 40 | 600 | ||||
180 | 197 | 500 | ||||||
192 | 209 | 470 | ||||||
300 | 317 | |||||||
350 | 367 | 380 | ||||||
400 | 417 | 300 |
Part Number |
---|
C-UABLA20-100 |
C-UABLA20-112 |
C-UABLA20-120 |
C-UABLA20-128 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Pitch L (mm) | Overall Height (mm) | Allowable Load (N) | Longitudinal Dim. L1 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 292.00 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 100 | 47 | 1100 | 113 | |
฿ 416.67 | ECONOMY PULL | 2 Piece(s) | Available | 6 Day(s) | 112 | 49 | 1100 | 125 | |
฿ 453.79 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 120 | 51 | 700 | 133 | |
฿ 472.73 | ECONOMY PULL | 1 Piece(s) | Available | Same day | 128 | 51 | 600 | 141 |
Loading...
Material | Aluminum | Main Body Type | Surfaced | Grip thickness(mm) | 20 |
---|---|---|---|---|---|
Surfaced Type Category | U Shape | Mounting Method | Female Thread | U Shape | Straight |
Surface Treatment | Anodize | Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape |
How can we improve?
How can we improve?