1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless steel thread type universal adjustment pad (C-LEMS6)

ADJUSTER PAD

Stainless steel thread type universal adjustment pad (C-LEMS6)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Stainless steel thread types of universal adjustment pad
- The series part number is C-LEMS
- Type: Adjusting Bolt Type.
- Body Material: Stainless steel.
- Nominal of Thread size (M): 8, 10, 12, 16 and 20.
- Base adjustment pad width: 19, 25, 32, 48 and 64 mm.
- Thread Length size: 4, 8 and 10 mm.
- Tapped Socket is smooth and can be manually for assembly.
- The use of stainless steel as the material for these pads ensures high strength, corrosion resistance, and durability.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-LEMS6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 1,102.65

ADJUSTER PAD 1 Piece(s) Available 6 Day(s) 190.61264

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Tapped Socket Model Swivel Angle θ(deg) 7.5
Height Adjusting Handle Not Provided Thread Material Stainless Steel Thread Surface Treatment Not Provided
Body Material Stainless Steel Main Body Surface Treatment Not Provided Properties Standard
Swivel Mechanism Provided

Please check the type/dimensions/specifications of the part C-LEMS6 in the Stainless steel thread type universal adjustment pad series.

Products with similar specification

Part Number
C-LEMS10
C-LEMS12
C-LEMS16
C-LEMS8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth D
(mm)
Allowable Load (Details)
(kN)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

฿ 1,212.05

1 Piece(s) Available 6 Day(s) 321.6151010

฿ 1,294.17

1 Piece(s) Available 6 Day(s) 483211210

฿ 1,467.48

1 Piece(s) Available 6 Day(s) 644241610

฿ 1,139.12

1 Piece(s) Available 6 Day(s) 251.21388