1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special shaped waist-shaped hole butterfly hinge (Stainless steel)

Special shaped waist-shaped hole butterfly hinge (Stainless steel)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 982.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side (Circles and Slotted Holes)
● Size Minimum/Maximum (mm.) (LXW): 48X48 and 59X62
● Material : [Aluminum] A6063
● Surface Treatment : Brushed Finish
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SHPSNA6
C-SHPSNA8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width (W)
(mm)
Allowable Load
(N)

฿ 982.97

HINGE 1 Piece(s) Available 6 Day(s) 4848110

฿ 1,043.57

HINGE 100 Piece(s) 6 Day(s) 5962240

Loading...

  1. 1

Basic Information

Main Body Type Standard Mounting Method Screw Mounting Additional Function Not Provided
Mounting Screw Hole Type Slotted Counterbored Holes Reversed Used in both right and left direction