(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Embossed Knob Female Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Embossed Knob Female Thread with Knurling
● Thread Size : M4
● Main Body Diameter (mm.) : 16
● Main Body Height (mm.) : 4
● Material : Stainless Steel
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Material | Surface Treatment | Head Shape |
---|---|---|
Stainless Steel | Brushed | Round |
Part Number | D | T | A | d | |
Type | M | ||||
C-NOMS | 4 | 16 | 4 | 3.5 | 8 |
Mounting Section Dia. M | M4 | Mounting Section Type | Tapped | Mounting Section, Length L(mm) | 4 |
---|---|---|---|---|---|
Main Body, Type | Round Shape | Main Body Material | Stainless Steel | Round Shape, Type | Cylindrical Shape |
Mounting Section, Material | Stainless Steel | Set Screw Flat Machining | None | Side Machined | Knurling |
Additional Function | None | Tapped, Round Hole Machining | Through | Main Body, Surface Treatment | None |
Mounting Section, Surface Treatment | Not Provided | Main Body Dia. D(Ø) | 16 | Main Body Height H(mm) | 4 |
Please check the type/dimensions/specifications of the part C-NOMS4 in the Embossed Knob Female Thread series.
How can we improve?
How can we improve?