(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | C-LD-101AIL |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 186 |
Weight (g) | 60 |
Arm Opening and Closing Angle | 104° |
Handle Opening and Closing Angle | 62° |
Accessories | Bolt with Rubber |
Bolt | M5 |
Attaching Method | Straight Base | Tightening Force(N) | 186 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw Size | M5 | Clamp Screw Material | Steel + Rubber Pad | Product Category | Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Material | A3 |
Please check the type/dimensions/specifications of the part C-LD-101AIL in the Closing Pressure of Vertical Toggle Clamp 186N (Straight Base) series.
How can we improve?
How can we improve?