(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Vertical Toggle Clamps.
・ Body Material: Stainless Steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: -
・ Maximum Closing Pressure: Up to 294 N for secure clamping.
・ Arm Opening and Closing Angle: Provides a 85° range of motion.
・ Handle Opening and Closing Angle: Comfortable 90° angle for operation.
・ Included Accessories: Stainless Steel Bolt with Rubber.
・ Bolt Size: M4
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of Toggle Clamp | C-LD-13009SS |
Body Material | Stainless Steel |
Material of Handle | PVC |
Surface Treatment | - |
Closing Pressure (N) | MAX 294 |
Weight (g) | 40 |
Arm Opening and Closing Angle | 85° |
Handle Opening and Closing Angle | 90° |
Accessories | Stainless Steel Bolt with Rubber |
Bolt | M4 |
Attaching Method | Flange Base | Tightening Force(N) | 294 | Body Material | Stainless Steel |
---|---|---|---|---|---|
Clamp Screw Size | M4 | Clamp Screw Material | Steel + Rubber Pad | Product Category | Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Slide Adjustment |
Material | Stainless Steel |
Please check the type/dimensions/specifications of the part C-LD-13009SS in the Toggle Clamps Vertical, Hold Down Pressure 294N, Stainless Steel series.
How can we improve?
How can we improve?