(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Vertical Toggle Clamps.
・ Body Material: Stainless Steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: -
・ Maximum Closing Pressure: Up to 980 N for secure clamping.
・ Arm Opening and Closing Angle: Provides a 105° range of motion.
・ Handle Opening and Closing Angle: Comfortable 67° angle for operation.
・ Included Accessories: Stainless Steel Hex Flat Head Bolt.
・ Bolt Size: M6
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of Toggle Clamp | C-LD-11401SS |
Body Material | Stainless Steel |
Material of Handle | PVC |
Surface Treatment | - |
Closing Pressure (N) | MAX 980 |
Weight (g) | 200 |
Arm Opening and Closing Angle | 105° |
Handle Opening and Closing Angle | 67° |
Accessories | Stainless Steel Hex Flat Head Bolt |
Bolt | M6 |
Attaching Method | Flange Base | Tightening Force(N) | 980 | Body Material | Stainless Steel |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Stainless Steel | Product Category | Body |
Tightening Force (Range Selectable)(N) | 500-1049 | Tip Screw Type | Stainless Steel Bolt | Tip Screw Position Adjustment | Non-adjustable (Fixed) |
Material | Stainless steel |
Please check the type/dimensions/specifications of the part C-LD-11401SS in the Toggle Clamps Vertical, Hold Down Pressure 980N, Stainless Steel series.
How can we improve?
How can we improve?