Toggle Clamps Vertical, Hold Down Pressure 2205N

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here
Product Description
・ Product Type: Vertical standard Toggle Clamps.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 2205 N for secure clamping.
・ Arm Opening and Closing Angle: Provides a 105° range of motion.
・ Handle Opening and Closing Angle: Comfortable 59° angle for operation.
・ Included Accessories: Bolt with Rubber for added stability.
・ Bolt Size: M8
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Vertical Toggle Clamps
- Achieve secure holding with an impressive clamping force, ideal for demanding applications and heavy-duty tasks.
- Designed with a 105° arm opening angle and a 59° handle angle provides excellent flexibility and ease of use.
- This clamp is built to withstand harsh environments and resist corrosion.
- Includes a bolt with rubber for added grip and stability, ensuring your workpieces remain firmly in place during operation.
- Perfect for use in electronics, automotive, medical equipment manufacturing, and more. This clamp is also well-suited for DIY projects and carpentry.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series toggle clamps is tighter.
Specification Table of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-12130 |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 2205 |
| Weight (g) | 355 |
| Arm Opening and Closing Angle | 105° |
| Handle Opening and Closing Angle | 59° |
| Accessories | Bolt with Rubber |
| Bolt | M8 |
Product Feature of Toggle Clamp
Product Application of Toggle Clamp
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Toggle Clamp Can also be used flexibly in carpentry and other DIY.
Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.