(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | C-LD-12055 |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 910 |
Weight (g) | 170 |
Arm Opening and Closing Angle | 83° |
Handle Opening and Closing Angle | 50° |
Accessories | Bolt with Rubber |
Bolt | M6 |
Attaching Method | Straight Base | Tightening Force(N) | 910 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Steel + Rubber Pad | Product Category | Body |
Tightening Force (Range Selectable)(N) | 500-1049 | Tip Screw Type | Bolt with Rubber | Tip Screw Position Adjustment | Non-adjustable (Fixed) |
Material | A3 |
Please check the type/dimensions/specifications of the part C-LD-12055 in the Closing Pressure of Vertical Toggle Clamp 910N (Straight Base) series.
How can we improve?
How can we improve?