Toggle Clamps Vertical, Hold Down Pressure 1800N, Long Arm

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here
Product Description
・ Product Type: Vertical long arm Toggle Clamps.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 1800 N for secure clamping.
・ Arm Opening and Closing Angle: Provides a 102° range of motion.
・ Handle Opening and Closing Angle: Comfortable 64° angle for operation.
・ Included Accessories: Bolt with Rubber for added stability.
・ Bolt Size: M8
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Vertical Toggle Clamps
- Exceptional Clamping Force: Achieve superior stability with a high hold down pressure, perfect for securing heavy-duty workpieces with ease.
- Extended Reach: The long arm design allows for versatile clamping in hard-to-reach areas, making it ideal for complex setups and large fixtures.
- Durable Construction: Crafted from A3 low carbon steel and coated with blue zinc electroplating, these clamps are built to withstand demanding environments and resist corrosion.
- Enhanced Operation: Enjoy a comfortable grip and smooth operation with a specified handle opening angle and arm motion range.
- Versatile Applications: Perfect for use in electronics, automotive, medical equipment manufacturing, and more, these clamps adapt to a wide range of industrial and DIY projects.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series Toggle Clamps is tighter.
Specification Table of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-101E |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 1800 |
| Weight (g) | 360 |
| Arm Opening and Closing Angle | 102° |
| Handle Opening and Closing Angle | 64° |
| Accessories | Bolt with Rubber |
| Bolt | M8 |
Product Feature of Toggle Clamp
> U shape clamping bar extension, suitable for operation with far working position.
Product Application of Toggle Clamp
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Toggle Clamp Can also be used flexibly in carpentry and other DIY.
Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.