Toggle Clamps Side Push Type, 900N, Universal Mount, Stainless Steel

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here
Product Description
・ Product Type: Universal Mount Toggle Clamps Side Push Type.
・ Body Material: Stainless Steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: -
・ Maximum Closing Pressure: Up to 900 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 189° angle for operation.
・ Included Accessories: Stainless Steel Hex Flat Head Bolt.
・ Bolt Size: M6
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy Side Push Toggle Clamps
- With a formidable clamping force, this clamp ensures robust and reliable fixation for various heavy-duty applications.
- The universal mount design allows for flexible installation at any angle, accommodating diverse work setups and operational needs.
- Made from high-quality stainless steel for superior corrosion resistance and durability, making it ideal for harsh environments.
- The handle's specified opening angle ensures a comfortable grip and smooth operation, reducing operator strain during extended use.
- Enjoy the benefits of a high-performance toggle clamp at an economical price, providing excellent value without sacrificing quality.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series Toggle Clamps is tighter.
Specification Table of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-36202MSS |
| Body Material | Stainless Steel |
| Material of Handle | PVC |
| Surface Treatment | - |
| Closing Pressure (N) | MAX 900 |
| Weight (g) | 113 |
| Arm Opening and Closing Angle | / |
| Handle Opening and Closing Angle | 189° |
| Accessories | Stainless Steel Hex Flat Head Bolt |
| Bolt | M6 |
Product Feature of Toggle Clamp
> Toggle Clamp, Handle can be installed at any position and angle
> Stainless steel material is suitable for operation with rust prevention requirements.
Product Application of Toggle Clamp
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
> Toggle Clamp Can also be used flexibly in carpentry and other DIY.
Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.