(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Toggle Clamps Side Push Type.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 490 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 91° angle for operation.
・ Included Accessories: Steel Hex Flat Head Bolt.
・ Bolt Size: M4
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of Toggle Clamp | C-LD-36006 |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 490 |
Weight (g) | 70 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 91° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M4 |
Type | Side Push | Tightening Force(N) | 490 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | Stationary | Clamp Screw Size | M4 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | ~1399 | Tip Accessories | Steel Bolt |
Please check the type/dimensions/specifications of the part C-LD-36006 in the Toggle Clamps Side Push Type, 490N series.
How can we improve?
How can we improve?