(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Toggle Clamps Latch Type.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 3180 N for secure clamping.
・ Locking mechanism: 97 mm U-hook
・ Application: Suitable for fixing cabinets, door bolts, etc
・ This is an economy item; The price is cheaper than the MISUMI standard product.
- Unmatched Clamping Force: Achieve high clamping pressure with our robust latch type toggle clamps.
- Durable Steel Construction: Crafted from A3 low carbon steel, ensuring long-lasting performance and strength.
- Corrosion-Resistant Finish: Blue zinc electroplating provides superior resistance to rust and wear.
- Enhanced Locking Mechanism: Equipped with a specified U-hook for secure, reliable locking in various applications.
- Cost-Effective Performance: Enjoy premium clamping power at a fraction of the cost with our Economy Series.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Part Number of Toggle Clamp | C-LD-431 |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 3180 |
Weight (g) | 225 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | / |
U-hook | 97mm |
Type | Push-Pull | Tightening Force(N) | 3180 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | Not Provided | Tightening Force (Range Selectable)(N) | 3100~ |
Tip Accessories | Not Provided |
Please check the type/dimensions/specifications of the part C-LD-431 in the Toggle Clamps Latch Type, 3180N series.
How can we improve?
How can we improve?