Toggle Clamps Latch Type, 1630N

Caution
- Handle Color shall be mixed (Red or Yellow) depend on production lot, due to during change model from Red to Yellow. However both specifications are the same.
- Product image is for reference only. Actual product's color shall be different.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
・ Product Type: Toggle Clamps Latch Type.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 1630 N for secure clamping.
・ Locking mechanism: 57 mm U-hook
・ Application: Suitable for fixing cabinets, door bolts, etc
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Economy High-Force Latch Type Toggle Clamps
- Robust Steel Construction: Made from A3 low carbon steel for exceptional durability and long-term reliability.
- Powerful Clamping Force: Provides high clamping pressure for secure and stable operation.
- Corrosion-Resistant Finish: Features a blue zinc electroplated surface to resist rust and enhance longevity.
- Easy and Quick Operation: The latch mechanism ensures fast and simple clamping, ideal for high-frequency use.
- Cost-Efficient Solution: Achieve premium clamping performance at a reduced cost with our Economy Series.

![]()
MISUMI Standard
![]()
Cheaper Price
![]()
Product Variety
![]()
3D CAD Support
Product Overview of Toggle Clamp
♢ The Toggle Clamp, also called one-touch clamp or quick clamp, is a clamp product for fixing workpieces through a connecting rod mechanism, and can be used in various operation processes such as inspection, assembly, machining and welding.
♢ The Toggle Clamp has such advantages as simple, convenient and quick operation, flexible installation and safety, and is suitable for fixing working positions with high changing frequency.
♢ Toggle Clamps are manual simple clamps with varying tightness, and hand feeling of economy series Toggle Clamps is tighter.
Dimensional Drawing of Toggle Clamp

| Part Number of Toggle Clamp | C-LD-40323 |
| Body Material | A3 |
| Material of Handle | PVC |
| Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | MAX 1630 |
| Weight (g) | 71 |
| Arm Opening and Closing Angle | / |
| Handle Opening and Closing Angle | / |
| U-hook | 57mm |
Product Feature of Toggle Clamp
· Easy to operate, fast, safe, suitable for operation with high frequency of use
· Usually suitable for locking of simple doors and windows, cabinets, small containers, etc.
· Electronics, automotive, medical, catering equipment manufacturing.
· Mold, machining, aircraft manufacturing.
· Suitable for inspection fixture, welding fixture, repair fixture, machining fixture, and other combination fixture, etc.
· Toggle Clamp Can also be used flexibly in carpentry and other DIY.
· Suitable for fixing cabinets, door bolts, etc
Example Use of Toggle Clamp

Precautions of Toggle Clamp
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Toggle Clamp needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Toggle Clamp moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
Related Products of Toggle Clamp


