(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | C-LD-36003 |
Body Material | Cast Steel |
Material of Handle | PVC |
Surface Treatment | Electrophoresis (black) |
Closing Pressure (N) | MAX 2720 |
Weight (g) | 355 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 181° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M8 |
Part Number | C-LD-36003 |
Body Material | Cast Steel |
Material of Handle | PVC |
Surface Treatment | Electrophoresis (black) |
Closing Pressure (N) | MAX 2720 |
Weight (g) | 355 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 181° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M8 |
Type | Side Push | Tightening Force(N) | 2720 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | Stationary | Clamp Screw Size | M8 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 2000-3099 | Tip Accessories | Steel Bolt |
Please check the type/dimensions/specifications of the part C-LD-36003 in the Side Fixed Closing Pressure of Side Push Type Toggle Clamp 2720N series.
How can we improve?
How can we improve?